Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Discontinued VXIbus Interfaces

This page provides additional information for discontinued Keysight VXIbus interfaces.

  • E1482B VXIbus Extender (VXIbus-to-MXIbus) [Obsoleto] E1482B VXIbus Extender (VXIbus-to-MXIbus) [Obsoleto] 

    E1482B VXIbus Extender (VXIbus-to-MXIbus) [Obsoleto]

    The Keysight E1482B is a C-size, 1-slot, register-based VXI module.It connects your external controller to the VXI backplane via the MXIbus interface.

  • E1489C MXI Interface for HP S/700 + Software [Obsoleto] E1489C MXI Interface for HP S/700 + Software [Obsoleto] 

    E1489C MXI Interface for HP S/700 + Software [Obsoleto]

    The Keysight E1489C EISA/ISA-to-MXIbus Interface connects 9000 Series 700 computers with EISA backplanes to the MXIbus.

  • 9420A Rack Mount ICA, High Density (21 Slots) [Obsoleto] 9420A Rack Mount ICA, High Density (21 Slots) [Obsoleto] 

    9420A Rack Mount ICA, High Density (21 Slots) [Obsoleto]

    The Keysight 9420A Interface Connector Assembly (ICA) provides connections to and from the VXI and other measurement equipment.

  • 9421A Interface Test Adapter [Obsoleto] 9421A Interface Test Adapter [Obsoleto] 

    9421A Interface Test Adapter [Obsoleto]

    The Keysight 9421A Interface Test Adapter (ITA) provides connections to and from the unit under test (UUT), and mates directly to the 9420A Interface Connector Assembly (ICA).

  • E1306A GPIB Command Module for B-Size VXI [Obsoleto] E1306A GPIB Command Module for B-Size VXI [Obsoleto] 

    E1306A GPIB Command Module for B-Size VXI [Obsoleto]

    The Keysight E1306A is a 2-slot VXI command module designed for use with the 20-slot E1302A mainframe.

  • E1324A RS-232C/422 Terminal Interface [Obsoleto] E1324A RS-232C/422 Terminal Interface [Obsoleto] 

    E1324A RS-232C/422 Terminal Interface [Obsoleto]

    The Keysight E1324A RS-232C/422 terminal interface module is an A-size, 1-slot, register-based VXI module. It can be used as an additional VXI module for systems containing a Keysight command module.

  • E1383A VXLink Kit to Connect PC to B-Size VXI [Obsoleto] E1383A VXLink Kit to Connect PC to B-Size VXI [Obsoleto] 

    E1383A VXLink Kit to Connect PC to B-Size VXI [Obsoleto]

    The Keysight E1383A VXLink provides a direct connection from your PC to a VXI mainframe.

  • E1403B VXI A/B to C-size Adapter [Obsoleto] E1403B VXI A/B to C-size Adapter [Obsoleto] 

    E1403B VXI A/B to C-size Adapter [Obsoleto]

    This discontinued product is replaced with the E1403C...

  • E8491A IEEE-1394 PC Link to VXI, C-Size [Obsoleto] E8491A IEEE-1394 PC Link to VXI, C-Size [Obsoleto] 

    E8491A IEEE-1394 PC Link to VXI, C-Size [Obsoleto]

    The Keysight E8491A IEEE-1394 is a C-size, 1-slot, message-based VXI module.

  • NAI8000A VXI PCI to MXI-2 Interface Kit [Obsoleto] NAI8000A VXI PCI to MXI-2 Interface Kit [Obsoleto] 

    NAI8000A VXI PCI to MXI-2 Interface Kit [Obsoleto]

    The Keysight NAI8000A provides connection between a C-size VXI mainframe and HP UNIX workstation with a PCI backplane.

  • NAI8001A MXI-2 VXI bus Extender Module Interface Kit [Obsoleto] NAI8001A MXI-2 VXI bus Extender Module Interface Kit [Obsoleto] 

    NAI8001A MXI-2 VXI bus Extender Module Interface Kit [Obsoleto]

    The Keysight NAI8001A provides connection of multi-mainframes via the MXI-2 cable link.