Instrument Rack Accessories
A selection of rack accessories provides flexibility to meet the vast majority of racking applications.
- Ballast deters the cabinet from tipping forward if heavy slide-mounted devices are extended from the rack.
- Mount a drawer in the rack to keep manuals or spare cables close to where they are needed.
- Extractor fans are used to increase air flow through the rack cabinet.
- Front door provides a consistent appearance to the rack and is lockable to control access to the instruments and peripherals mounted in the rack
- The power distribution unit (PDU) conveniently supplies power to equipment mounted in the rack
- Tie kits are used to join two or more racks together to create a multi-bay configuration
- The work surface provides a convenient work shelf utility area at the front of the rack
-
35181J Storage Drawer, 3.5 in (89 mm)
35181J Storage Drawer, 3.5 in (89 mm)
The Keysight 35181J storage drawer provides storage space for miscellaneous items.
-
35181M Testmobile Drawer, 5.25 in (133 mm)
35181M Testmobile Drawer, 5.25 in (133 mm)
The Keysight 35181M storage drawer provides storage space for miscellaneous items.
-
E4470AZ Extractor Fan, 100-120 V (200 cfm)
E4470AZ Extractor Fan, 100-120 V (200 cfm)
The Keysight E4470AZ customer installable extractor fan is used to increase airflow through a rack cabinet.
-
E4471AZ Extractor Fan, 200-240 V (200 cfm)
E4471AZ Extractor Fan, 200-240 V (200 cfm)
The Keysight E4471AZ customer installable extractor fan mounts easily under the top cap into the top frame of the rack.
-
E4461BZ Plexiglas Front Door for 1.3 m Rack
E4461BZ Plexiglas Front Door for 1.3 m Rack
The Keysight E4461BZ will protect your equipment with a full length Plexiglas front door.
-
E4462BZ Plexiglas Front Door for 1.6 m Rack
E4462BZ Plexiglas Front Door for 1.6 m Rack
The Keysight E4462BZ will protect your equipment with a full length Plexiglas front door.
-
E4463BZ Plexiglas Front Door for 2.0 m Rack
E4463BZ Plexiglas Front Door for 2.0 m Rack
The Keysight E4463BZ will protect your equipment with a full length Plexiglas front door.
-
E7685AZ PDU Installation Kit
E7685AZ PDU Installation Kit
The E7685AZ power distribution unit installation kit is required to install a PDU into a rack.
-
E4468BZ Tie Kit for 1.6 m Rack
E4468BZ Tie Kit for 1.6 m Rack
The Keysight E4468BZ tie kit for the E3661B 1.6 m rack is used to join two or more racks together to create a multi-bay configuration.
-
E7792AZ Tie Kit for 2.0 m Rack
E7792AZ Tie Kit for 2.0 m Rack
The Keysight E7792AZ tie kit for the E3662B 2.0 m rack is used to join two or more racks together to create a multi-bay configuration.
-
46298SZ Work Surface
46298SZ Work Surface
The Keysight 46298SZ work surface is stationary and is designed to remain securely in place.