Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Instrument Rack Accessories

A selection of rack accessories provides flexibility to meet the vast majority of racking applications.

  • Ballast deters the cabinet from tipping forward if heavy slide-mounted devices are extended from the rack.
  • Mount a drawer in the rack to keep manuals or spare cables close to where they are needed.
  • Extractor fans are used to increase air flow through the rack cabinet.
  • Front door provides a consistent appearance to the rack and is lockable to control access to the instruments and peripherals mounted in the rack
  • The power distribution unit (PDU) conveniently supplies power to equipment mounted in the rack
  • Tie kits are used to join two or more racks together to create a multi-bay configuration
  • The work surface provides a convenient work shelf utility area at the front of the rack
  • 35181J Storage Drawer, 3.5 in (89 mm) 35181J Storage Drawer, 3.5 in (89 mm) 

    35181J Storage Drawer, 3.5 in (89 mm)

    The Keysight 35181J storage drawer provides storage space for miscellaneous items.

  • 35181M Testmobile Drawer, 5.25 in (133 mm) 35181M Testmobile Drawer, 5.25 in (133 mm) 

    35181M Testmobile Drawer, 5.25 in (133 mm)

    The Keysight 35181M storage drawer provides storage space for miscellaneous items.

  • E4470AZ Extractor Fan, 100-120 V (200 cfm) E4470AZ Extractor Fan, 100-120 V (200 cfm) 

    E4470AZ Extractor Fan, 100-120 V (200 cfm)

    The Keysight E4470AZ customer installable extractor fan is used to increase airflow through a rack cabinet.

  • E4471AZ Extractor Fan, 200-240 V (200 cfm) E4471AZ Extractor Fan, 200-240 V (200 cfm) 

    E4471AZ Extractor Fan, 200-240 V (200 cfm)

    The Keysight E4471AZ customer installable extractor fan mounts easily under the top cap into the top frame of the rack.

  • E4461BZ Plexiglas Front Door for 1.3 m Rack E4461BZ Plexiglas Front Door for 1.3 m Rack 

    E4461BZ Plexiglas Front Door for 1.3 m Rack

    The Keysight E4461BZ will protect your equipment with a full length Plexiglas front door.

  • E4462BZ Plexiglas Front Door for 1.6 m Rack E4462BZ Plexiglas Front Door for 1.6 m Rack 

    E4462BZ Plexiglas Front Door for 1.6 m Rack

    The Keysight E4462BZ will protect your equipment with a full length Plexiglas front door.

  • E4463BZ Plexiglas Front Door for 2.0 m Rack E4463BZ Plexiglas Front Door for 2.0 m Rack 

    E4463BZ Plexiglas Front Door for 2.0 m Rack

    The Keysight E4463BZ will protect your equipment with a full length Plexiglas front door.

  • E7685AZ PDU Installation Kit E7685AZ PDU Installation Kit 

    E7685AZ PDU Installation Kit

    The E7685AZ power distribution unit installation kit is required to install a PDU into a rack.

  • E4468BZ Tie Kit for 1.6 m Rack E4468BZ Tie Kit for 1.6 m Rack 

    E4468BZ Tie Kit for 1.6 m Rack

    The Keysight E4468BZ tie kit for the E3661B 1.6 m rack is used to join two or more racks together to create a multi-bay configuration.

  • E7792AZ Tie Kit for 2.0 m Rack E7792AZ Tie Kit for 2.0 m Rack 

    E7792AZ Tie Kit for 2.0 m Rack

    The Keysight E7792AZ tie kit for the E3662B 2.0 m rack is used to join two or more racks together to create a multi-bay configuration.

  • 46298SZ Work Surface 46298SZ Work Surface 

    46298SZ Work Surface

    The Keysight 46298SZ work surface is stationary and is designed to remain securely in place.