Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

DC Power Supplies - Discontinued and Obsolete Products

Product support information for your discontinued and obsolete DC Power Supply products.

  • 14575A Multiplexing Remote Front Panel [Obsoleto] 14575A Multiplexing Remote Front Panel [Obsoleto] 

    14575A Multiplexing Remote Front Panel [Obsoleto]

    Keysight 14575A Multiplexing Remote Front Panel, designed for the 663xxA Series, controls and displays up to 6 remotely located dc source units. There is no replacement for this discontinued product.

  • 59510A Relay Accessory [Obsoleto] 59510A Relay Accessory [Obsoleto] 

    59510A Relay Accessory [Obsoleto]

    The Keysight 59510A is a remote-controlled relay device. It can be configured to switch dc power in multiple test fixtures or provide extra...

  • 59511A Polarity Reversal Relay Device [Obsoleto] 59511A Polarity Reversal Relay Device [Obsoleto] 

    59511A Polarity Reversal Relay Device [Obsoleto]

    The Keysight 59511A is a remote-controlled relay device. It can be configured to switch dc power in multiple test fixtures or provide extra...

  • 6010A 1200W DC System Power Supplies, No Interface, Single Output [Obsoleto] 6010A 1200W DC System Power Supplies, No Interface, Single Output [Obsoleto] 

    6010A 1200W DC System Power Supplies, No Interface, Single Output [Obsoleto]

    Greater one-box versatility with autoranging outputs

  • 6011A 1064W DC System Power Supply, No Interface, Single Output [Obsoleto] 6011A 1064W DC System Power Supply, No Interface, Single Output [Obsoleto] 

    6011A 1064W DC System Power Supply, No Interface, Single Output [Obsoleto]

    Greater one-box versatility with autoranging outputs

  • 6012B 1200W DC System Power Supply, No Interface, Single Output [Obsoleto] 6012B 1200W DC System Power Supply, No Interface, Single Output [Obsoleto] 

    6012B 1200W DC System Power Supply, No Interface, Single Output [Obsoleto]

    Greater one-box versatility with autoranging outputs

  • 6015A 1050W DC System Power Supplies, no Interface, Single Output [Obsoleto] 6015A 1050W DC System Power Supplies, no Interface, Single Output [Obsoleto] 

    6015A 1050W DC System Power Supplies, no Interface, Single Output [Obsoleto]

    Greater one-box versatility with autoranging outputs

  • 6023A Autoranging dc Power Supply, 20V, 30A [Obsoleto] 6023A Autoranging dc Power Supply, 20V, 30A [Obsoleto] 

    6023A Autoranging dc Power Supply, 20V, 30A [Obsoleto]

    The Keysight 6023A is part of the 601x series of autoranging power supplies which provide maximum power over a wide range of voltage and...

  • 6028A Autoranging dc Power Supply, 60V, 10A [Obsoleto] 6028A Autoranging dc Power Supply, 60V, 10A [Obsoleto] 

    6028A Autoranging dc Power Supply, 60V, 10A [Obsoleto]

    The Keysight 6028A is part of the 601x series of autoranging power supplies which provide maximum power over a wide range of voltage and

  • 6114A Voltage Source [Obsoleto] 6114A Voltage Source [Obsoleto] 

    6114A Voltage Source [Obsoleto]

    Keysight 6114A voltage source is highly accurate, stable, and easy-to-use. There is no replacement for this discontinued product.

  • 6115A Voltage Source [Obsoleto] 6115A Voltage Source [Obsoleto] 

    6115A Voltage Source [Obsoleto]

    Keysight 6115A voltage source is highly accurate, stable, and easy-to-use. There is no replacement for this discontinued product.

  • 6177C Current Source [Obsoleto] 6177C Current Source [Obsoleto] 

    6177C Current Source [Obsoleto]

    The Keysight 6177C constant current and voltage-limit power supplies offer exceptional regulation and stability. ..

  • 6181C Current Source [Obsoleto] 6181C Current Source [Obsoleto] 

    6181C Current Source [Obsoleto]

    The Keysight 6181C constant current and voltage-limit power supplies offer exceptional regulation and stability.

  • 6186C Current Source [Obsoleto] 6186C Current Source [Obsoleto] 

    6186C Current Source [Obsoleto]

    The Keysight 6186C constant current and voltage-limit power supplies offer exceptional regulation and stability.

  • 6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [Obsoleto] 6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [Obsoleto] 

    6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [Obsoleto]

    The Keysight 6205C dual-output power supply is equipped with 10-turn output voltage controls, volt-ampere meter, meter function ...

  • 6209B Single-output power supply, 0-320 Vdc [Obsoleto] 6209B Single-output power supply, 0-320 Vdc [Obsoleto] 

    6209B Single-output power supply, 0-320 Vdc [Obsoleto]

    The Keysight 6209B is equipped with a 10-turn voltage and current controls and front and rear panel terminals.

  • 6227B Power Supply [Obsoleto] 6227B Power Supply [Obsoleto] 

    6227B Power Supply [Obsoleto]

    The Keysight 6227B series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and ...

  • 6228B Power Supply [Obsoleto] 6228B Power Supply [Obsoleto] 

    6228B Power Supply [Obsoleto]

    The Keysight 6228B series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series

  • 6253A Power Supply [Obsoleto] 6253A Power Supply [Obsoleto] 

    6253A Power Supply [Obsoleto]

    The Keysight 6253A series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and auto-parallel operation..

  • 6255A Power Supply [Obsoleto] 6255A Power Supply [Obsoleto] 

    6255A Power Supply [Obsoleto]

    The Keysight 6255A series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series ...

  • 6260B dc Power Supply [Obsoleto] 6260B dc Power Supply [Obsoleto] 

    6260B dc Power Supply [Obsoleto]

    The Keysight 6260B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation

  • 6268B dc Power Supply [Obsoleto] 6268B dc Power Supply [Obsoleto] 

    6268B dc Power Supply [Obsoleto]

    The Keysight 6268B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation, low ripple and noise, and moderate programming speeds...

  • 6269B dc Power Supply [Obsoleto] 6269B dc Power Supply [Obsoleto] 

    6269B dc Power Supply [Obsoleto]

    The 6269B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation...

  • 6274B dc Power Supply [Obsoleto] 6274B dc Power Supply [Obsoleto] 

    6274B dc Power Supply [Obsoleto]

    The 6274B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation...

  • 6282A Power Supply [Obsoleto] 6282A Power Supply [Obsoleto] 

    6282A Power Supply [Obsoleto]

    The Keysight 6282A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6286A Power Supply [Obsoleto] 6286A Power Supply [Obsoleto] 

    6286A Power Supply [Obsoleto]

    The Keysight 6286A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies

  • 6291A Power Supply [Obsoleto] 6291A Power Supply [Obsoleto] 

    6291A Power Supply [Obsoleto]

    The Keysight 6291A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6296A Power Supply [Obsoleto] 6296A Power Supply [Obsoleto] 

    6296A Power Supply [Obsoleto]

    The Keysight 6296A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6825A Power Supply/Amplifier [Obsoleto] 6825A Power Supply/Amplifier [Obsoleto] 

    6825A Power Supply/Amplifier [Obsoleto]

    The Keysight 6825A power supply/amplifier is a general-purpose instrument, useful in laboratories engaged in research and...

  • 6826A Power Supply/Amplifier [Obsoleto] 6826A Power Supply/Amplifier [Obsoleto] 

    6826A Power Supply/Amplifier [Obsoleto]

    The Keysight 6826A power supply/amplifier is a general-purpose instrument useful in laboratories engaged in research and

  • 6827A Power Supply/Amplifier [Obsoleto] 6827A Power Supply/Amplifier [Obsoleto] 

    6827A Power Supply/Amplifier [Obsoleto]

    The Keysight 6827A power supply/amplifier is a general-purpose instruments useful in laboratories engaged in research and...

  • 66111A Fast Transient dc Source, 15V, 3A [Obsoleto] 66111A Fast Transient dc Source, 15V, 3A [Obsoleto] 

    66111A Fast Transient dc Source, 15V, 3A [Obsoleto]

    Keysight 66111A fast transient dc source is a low cost solution that delivers high throughput and exceptional sourcing capabilities. The 66111A has been replaced by the 66311B.

  • 66311A Mobile Communications dc Source, 15V, 3A [Obsoleto] 66311A Mobile Communications dc Source, 15V, 3A [Obsoleto] 

    66311A Mobile Communications dc Source, 15V, 3A [Obsoleto]

    The Keysight 66311A mobile communications dc source provides high throughput, exceptional sourcing, and precision measurement. The 66311A has been replaced by the 66311B.

  • 66311D Mobile Communications DC Source w/ DVM, 15V, 3A [Obsoleto] 66311D Mobile Communications DC Source w/ DVM, 15V, 3A [Obsoleto] 

    66311D Mobile Communications DC Source w/ DVM, 15V, 3A [Obsoleto]

    The Keysight 66311D mobile communications DC source provides high throughput, exceptional sourcing, and precision measurement

  • 66312A 40 Watt Dynamic Measurement dc Source, 20V, 2A [Obsoleto] 66312A 40 Watt Dynamic Measurement dc Source, 20V, 2A [Obsoleto] 

    66312A 40 Watt Dynamic Measurement dc Source, 20V, 2A [Obsoleto]

    The Keysight 66312A Dynamic Measurement dc Source provides dynamic measurement and...

  • E4370A Multi-Cell Charger/Discharger Mainframe [Obsoleto] E4370A Multi-Cell Charger/Discharger Mainframe [Obsoleto] 

    E4370A Multi-Cell Charger/Discharger Mainframe [Obsoleto]

    The Keysight E4370A is specifically designed for lithium-ion cell manufacturers who are seeking higher yield and lower operating costs for...

  • "A" Versions of N6700 MPS: Models N6700A, N6710A, N672xA, N673xA, N674xA [Descontinuado] 

    "A" Versions of N6700 MPS: Models N6700A, N6710A, N672xA, N673xA, N674xA [Descontinuado]

    These "A" version products were discontinued in November 2004. This page provides cross-reference information from earlier "A"version products to newer B-version products.

  • 14565A Device Characterization Software [Obsoleto] 14565A Device Characterization Software [Obsoleto] 

    14565A Device Characterization Software [Obsoleto]

    The Keysight 14565A software was designed for easy evaluation of Battery Powered Device current profiles to ensure long operating life of devices.

  • 14565U Device Characterization Software Upgrade [Obsoleto] 14565U Device Characterization Software Upgrade [Obsoleto] 

    14565U Device Characterization Software Upgrade [Obsoleto]

    The Keysight 14565U Device Characterization Software is designed for easy evaluation of Portable Battery Powered Device (like 3G handsets, PDA, WLAN, and Bluetooth enable devices) current profiles to ensure long operating life of devices.

  • 1465A-053 Battery Drain Analyzer [Obsoleto] 1465A-053 Battery Drain Analyzer [Obsoleto] 

    1465A-053 Battery Drain Analyzer [Obsoleto]

    Adds 14565A Device Characterization Software with Battery Drain Analysis to the Keysight 66319B/D or 66321B/D. This adds long-term data logging and CCDF statistical analysis to these products.

  • 6030A Fonte de alimentação CC de sistema com seleção automática de faixa, 200V, 17A [Descontinuado] 6030A Fonte de alimentação CC de sistema com seleção automática de faixa, 200V, 17A [Descontinuado] 

    6030A Fonte de alimentação CC de sistema com seleção automática de faixa, 200V, 17A [Descontinuado]

  • 6031A Fonte de alimentação CC de sistema com seleção automática de faixa, 20V, 120A [Descontinuado] 6031A Fonte de alimentação CC de sistema com seleção automática de faixa, 20V, 120A [Descontinuado] 

    6031A Fonte de alimentação CC de sistema com seleção automática de faixa, 20V, 120A [Descontinuado]

  • 6032A Fonte de alimentação CC de sistema com seleção automática de faixa, 60V, 50A [Descontinuado] 6032A Fonte de alimentação CC de sistema com seleção automática de faixa, 60V, 50A [Descontinuado] 

    6032A Fonte de alimentação CC de sistema com seleção automática de faixa, 60V, 50A [Descontinuado]

  • 6033A Fonte de alimentação CC de sistema com seleção automática de faixa, 20V, 30A [Descontinuado] 6033A Fonte de alimentação CC de sistema com seleção automática de faixa, 20V, 30A [Descontinuado] 

    6033A Fonte de alimentação CC de sistema com seleção automática de faixa, 20V, 30A [Descontinuado]

  • 6035A Fonte de alimentação CC de sistema com seleção automática de faixa, 500V, 5A [Descontinuado] 6035A Fonte de alimentação CC de sistema com seleção automática de faixa, 500V, 5A [Descontinuado] 

    6035A Fonte de alimentação CC de sistema com seleção automática de faixa, 500V, 5A [Descontinuado]

  • 6038A Fonte de alimentação CC de sistema com seleção automática de faixa, 60V, 10A [Descontinuado] 6038A Fonte de alimentação CC de sistema com seleção automática de faixa, 60V, 10A [Descontinuado] 

    6038A Fonte de alimentação CC de sistema com seleção automática de faixa, 60V, 10A [Descontinuado]

  • 6060B Carga eletrônica CC de 300 Watts [Descontinuado] 6060B Carga eletrônica CC de 300 Watts [Descontinuado] 

    6060B Carga eletrônica CC de 300 Watts [Descontinuado]

    A 6060B da Keysight é uma carga eletrônica de 300 W com uma saída, ideal para avaliação de fontes de alimentação CC e componentes de potência em aplicações de bancada.

  • 6060B-J08 Opção especial para cargas eletrônicas, 300 W, 70 V [Descontinuado] 6060B-J08 Opção especial para cargas eletrônicas, 300 W, 70 V [Descontinuado] 

    6060B-J08 Opção especial para cargas eletrônicas, 300 W, 70 V [Descontinuado]

    As cargas eletrônicas CC de 300 W da série 6060 são ideiais para testar e avaliar fontes de alimentação CC e componentes de potência…

  • 6063B Carga eletrônica CC de 250 Watts [Descontinuado] 6063B Carga eletrônica CC de 250 Watts [Descontinuado] 

    6063B Carga eletrônica CC de 250 Watts [Descontinuado]

    A 6063B da Keysight é uma carga eletrônica de 250 W com saída única, ideal para avaliação de fontes de alimentação CC e componentes de potência em aplicações de bancada.

  • 6611C Fonte de alimentação de sistema de 40 W, 8V, 5A [Descontinuado] 6611C Fonte de alimentação de sistema de 40 W, 8V, 5A [Descontinuado] 

    6611C Fonte de alimentação de sistema de 40 W, 8V, 5A [Descontinuado]

  • 6611C-J05 Pedido especial de fonte de alimentação, 10V, 5A [Descontinuado] 6611C-J05 Pedido especial de fonte de alimentação, 10V, 5A [Descontinuado] 

    6611C-J05 Pedido especial de fonte de alimentação, 10V, 5A [Descontinuado]

  • 6612C Fonte de alimentação de sistema de 40 W, 20V, 2A [Descontinuado] 6612C Fonte de alimentação de sistema de 40 W, 20V, 2A [Descontinuado] 

    6612C Fonte de alimentação de sistema de 40 W, 20V, 2A [Descontinuado]

  • 6613C Fonte de alimentação de sistema de 50 W, 50V, 1A [Descontinuado] 6613C Fonte de alimentação de sistema de 50 W, 50V, 1A [Descontinuado] 

    6613C Fonte de alimentação de sistema de 50 W, 50V, 1A [Descontinuado]

  • 6614C Fonte de alimentação de sistema de 50 W, 100V, 0,5A [Descontinuado] 6614C Fonte de alimentação de sistema de 50 W, 100V, 0,5A [Descontinuado] 

    6614C Fonte de alimentação de sistema de 50 W, 100V, 0,5A [Descontinuado]

  • 6621A Fonte de alimentação de sistema, 80 W, 2 saídas [Descontinuado] 6621A Fonte de alimentação de sistema, 80 W, 2 saídas [Descontinuado] 

    6621A Fonte de alimentação de sistema, 80 W, 2 saídas [Descontinuado]

  • 6622A Fonte de alimentação de sistema, 80 W, 2 saídas [Descontinuado] 6622A Fonte de alimentação de sistema, 80 W, 2 saídas [Descontinuado] 

    6622A Fonte de alimentação de sistema, 80 W, 2 saídas [Descontinuado]

  • 6623A Fonte de alimentação de sistema de precisão, 80 W, 3 saídas [Descontinuado] 6623A Fonte de alimentação de sistema de precisão, 80 W, 3 saídas [Descontinuado] 

    6623A Fonte de alimentação de sistema de precisão, 80 W, 3 saídas [Descontinuado]

  • 6624A Fonte de alimentação de sistema, 40 W, 4 saídas [Descontinuado] 6624A Fonte de alimentação de sistema, 40 W, 4 saídas [Descontinuado] 

    6624A Fonte de alimentação de sistema, 40 W, 4 saídas [Descontinuado]

  • 6625A Fonte de alimentação de sistema de precisão, 25 W ou 50 W, 2 saídas [Descontinuado] 6625A Fonte de alimentação de sistema de precisão, 25 W ou 50 W, 2 saídas [Descontinuado] 

    6625A Fonte de alimentação de sistema de precisão, 25 W ou 50 W, 2 saídas [Descontinuado]

  • 6626A Fonte de alimentação de sistema de precisão, 25 W ou 50 W, 4 saídas [Descontinuado] 6626A Fonte de alimentação de sistema de precisão, 25 W ou 50 W, 4 saídas [Descontinuado] 

    6626A Fonte de alimentação de sistema de precisão, 25 W ou 50 W, 4 saídas [Descontinuado]

  • 6627A Fonte de alimentação de sistema de precisão, 50 W, 4 saídas [Descontinuado] 6627A Fonte de alimentação de sistema de precisão, 50 W, 4 saídas [Descontinuado] 

    6627A Fonte de alimentação de sistema de precisão, 50 W, 4 saídas [Descontinuado]

  • 6628A Fonte de alimentação de sistema de precisão, 50 W, 2 saídas [Descontinuado] 6628A Fonte de alimentação de sistema de precisão, 50 W, 2 saídas [Descontinuado] 

    6628A Fonte de alimentação de sistema de precisão, 50 W, 2 saídas [Descontinuado]

  • 6629A Fonte de alimentação de sistema de precisão, 50 W, 4 saídas [Descontinuado] 6629A Fonte de alimentação de sistema de precisão, 50 W, 4 saídas [Descontinuado] 

    6629A Fonte de alimentação de sistema de precisão, 50 W, 4 saídas [Descontinuado]

  • 6631B Fonte de alimentação de sistema de 80 W, 8 V, 10 A [Descontinuado] 6631B Fonte de alimentação de sistema de 80 W, 8 V, 10 A [Descontinuado] 

    6631B Fonte de alimentação de sistema de 80 W, 8 V, 10 A [Descontinuado]

  • 6632B Fonte de alimentação de sistema de 100 W, 20V, 5A [Descontinuado] 6632B Fonte de alimentação de sistema de 100 W, 20V, 5A [Descontinuado] 

    6632B Fonte de alimentação de sistema de 100 W, 20V, 5A [Descontinuado]

  • 6633B Fonte de alimentação de sistema de 100 W, 50V, 2A [Descontinuado] 6633B Fonte de alimentação de sistema de 100 W, 50V, 2A [Descontinuado] 

    6633B Fonte de alimentação de sistema de 100 W, 50V, 2A [Descontinuado]

  • 6634B Fonte de alimentação de sistema de 100 W, 100V, 1A [Descontinuado] 6634B Fonte de alimentação de sistema de 100 W, 100V, 1A [Descontinuado] 

    6634B Fonte de alimentação de sistema de 100 W, 100V, 1A [Descontinuado]

  • E36102A DC Power Supply, 6V, 5A, 30W [Descontinuado] E36102A DC Power Supply, 6V, 5A, 30W [Descontinuado] 

    E36102A DC Power Supply, 6V, 5A, 30W [Descontinuado]

    • 6V, 5A, 30W
    • Single output
    • USB, LAN/LXI Core
    • Compact size (2U, ¼ rack)
       

  • E36103A DC power supply, 20V, 2A, 40W [Descontinuado] E36103A DC power supply, 20V, 2A, 40W [Descontinuado] 

    E36103A DC power supply, 20V, 2A, 40W [Descontinuado]

    • 20V, 2A, 40W
    • Single output
    • USB, LAN/LXI Core
    • Compact size (2U, ¼ rack)

  • E36104A DC power supply, 35V, 1A, 35W [Descontinuado] E36104A DC power supply, 35V, 1A, 35W [Descontinuado] 

    E36104A DC power supply, 35V, 1A, 35W [Descontinuado]

    • 35V, 1A, 35W
    • Single output
    • USB, LAN/LXI Core
    • Compact size (2U, ¼ rack)

  • E36105A DC power supply, 60V, 0.6A, 36W [Descontinuado] E36105A DC power supply, 60V, 0.6A, 36W [Descontinuado] 

    E36105A DC power supply, 60V, 0.6A, 36W [Descontinuado]

    • 60V, 0.6A, 36W
    • Single output
    • USB, LAN/LXI Core
    • Compact size (2U, ¼ rack)

  • E36106A DC power supply, 100V, 0.4A, 40W [Descontinuado] E36106A DC power supply, 100V, 0.4A, 40W [Descontinuado] 

    E36106A DC power supply, 100V, 0.4A, 40W [Descontinuado]

    • 100V, 0.4A, 40W
    • Single output
    • USB, LAN/LXI Core
    • Compact size (2U, ¼ rack)

  • E3610A Fonte de alimentação de 30 W, 8 V, 3 A ou 15 V, 2 A [Descontinuado] E3610A Fonte de alimentação de 30 W, 8 V, 3 A ou 15 V, 2 A [Descontinuado] 

    E3610A Fonte de alimentação de 30 W, 8 V, 3 A ou 15 V, 2 A [Descontinuado]

  • E3611A Fonte de alimentação de 30 W, 20 V, 1,5 A ou 35 V, 0,85 A [Descontinuado] E3611A Fonte de alimentação de 30 W, 20 V, 1,5 A ou 35 V, 0,85 A [Descontinuado] 

    E3611A Fonte de alimentação de 30 W, 20 V, 1,5 A ou 35 V, 0,85 A [Descontinuado]

  • E3612A Fonte de alimentação de 30 W, 60 V, 0,5 A ou 120 V, 0,25 A [Descontinuado] E3612A Fonte de alimentação de 30 W, 60 V, 0,5 A ou 120 V, 0,25 A [Descontinuado] 

    E3612A Fonte de alimentação de 30 W, 60 V, 0,5 A ou 120 V, 0,25 A [Descontinuado]

  • E3614A Fonte de alimentação de 48 W, 8 V, 6 A [Descontinuado] E3614A Fonte de alimentação de 48 W, 8 V, 6 A [Descontinuado] 

    E3614A Fonte de alimentação de 48 W, 8 V, 6 A [Descontinuado]

  • E3615A Fonte de alimentação de 60 W, 20 V, 3 A [Descontinuado] E3615A Fonte de alimentação de 60 W, 20 V, 3 A [Descontinuado] 

    E3615A Fonte de alimentação de 60 W, 20 V, 3 A [Descontinuado]

  • E3616A Fonte de alimentação de 60 W, 35 V, 1,7 A [Descontinuado] E3616A Fonte de alimentação de 60 W, 35 V, 1,7 A [Descontinuado] 

    E3616A Fonte de alimentação de 60 W, 35 V, 1,7 A [Descontinuado]

  • E3617A Fonte de alimentação de 60 W, 60 V, 1 A [Descontinuado] E3617A Fonte de alimentação de 60 W, 60 V, 1 A [Descontinuado] 

    E3617A Fonte de alimentação de 60 W, 60 V, 1 A [Descontinuado]

  • E4350B, E4351B Solar Array Simulators [Descontinuado] E4350B, E4351B Solar Array Simulators [Descontinuado] 

    E4350B, E4351B Solar Array Simulators [Descontinuado]

    Product support information for your discontinued and obsolete Solar Array Simulators

  • Fontes de alimentação de sistema CC, 200 W, sem interface, saída única [Descontinuado] Fontes de alimentação de sistema CC, 200 W, sem interface, saída única [Descontinuado] 

    Fontes de alimentação de sistema CC, 200 W, sem interface, saída única [Descontinuado]

    Visão geral: Fontes confiáveis com saída limpa, garantindo medições precisas

  • Fontes de alimentação de sistema CC, 2000 W, sem interface, saída única [Descontinuado] Fontes de alimentação de sistema CC, 2000 W, sem interface, saída única [Descontinuado] 

    Fontes de alimentação de sistema CC, 2000 W, sem interface, saída única [Descontinuado]

    Visão geral: soluções eficientes que proporcionam alta potência e baixo ruído

  • N3280A Component Test DC Source, 5 W, 4 outputs [Obsoleto] N3280A Component Test DC Source, 5 W, 4 outputs [Obsoleto] 

    N3280A Component Test DC Source, 5 W, 4 outputs [Obsoleto]

    The Keysight N3280A DC source offers semiconductor ATE manufacturers a reduction in test time, integration time and rack space.

  • N6705A Analisador de potência CC, modular, 600 W, 4 slots [Obsoleto] N6705A Analisador de potência CC, modular, 600 W, 4 slots [Obsoleto] 

    N6705A Analisador de potência CC, modular, 600 W, 4 slots [Obsoleto]

    O analisador de potência CC N6705B oferece ganhos incomparáveis na produtividade quando se trata de fornecer e medir tensão e corrente CC de um DUT.

  • N6705B Analisador de potência CC, modular, 600 W, 4 Slots [Descontinuado] N6705B Analisador de potência CC, modular, 600 W, 4 Slots [Descontinuado] 

    N6705B Analisador de potência CC, modular, 600 W, 4 Slots [Descontinuado]

    O analisador de potência CC N6705B fornece ganhos de produtividade sem comparação, para fornecimento e medição de tensão e corrente CC ao DUT.

  • N6715B Analisador de potência CC com configuração personalizada, modelo base, 600 W, modular, 4 slot [Descontinuado] N6715B Analisador de potência CC com configuração personalizada, modelo base, 600 W, modular, 4 slot [Descontinuado] 

    N6715B Analisador de potência CC com configuração personalizada, modelo base, 600 W, modular, 4 slot [Descontinuado]

    O N6715B é um sistema feito sob encomenda que é enviado como um analisador de potência CC totalmente montado e testado. Cada N6715B consiste em 1 N6705B com 1 a 4 módulos. Para especificar quais módulos quer instalar, peça-os como opções do N6715B.

  • fontes de alimentação de sistema CC, 500 W, sem interface, saída única [Descontinuado] fontes de alimentação de sistema CC, 500 W, sem interface, saída única [Descontinuado] 

    fontes de alimentação de sistema CC, 500 W, sem interface, saída única [Descontinuado]

    Visão geral: Fonte flexível e confiável com recursos de proteção