Data Generators & Analyzer
Digital sources for functional and parametric tests.
Whether you require powerful pulses for the latest generation of laser diodes, need to characterize a high-speed serial bus device at the physical layer or need to get a detailed insight into your systems’ signal integrity.
Keysight Technologies offers a comprehensive portfolio containing
- 1 – 2 channel Pulse Pattern Generator up to 3.35 GHz
- Parallel BERT and Data Generator up to 28 GB/s.
Compare All Data Generators & Analyzers (6)
Find a Data Generator or Analyzer
-
81133A Pulse Pattern Generator, 3.35 GHz, single channel (1)
81133A Pulse Pattern Generator, 3.35 GHz, single channel
- The Keysight 81133A Pulse Pattern Generator - 3.35 GHz
- Single channel
- The next generation in Keysight's high-speed Pulse Pattern Generators.
-
81134A Pulse Pattern Generator, 3.35 GHz, dual-channel (1)
81134A Pulse Pattern Generator, 3.35 GHz, dual-channel
- The Keysight 81134A Pulse Pattern Generator - 3.35 GHz
- Dual-channel
- The next generation in Keysight's high-speed Pulse Pattern Generators
-
81150A Pulse Function Arbitrary Noise Generator (1)
81150A Pulse Function Arbitrary Noise Generator
- A 3-in-1 device with up to 120 MHz pulse generation
- Signal repetition time of up to 26 days
- FM, AM, PW, PWM, FSK modulation capabilities up to 10 MHz
-
81160A Pulse Function Arbitrary Noise Generator (1)
81160A Pulse Function Arbitrary Noise Generator
- 330 MHz pulse generator
- 500 MHz function arbitrary generator
- 2.5 GSa/s Sampling clock and 14 bit vertical resolution.
- Unique functionality increases test efficiency and confidence in the measurements
-
M8020A J-BERT High-Performance BERTs (1)
M8020A J-BERT High-Performance BERTs
- Data rates up to 8.5/ 16 Gb/s for pattern generator and error detector
- 1- 4 16 Gb/s BERT channels in a 5-slot AXIe chassis
- Integrated and adjustable ISI for loss emulation
- Built-in clock data recovery and equalization
-
N4974A PRBS Generator 44 Gb/s (1)
N4974A PRBS Generator 44 Gb/s
- 40 Gb/s, 28 Gb/s, or 25 Gb/s data rates
- Extended data rates with wideband option
- Three selectable PRBS patterns
-
Transition Time Converters
Transition Time Converters
- Designed to reduce signal transition times
- Ensures very low signal reflection far beyond the 3 dB point.
- The converters are fitted with two SMA connectors, one male, one female.
Data Generators/Analyzers & Accessories [Discontinued]
Product support information for your discontinued and obsolete Data Generator / Analyzer Platforms and Accessories.