Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Coaxial Transfer Switches

These transfer switches can be used in many different applications to increase system flexibility and simplify system design. The following are five examples: switch between two inputs and two outputs, use as a drop-out switch, use for signal reversal, configure as a SPDT switch, and bypass an active device.

Compare All Coaxial Transfer Switches (4)

Find an Electromechanical Switch

  • 87222C Coaxial Transfer Switch, DC to 26.5 GHz 87222C Coaxial Transfer Switch, DC to 26.5 GHz (1) 

    87222C Coaxial Transfer Switch, DC to 26.5 GHz

    The Keysight 87222C 4-port coaxial transfer switch offers flexibility in signal routing applications.

  • 87222D Coaxial Transfer Switch, DC to 40 GHz 87222D Coaxial Transfer Switch, DC to 40 GHz (1) 

    87222D Coaxial Transfer Switch, DC to 40 GHz

    The Keysight 87222D 4-port coaxial transfer switch provides exceptional repeatability, low insertion loss, and high isolation.

  • 87222E Coaxial Transfer Switch, DC to 50 GHz 87222E Coaxial Transfer Switch, DC to 50 GHz (1) 

    87222E Coaxial Transfer Switch, DC to 50 GHz

    The Keysight 87222E Transfer Switch, dc to 50 GHz, provides simplification of design in signal routing and conditioning applications.

  • L7222C Coaxial Transfer Switch, DC to 26.5 GHz L7222C Coaxial Transfer Switch, DC to 26.5 GHz (1) 

    L7222C Coaxial Transfer Switch, DC to 26.5 GHz

    The Keysight L7222C 4-port coaxial transfer switch provides exceptional repeatability, low insertion loss, and unmatched isolation for an economical price.