Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Comutadores SPDT

Esses comutadores SPDT podem ser utilizados para rotear sinais da entrada para dois caminhos de saída. O SPDT é um subgrupo dos comutadores Multiport.

Compare todos comutadores SPDT (16)

Find an Electromechanical Switch

  • 8761A Coaxial Switch, DC to 18 GHz, SPDT, 12 to 15 V 8761A Coaxial Switch, DC to 18 GHz, SPDT, 12 to 15 V (1) 

    8761A Coaxial Switch, DC to 18 GHz, SPDT, 12 to 15 V

    The Keysight 8761A is a single-pole, double-throw coaxial switch with excellent electrical and mechanical characteristics for 50 ohm.

  • 8761B Coaxial Switch, DC to 18 GHz, SPDT, 24 to 30 V 8761B Coaxial Switch, DC to 18 GHz, SPDT, 24 to 30 V (1) 

    8761B Coaxial Switch, DC to 18 GHz, SPDT, 24 to 30 V

    The Keysight 8761B is a single-pole, double-throw coaxial switch with excellent electrical and mechanical characteristics for 50 ohm.

  • 8762A Coaxial Switch, DC to 4 GHz, SPDT 8762A Coaxial Switch, DC to 4 GHz, SPDT (1) 

    8762A Coaxial Switch, DC to 4 GHz, SPDT

    The 8762A is a single-pole double-throw switch with high isolation, from more than 100dB to 4 GHz.

  • 8762B Coaxial Switch, DC to 18 GHz, SPDT 8762B Coaxial Switch, DC to 18 GHz, SPDT (1) 

    8762B Coaxial Switch, DC to 18 GHz, SPDT

    The 8762B is a single pole double-throw switch with high isolation, from at least 90dB to 18 GHz.

  • 8762C Coaxial Switch, DC to 26.5 GHz, SPDT 8762C Coaxial Switch, DC to 26.5 GHz, SPDT (1) 

    8762C Coaxial Switch, DC to 26.5 GHz, SPDT

    The Keysight 8762C is a single pole double-throw switch with high isolation, >50 dB to 26.5 GHz.

  • 8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms 8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms (1) 

    8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms

    The Keysight 8762F brings a new standard of performance to 75-ohm coaxial components.

  • 8765A Coaxial Switch, DC to 4 GHz, SPDT 8765A Coaxial Switch, DC to 4 GHz, SPDT (1) 

    8765A Coaxial Switch, DC to 4 GHz, SPDT

    The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems.

  • 8765B Coaxial Switch, DC to 20 GHz, SPDT 8765B Coaxial Switch, DC to 20 GHz, SPDT (1) 

    8765B Coaxial Switch, DC to 20 GHz, SPDT

    The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems.

  • 8765C Coaxial Switch, DC to 26.5 GHz, SPDT 8765C Coaxial Switch, DC to 26.5 GHz, SPDT (1) 

    8765C Coaxial Switch, DC to 26.5 GHz, SPDT

    The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems.

  • 8765D Coaxial Switch, DC to 40 GHz, SPDT 8765D Coaxial Switch, DC to 40 GHz, SPDT (1) 

    8765D Coaxial Switch, DC to 40 GHz, SPDT

    The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems and features excellent electrical and mechanical