Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Comutador de desvio

Esses comutadores de desvio podem ser utilizados para inserir ou remover automaticamente um componente de teste do caminho de um sinal. O comutador permite que o usuário "desvie" de um dispositivo ativo.

Compare todos comutadores de desvio (6)

Find an Electromechanical Switch

  • 8763A 4-Port Coaxial Switch, DC to 4 GHz 8763A 4-Port Coaxial Switch, DC to 4 GHz (1) 

    8763A 4-Port Coaxial Switch, DC to 4 GHz

    The Keysight 8763A multiport coaxial switch has four RF ports with one internal 50-ohm termination.

  • 8763B 4-Port Coaxial Switch, DC to 18 GHz 8763B 4-Port Coaxial Switch, DC to 18 GHz (1) 

    8763B 4-Port Coaxial Switch, DC to 18 GHz

    The 8763B multiport coaxial switch has four RF ports with one internal 50-ohm termination.

  • 8763C 4-Port Coaxial Switch, DC to 26.5 GHz 8763C 4-Port Coaxial Switch, DC to 26.5 GHz (1) 

    8763C 4-Port Coaxial Switch, DC to 26.5 GHz

    The Keysight 8763C multiport coaxial switch, dc to 26.5 GHz, has four RF ports with one internal 50 ohm termination.

  • 8764A 5-Port Coaxial Switch, DC to 4 GHz 8764A 5-Port Coaxial Switch, DC to 4 GHz (1) 

    8764A 5-Port Coaxial Switch, DC to 4 GHz

    The 8764A is a five-port switch providing low SWR, low insertion loss and more than 100 dB isolation.

  • 8764B 5-Port Coaxial Switch, DC to 18 GHz 8764B 5-Port Coaxial Switch, DC to 18 GHz (1) 

    8764B 5-Port Coaxial Switch, DC to 18 GHz

    The 8764B is a five-port switch providing low SWR, low insertion loss and more than 90 dB isolation.

  • 8764C 5-Port Coaxial Switch, DC to 26.5 GHz 8764C 5-Port Coaxial Switch, DC to 26.5 GHz (1) 

    8764C 5-Port Coaxial Switch, DC to 26.5 GHz

    The 8764C is a five-port switch providing low SWR, low insertion loss and greater than 90 dB isolation up to 18 GHz.