Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Acessórios de teste de RF e micro-ondas

Os acessórios de teste de micro-ondas e RF simplificam as configurações de teste e oferecem os melhores resultados de medição possíveis.

Economize até 15% em acessórios de teste de Micro-ondas

Junte-se a nós no Facebook

1-7 de 7

Sort:
User’s Guide, 11612V Option K68 and K69
Provides information on specifications, bias network, safety and regulatory information, and support/services from Keysight for the 11612V.

Manual do usuário 2017-04-01

PDF PDF 1.52 MB
11612BK01 Product Note
The 11612BK01 is a 50 GHz Bias Tee with high bias current (2 amps max) capability. This Bias Module has 2.4 mm female connectors on the RF Input and RF + DC Output connectors. The start frequency is 400 MHz due to the effects of the changes to the bias coil windings that are needed for 2-amp operation.

Manual do usuário 2016-08-12

PDF PDF 75 KB
Operating and Service Manual, 11590B Bias Network
Provides information on specifications, installation, storage and shipment, operation, performance tests, adjustments, and replaceable parts for the 11590B Bias Network.

Manual de operação 2015-01-01

PDF PDF 616 KB
11612V Option K11 Bias Network User's Guide
Provides information on the 11612V Option K11 Bias Network.

Manual do usuário 2014-11-01

PDF PDF 437 KB
11590B Bias Network Specifications Summary

Folha de Dados 2001-12-17

PDF PDF 10 KB
11612B Bias Network Operating and Service Manual
11612B Bias Network Operating and Service Manual

Manual do usuário 2001-11-09

11612A Bias Network Operating and Service Manual (Dec89)
Attached to this page is the downloadable Operating and Service Manual for the Keysight 11612A bias network, and includes Option 001.

Manual do usuário 2001-10-31