Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Acessórios de teste de RF e micro-ondas

Os acessórios de teste de micro-ondas e RF simplificam as configurações de teste e oferecem os melhores resultados de medição possíveis.

Economize até 15% em acessórios de teste de Micro-ondas

Junte-se a nós no Facebook

1-12 de 12

Sort:
85024A High Frequency Probe User's and Service Guide
85024A High Frequency Probe User's and Service Guide

Manual do usuário 2019-03-06

PDF PDF 869 KB
85024A High Frequency Probe - Technical Overview
This technical overview describes the 85024A high frequency probe. It includes information on applications, spectrum analysis, network analysis, the probe's advanced design, and compatibility with other instruments. Also listed are specifications and accessories.

Visão Técnica 2018-10-02

PDF PDF 1.96 MB
Measuring Frequency Response with E5061B LF Network Analyzer
This application note describes fundamentals on low frequency network analysis by featuring the E5061B LF-RF network analyzer. Here we mainly discuss simple low frequency 2-port device measurements and associated topics.

Nota de aplicação 2018-02-22

Active Differential Probes U1818A/B - Technical Overview
Technical overview for U1818A/B that provide high differential input impedance (100 KHz to 7/12 GHz). For users who are involved in wireline, wireless comms, aerospace/defense, high speed PCB design.

Visão Técnica 2016-11-02

Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

Catálogo 2015-04-28

U1818A/B 7/12 GHz Active Differential Probes Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight U1818A/B Active Differential Probes.

Materiais promocionais 2012-12-21

PDF PDF 561 KB
U1818A/B Active Differential Probe Operating and Service Manual

Manual de operação 2009-12-01

U1818A/B Active Differential Probe Handling Guide and Tips

Guia de referência 2009-11-17

PDF PDF 1.29 MB
High frequency probing solutions for time and frequency domain
This application note discusses high-frequency probing using U1818A/B active differential probes with a network, spectrum, and signal source analyzer.

Nota de aplicação 2009-09-23

41800A Active Probe Technical Overview

Visão Técnica 2003-04-10

Network, Spectrum, and Impedance Evaluation of Electronic Circuits and Components (AN 1308-1)
This Application Note describes how the Keysight 4395A/96B can be used to contribute fast cycle time for electronic circuit/component development.

Nota de aplicação 2001-12-19

41800A Active Probe Operation Note
This manual describes basic information needed to use the 41800A. It provides a general information, specifications, installation, operation, performance test, adjustment, and service information.

Manual do usuário 2001-01-01

PDF PDF 1.81 MB