Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Comparar Produtos

Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes.

Selecionar Características

18 de 18 product matches

Sort:
Produto Amplifier Type Frequency Range Gain Noise Figure
U7227A U7227A USB Preamplifier 10 MHz to 4 GHz 19 dB <5.5 dB (10 to 100 MHz)
<5 dB (10 MHz to 4 GHz)
U7227C U7227C USB Preamplifier 100 MHz to 26.5 GHz 23 dB <6 dB (100 MHz to 4 GHz)
<5 dB (4 to 6 GHz)
<4 dB (6 to 18 GHz)
<5 dB (18 to 26.5 GHz)
U7227F U7227F USB Preamplifier 2 to 50 GHz 28 dB <10 dB (2 to 4 GHz)
<8 dB (4 to 40 GHz)
<9 dB (40 to 44 GHz)
<10 dB (44 to 50 GHz)
N4985A N4985A

A partir de: Baseado na Configuração

Como Comprar

System Amplifier 100 kHz to 50 GHz 30 dB 5 at 2 to 30 GHz
12 at 50 GHz
83006A 83006A System Amplifier 10 MHz to 26.5 GHz 20 dB 13 dB (100 MHz to 0.1 GHz)
8 dB (0.1 to 18 GHz) 
13 dB (18 to 26.5 GHz)
87405B 87405B Preamplifier 10 MHz to 4 GHz 24 dB 5 dB (10 MHz to 4 GHz)
87405C 87405C Preamplifier 100 MHz to 18 GHz 25 dB 6 dB( 0.1 to 4 GHz)
4.5 dB (4 to 18 GHz)
83051A 83051A System Amplifier 45 MHz to 50 GHz 23 dB 12 dB ( 45 MHz to 2 GHz)
6 dB (2 to 26.5 GHz)
10 dB (26.5 to 50 GHz)
83017A 83017A System Amplifier 500 MHz to 26.5 GHz 25 dB 8 dB (500 MHz to 20 GHz)
13 dB (20 to 26.5 GHz)
83018A 83018A System Amplifier 2 GHz to 26.5 GHz 27 dB 10 dB (2 to 20 GHz)
13 dB (20 to 26.5 GHz)
83020A 83020A System Amplifier 2 GHz to 26.5 GHz 30 dB 10 dB (2 to 20 GHz)
13 dB (20 to 26.5 GHz)
83050A 83050A System Amplifier 2 GHz to 50 GHz 21 dB 6 dB ( 2 to 26.5 GHz)
10 dB (26.5 to 50 GHz)
87415A 87415A System Amplifier 2 GHz to 8 GHz 25 dB 13 dB
U7228F U7228F USB Preamplifier 2 to 50 GHz 28 dB <10 dB (2 to 4 GHz)
<8 dB (4 to 40 GHz)
<9 dB (40 to 44 GHz)
<10 dB (44 to 50 GHz)
U7228C U7228C USB Preamplifier 100 MHz to 26.5 GHz 23 dB <6 dB (100 MHz to 4 GHz)
<5 dB (4 to 6 GHz)
<4 dB (6 to 18 GHz)
<5 dB (18 to 26.5 GHz)
U7228A U7228A USB Preamplifier 10 MHz to 4 GHz 19 dB <5.5 dB (10 to 100 MHz)
<5 dB (10 MHz to 4 GHz)
87422A 87422A Amplifier Power Supply N/A N/A dB N/A
87421A 87421A n/a n/a n/a n/a