Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Comparar Produtos

Phase Noise Measurement

Ver todos os produtos dessa coleção

Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes.

Selecionar Características

Selecionar produtos para comparar

4 de 4 product matches

Sort:
Produto Measurement Capabilities Frequency Range Offset Frequency Range Phase Noise Sensitivity Reference Source DC Sources for Oscillator Characterization Transient/RF Transient Measurements Additional Information
N5511A Phase Noise Test System, 50 kHz to 40 GHz N5511A Phase Noise Test System, 50 kHz to 40 GHz

A partir de: Baseado na Configuração

Como Comprar

Absolute or residual phase noise, AM noise, CW or pulsed carrier, low-level spurious signals. Single or dual-channel configurations available. 50 kHz to 3.0, 26.5 or 40 GHz, or to 110 GHz with external mixers 0.01 Hz to 160 MHz. Wider offsets available using an external signal analyzer -200 dBc/Hz (with +23 dBm input signal) Requires one or two external reference sources, depending on configuration (i.e., single- or dual- channel) No No Flexible configuration and instrumentation
E5505A Phase Noise Measurement Solution, 50 kHz to 110 GHz E5505A Phase Noise Measurement Solution, 50 kHz to 110 GHz Absolute and residual phase noise, AM noise CW and pulsed carrier, low-level spurious signals 50 kHz to 110 GHz 0.01 Hz to 2 MHz or 0.01 Hz to 100 MHz -180 dBc/Hz Requires an external source No No Flexible configuration and instrumentation
E5052B SSA Signal Source Analyzer, 10 MHz to 7 GHz, 26.5 GHz, or 110 GHz E5052B SSA Signal Source Analyzer, 10 MHz to 7 GHz, 26.5 GHz, or 110 GHz Phase noise, frequency, power, DC current, transients, spectrum monitor,AM Noise,Baseband Noise 10 MHz to 7, 26.5, or 110 GHz 1 Hz to 100 MHz -178 dBc/Hz (Typical) Built-in Yes: -15 to +35 V for V tune • 0 to 16 V for Vcc Yes (frequency/phase/power over time) Easy-one-step measurement • Exceptionally fast measurements
E5053A Microwave Downconverter, 3 GHz to 26.5 or 110 GHz E5053A Microwave Downconverter, 3 GHz to 26.5 or 110 GHz n/a n/a n/a n/a n/a n/a n/a n/a