Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Discontinued MMS Spectrum Analyzers and Receivers

Product support information for your discontinued MMS spectrum analyzers and receivers

  • 70861A Firmware Upgrade Kit [Obsoleto] 70861A Firmware Upgrade Kit [Obsoleto] 

    70861A Firmware Upgrade Kit [Obsoleto]

    The 70861A contains firmware loaded into a high speed ROM/RAM board that plugs into the 70900A/B.

  • 70900B Local Oscillator [Obsoleto] 70900B Local Oscillator [Obsoleto] 

    70900B Local Oscillator [Obsoleto]

    The 70900B is the master control module for the modular spectrum analyzers and surveillance receivers.

  • 70907B External Mixer Interface Module [Obsoleto] 70907B External Mixer Interface Module [Obsoleto] 

    70907B External Mixer Interface Module [Obsoleto]

    The 70907B external mixer interface module (EMIM) is the interface needed to use the Keysight 11974 series preselected millimeter mixers with Keysight 70000 modular spectrum analyzers.

  • 70908A RF Section, 100 Hz to 22 GHz [Obsoleto] 70908A RF Section, 100 Hz to 22 GHz [Obsoleto] 

    70908A RF Section, 100 Hz to 22 GHz [Obsoleto]

    The 70908A RF section provides fundamentally mixed 100 Hz to 22 GHz broadband input conversion for the 71210C spectrum analyzer and the 71400C lightwave signal analyzer.

  • 70909A RF Section, 100 Hz to 26.5 GHz [Obsoleto] 70909A RF Section, 100 Hz to 26.5 GHz [Obsoleto] 

    70909A RF Section, 100 Hz to 26.5 GHz [Obsoleto]

    The 70909A RF section provides coverage from 100 Hz to 26.5 GHz.

  • 70910A Wide Bandwidth RF Section, 100 Hz to 26.5 GHz [Obsoleto] 70910A Wide Bandwidth RF Section, 100 Hz to 26.5 GHz [Obsoleto] 

    70910A Wide Bandwidth RF Section, 100 Hz to 26.5 GHz [Obsoleto]

    The 70910A RF section provides coverage from 100 Hz to 26.5 GHz.

  • 71209A Microwave Spectrum Analyzer, 100 Hz to 26.5 GHz [Obsoleto] 71209A Microwave Spectrum Analyzer, 100 Hz to 26.5 GHz [Obsoleto] 

    71209A Microwave Spectrum Analyzer, 100 Hz to 26.5 GHz [Obsoleto]

    The 71209A microwave spectrum analyzer provides full sweep from 100 Hz to 26.5 GHz, plus built-in external mixer capability.

  • 71210C Microwave Spectrum Analyzer, 100 Hz to 22 GHz [Obsoleto] 71210C Microwave Spectrum Analyzer, 100 Hz to 22 GHz [Obsoleto] 

    71210C Microwave Spectrum Analyzer, 100 Hz to 22 GHz [Obsoleto]

    The 71210C microwave spectrum analyzer provides full sweep from 100 Hz to 22 GHz.

  • 71910A Wide Bandwidth Receiver 100 Hz to 26.5 GHz [Obsoleto] 71910A Wide Bandwidth Receiver 100 Hz to 26.5 GHz [Obsoleto] 

    71910A Wide Bandwidth Receiver 100 Hz to 26.5 GHz [Obsoleto]

    The 71910A is a receiver for monitoring signals from 100 Hz to 26.5.