Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Laser Interferometer Position Measurement Systems

3-axis interferometer

Laser interferometer position measurement systems provide very precise position or distance information for dimensional measurements or motion control.

Keysight offers a variety of industry-leading solutions that are ideal for:

  • Laser-based Dynamic Calibration Systems
  • Mechanical parts inspection and measurement
  • Mechanical vibration analysis
  • Semiconductor fabrication, inspection and repair

When built into manufacturing and inspection equipment, a laser interferometer system reports the position or controls the motion of a product platform with more accuracy than any other method. It allows manufacturers to produce precision products from integrated circuits to medical devices to aerospace components that meet the most stringent specifications.

Additionally, precision laser position measurement systems allow users to improve product quality and reliability, increase manufacturing consistency and production yields. The result is lowered cost, high-quality output and reduced scrap and rework.

Standard systems include:

  • Dynamic Calibrators for machine-tool validation
  • Laser-based transducers

Keysight's laser interferometry products are available as standard systems or are fully configurable to meet individual application requirements. The modular laser, optics and electronics give customers the flexibility they need in a precision laser measurement system.

Keysight Transducer Systems - Leading the Future for Extreme Accuracy Positioning Applications

1-25 de 41

Sort:
Laser Interferometer Systems Compensation Number Calculations - Quick Fact Sheet
This QFS provides various ways of calculating the compensation number for Keysight laser interferometer systems when operating in an air environment.

Materiais promocionais 2018-03-01

PDF PDF 204 KB
Laser Interferometer System Cables - Product Fact Sheet
This two-page product fact sheet highlights the key features and specifications for Keysight’s Laser Interferometer System Cables.

Materiais promocionais 2017-12-01

PDF PDF 361 KB
N1226A, N1227A, N1228A/B VME Control and Interface System - Product Fact Sheet
The system connects Keysight VME laser system to a Delta Tau servo system. It reads raw position from the boards, compensates data before sending results to the servo system every servo sample period.

Materiais promocionais 2017-12-01

PDF PDF 201 KB
5530 Laser Calibration System - Technical Overview
Brochure for 5530 Laser Calibration System, for laser-based machine tool calibration

Brochura 2017-03-26

PDF PDF 2.99 MB
5530 Dynamic Calibrator - Data Sheet
System and component specifications for 5530 Laser Calibration System

Folha de Dados 2016-08-08

E1715A Interferometer, 3-axis, Compact, Low Non-Linearity - Product Fact Sheet
Specifications for the E1715A Interferometer, 3-axis, Compact, Low Non-Linearity.

Brochura 2016-04-20

PDF PDF 2.97 MB
E1715A 3-Axis Compact Interferometer with Low Non-Linearity - Data Sheet
Data Sheet for the E1715A 3-axis compact Interferometer with low non-linearity.

Folha de Dados 2015-04-15

PDF PDF 816 KB
Laser Interferometer Electronics - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Laser Interferometer Electronics.

Materiais promocionais 2012-07-24

PDF PDF 737 KB
55281A Angular Optics Kit

Folha de Dados 2012-07-04

PDF PDF 110 KB
55280B Linear Measurement Kit Data Sheet

Folha de Dados 2012-07-04

PDF PDF 115 KB
10768A Diagonal Measurement Kit - Data Sheet

Folha de Dados 2012-07-04

PDF PDF 268 KB
10898D High Resolution Dual Laser Axis Board
The Keysight 10898D dual axis board combines the same excellent resolution of the 10897D board together with increased slew rates and even better noise performance.

Folha de Dados 2012-05-08

PDF PDF 246 KB
Laser Interferometer Systems - Quick Fact Sheet
The QFS provides the list of components in 6 areas to configure a system to enable precision measurement of position changes. A complete system is comprised of one or more components from each area.

Materiais promocionais 2012-05-08

PDF PDF 417 KB
10897D High Resolution VME Laser Axis Board
The Keysight 10897D High Resolution VME Laser Axis Board offers outstanding position resolution and low noise, resulting in unsurpassed positioning repeatability and accuracy compared to previous laser systems.

Folha de Dados 2012-05-08

PDF PDF 258 KB
E1827A 2-Axis Interferometer, Yaw - Quick Fact Sheet
The E1827A features pre-aligned optical sensors, excellent beam parallelism, low non-linearity error and low thermal drift. Machined datums aid in positioning the unit and reduce alignment effort.

Materiais promocionais 2012-05-08

PDF PDF 411 KB
Laser Interferometer Systems Position Calculations - Quick Fact Sheet
This QFS provides equations calculating positions from raw interferometer data for Keysight laser interferometer systems.

Materiais promocionais 2012-04-20

PDF PDF 500 KB
5517A/B/C/CL/D/DL/EL/FL/GL Laser Heads for Transducer Systems - Quick Fact Sheet
5517x are He-Ne lasers sources that provide highly stable and accurate 633 nm wavelength. A variety of Zeeman split frequencies, beam size and power levels are available. MTBF>50,000 hours typical.

Materiais promocionais 2012-04-06

PDF PDF 460 KB
Laser Interferometer Beam Directing Optics - Quick Fact Sheet

Materiais promocionais 2012-03-16

PDF PDF 445 KB
Laser Interferometer Measurement Optics - Product Fact Sheet
Keysight offers a wide selection of measurement optics for use with Keysight Laser Interferometer systems.

Materiais promocionais 2012-03-14

PDF PDF 761 KB
Keysight Transducer Systems - Leading the Future for Extreme Accuracy Positioning Applications

Brochura 2012-01-19

PDF PDF 465 KB
Using the Hardware Interface on the Keysight N1231B PCI Three-Axis Laser Board with External Sampling
This paper covers how to use the signals on the N1231B board’s hardware IO connectors for transferring position information to other devices.

Nota de aplicação 2011-04-14

Z4399A Three-Axis Plane Mirror Interferometer - Quick Fact Sheet
The Z4399A features pre-aligned optical sensors, excellent beam parallelism, low non-linearity error and low thermal drift. Machined datums aid in positioning the unit and reduce alignment effort.

Materiais promocionais 2011-03-22

PDF PDF 595 KB
Z4420B Five-Axis Plane Mirror Interferometer - Quick Fact Sheet
The Z4420B features pre-aligned optical sensors, excellent beam parallelism, low non-linearity error and low thermal drift. Machined datums aid in positioning the unit and reduce alignment effort.

Materiais promocionais 2011-03-22

PDF PDF 585 KB
Z4422B Three-Axis Plane Mirror Interferometer - Quick Fact Sheet
The Z4422B features pre-aligned optical sensors, excellent beam parallelism, low non-linearity error and low thermal drift. Machined datums aid in positioning the unit and reduce alignment effort.

Materiais promocionais 2011-03-22

PDF PDF 452 KB
E1834E/G/J/M/Z Mounted Beam Delivery Optics - Quick Fact Sheet
Keysight E1834x is a series of beam delivery optics in high performance mounts that offer high pointing stability. They are available in a variety of splitting percentages and mounting configurations.

Materiais promocionais 2011-03-22

PDF PDF 491 KB

1 2 Avançar