Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Frequencímetros

Este conteúdo requer um navegador com JavaScrip habilitado e o Adobe Flash Player

Adquira o Flash Player 

Keysight é o fornecedor nº 1 de frequencímetros no mundo
Por quê? Porque nós oferecemos uma grande variedade de medições de tempo e frequência com performance e confiabilidade excepcionais.

Apresentando os novos frequencímetros/temporizadores universais e de RF de 350 MHz da série 53200.
Velocidade, resolução & precisão são só o começo... Veja os links dos produtos abaixo para detalhes.

Compare todos os frequencímetros (13)

Pesquisar todos os frequencímetros

76-100 de 139

Sort:
5372A Data Sheet

Folha de Dados 2001-05-15

PDF PDF 22 KB
5345A Data Sheet

Folha de Dados 2001-05-14

PDF PDF 73 KB
5335A Data Sheet

Folha de Dados 2001-05-14

PDF PDF 46 KB
5370B Data Sheet

Folha de Dados 2001-04-11

PDF PDF 16 KB
8 Hints for Making Better RF Counter Measurements
This Brochure focuses on making better RF counter measurements by understanding the effects of counter architecture; recognizing the difference between resolution and accuracy, and scheduling calibration to match performance needs. In addition, the impact of timebase options is discussed along...

Nota de aplicação 2001-04-10

53149A Standard Shipped Components
Listing of items shipped with a standard 53149A product.

Guia de referência 2001-03-12

Examine GMSK Modulation in GSM and PCN Mobile Communications Systems (AN 1200-11)
Current analog mobile communications systems have reached capacity limits in several large population centers. Future systems will utilize Time Division Multiple Access techniques to increase capacity. These new digital modulation techniques are difficult to characterize using conventional test...

Nota de aplicação 2000-09-01

Quick Identification of Periodic Jitter Sources (AN 1200-4)
The Keysight 53310A is an easy-to-use, inexpensive tool for displaying time interval measurements versus time. Any repetitive pattern in the jitter is immediately apparent. The 53310A's analysis features readily give peak-to-peak and periodic rate information. Taking all of these clues together...

Nota de aplicação 2000-08-01

Examine Channel Switching Characteristics of Cellular Radios (AN 1200-10)
The Keysight 53310A's ability to measure and display a signal's continuous frequency over time makes cellular communications channel switching analysis easy. A direct frequency profile of channel switching is provided on an easy-to-interpret display. Measurement markers allow you to quickly verify...

Nota de aplicação 2000-08-01

PDF PDF 101 KB
Peak Deviation and Center Frequency Measurements for CT2 and DECT Radios (AN 1200-12)
The use of digital modulation in mobile communications systems is growing rapidly. Information in the form of 1s and 0s is often transmitted as two different frequencies. This is known as minimum shift keying or GMSK if the data is filtered. Measuring the deviation accurately on a bursted signal...

Nota de aplicação 2000-08-01

Fast Characterization of Pulse-Width Encoded Data (AN 1200-5)
The built in fast histogram capability of the Keysight 53310A is a simple and easy way to analyze pulse width encoded data. In less than a second, it takes a hundred thousand pulse width measurements, rearranges the measurements in value order, then displays how often a given value occurred.

Nota de aplicação 2000-08-01

Histograms Simplify Analysis of Random Jitter (AN 1200-9)
The Keysight 53310A's fast histograms make it easy to get complete view of clock jitter. The shape of the histogram indicates the nature of the jitter. For example a Gaussian-shaped distribution would suggest the jitter is random. Statistics are calculated automatically to provide the mean...

Nota de aplicação 2000-08-01

Simplified Motor Spin-up Analysis (AN 1200-1)
This Application Brief offers the Keysight 53310A Modulation Domain Analyzer as a solution to the problem of characterizing a motor's performance without the need for external controller.

Nota de aplicação 2000-08-01

Single Shot Frequency Profiling of Chirped Radars Made Easy (AN 1200-8)
This Application Note describes the Keysight 53310A's ability to measure and display a signal's continuous frequency over time makes dynamic frequency analysis of radar pulses easy. Views of single-shot chirp linearity are obtained by measuring the continuous frequency of the IF chirp. The chirp...

Nota de aplicação 2000-08-01

VCO Step Response Analysis Made Easy (AN 1200-3)
The Keysight 53310A allows for an easy-to-use single pass technique for displaying the VCO's output frequency versus time. It makes rapid, high resolution frequency measurements in a back-to-back manner. This yields a full analysis of a VCO's step response in a single pass. For applications that...

Nota de aplicação 2000-08-01

Simplified Analysis of Phase-Locked Loop Capture and Tracking Range (AN 1200-7)
The Keysight 53310A's ability to measure and display a signal's continuous frequency over time makes dynamic frequency analysis of PLLs easy. A direct measure of the PLL's capture and tracking range is obtained by monitoring the output frequency while the PLL is forced to go in and out of lock. A...

Nota de aplicação 2000-08-01

Direct Characterization of Motion Control Systems (AN 1200-2)
This Application Brief is one of a series. It demonstrates how the Keysight 53310A makes it easy to capture and view velocity profiles, without the need for an external controller.

Nota de aplicação 2000-08-01

53310A Data Sheet (136 KB)

Folha de Dados 2000-08-01

PDF PDF 136 KB
Automatic Frequency Settling time Measurement Speeds Time-to-Market for RF Designs (AN 1275)
This Application Note addresses considerations for the RF designer. It presents the Keysight 53310A with Option 031, which was developed specifically for digital RF communications measurement needs, offering significant advantages over past techniques.

Nota de aplicação 2000-07-01

PDF PDF 158 KB
53131A/132A Universal Counter Operating Guide
53131-90055; Contains a quick reference guide, getting started guide, front panel operation, and specifications.

Manual do usuário 1999-10-01

PDF PDF 2.33 MB
4 Hints for Making Better Microwave Counter Measurements
This Product Note provides four pertinent hints for making better microwave counter measurements, describes the advantages of using a microwave counter, and deals with the unique measurement problems created by the advancement in counter technology.

Nota de aplicação 1998-09-01

5334B Brochure

Brochura 1998-05-01

PDF PDF 1.93 MB
E1725C/E1741A Time Interval Analyzer - Getting Started Guide
Part Number: E1725-90011 (Apr98). The E1725C is a discontinued product; this manual is provided for information only.

Guia de início rápido 1998-04-01

PDF PDF 612 KB
E1725C/E1740A Time Interval Analyzer - Getting Started Guide
Part Number: E1725-90012 (Apr98). The E1725C is a discontinued product; this manual is provided for information only.

Guia de início rápido 1998-04-01

PDF PDF 675 KB
E1747A Timing Pattern Analysis Software User Guide
Part Number: E1725-90013 (Apr98). The E1747A is a discontinued product; this manual is provided for information only.

Manual do usuário 1998-04-01

PDF PDF 355 KB

Voltar 1 2 3 4 5 6 Avançar