Differential and Compensation Interferometers
One- and two-axis differential interferometers measure relative displacement between two objects. The wavelength tracker automatically compensates for environmental changes.
One- and two-axis differential interferometers measure relative displacement between two objects. The wavelength tracker automatically compensates for environmental changes.
Learn more about Laser Interferometer Position Measurement Systems
Find the Model that's Right for You
Já possui um desses produtos?
Visite o Suporte Técnico
Ant.
The Keysight 10717A wavelength tracker tracks changes in the air's index of refraction to optically compensate for environmental changes.
The Keysight 10721A two axis differential interferometer, when used in multiple axis applications, simultaneously makes two differential measurements.
The Keysight 10715A differential interferometer performs differential measurements between the supplied reference mirror and a measurement plane mirror.
The Keysight 10719A one axis differential interferometer makes either a differential linear or angular measurement for use in single and multiple axis applications.
Avançar
Protect Your Innovation Investment
Want help or have questions?