Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Discontinued Combination Network/Spectrum/Impedance Analyzer Family

Take an innovative approach to evaluating electronic components and circuits. The Keysight Technologies combination analyzer combines three analyzer functions in one powerful instrument: a vector network analyzer, a spectrum analyzer, and an optional impedance analyzer. Now you can use one analyzer for multiple testing needs.

Because many electronic components such as amplifiers require both vector network and spectrum measurements, you need a combination analyzer to meet new testing requirements. Use Keysight's powerful combination analyzer for multiple testing needs and realize savings on your equipment costs and bench space, as well as avoid time-consuming and awkward cable hook-ups to multiple instruments.

All products in this family have been discontinued.

  • S-Parameter Test Sets  [Descontinuado] S-Parameter Test Sets [Descontinuado] 

    S-Parameter Test Sets [Descontinuado]

    S-Parameter test sets provide the capability to measure reflection and transmission characteristics for two-port devices.

  • 4395A Network/Spectrum/Impedance Analyzer [Obsoleto] 4395A Network/Spectrum/Impedance Analyzer [Obsoleto] 

    4395A Network/Spectrum/Impedance Analyzer [Obsoleto]

    • Network, spectrum, and impedance analyzers in a single box
    • Frequency range: 10 Hz to 500 MHz (NA/SA), 100 kHz to 500 MHz (Z)
    • (NA) 115 dB dynamic range @ 10 Hz IFBW
    • (SA) -145 dBm/Hz sensitivity @ 10 MHz

  • 4396B Network/Spectrum/Impedance Analyzer [Obsoleto] 4396B Network/Spectrum/Impedance Analyzer [Obsoleto] 

    4396B Network/Spectrum/Impedance Analyzer [Obsoleto]

    The 4396B provides excellent RF vector network, spectrum, and optional impedance measurements for lab and production applications.