Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Comparar Produtos

Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes.

Selecionar Características

12 de 12 product matches

Sort:
Produto Termination Type Frequency Range Connector Type
85138A Coaxial Termination, DC to 50 GHz 85138A Coaxial Termination, DC to 50 GHz Load DC to 50 GHz 2.4 mm (m)
85138B Coaxial Termination, DC to 50 GHz 85138B Coaxial Termination, DC to 50 GHz Load DC to 50 GHz 2.4 mm (f)
85140A Coaxial Short 85140A Coaxial Short Short DC to 50 GHz 2.4 mm (m)
85140B Coaxial Short 85140B Coaxial Short Short DC to 50 GHz 2.4 mm (f)
85141A Coaxial Open, 2.4 mm (m) 85141A Coaxial Open, 2.4 mm (m) Open DC to 50 GHz 2.4 mm (m)
85141B Coaxial Open, 2.4 mm (f) 85141B Coaxial Open, 2.4 mm (f) Open DC to 50 GHz 2.4 mm (f)
909A Coaxial Termination, DC to 18 GHz 909A Coaxial Termination, DC to 18 GHz Load DC to 18 GHz Type-N, APC-7
909C Coaxial Termination, DC to 2 GHz 909C Coaxial Termination, DC to 2 GHz Load DC to 2 GHz Type-N, APC-7
909D Coaxial Termination, DC to 26.5 GHz 909D Coaxial Termination, DC to 26.5 GHz Load DC to 26.5 GHz 3.5 mm
909E Coaxial Termination, DC to 3 GHz, 75 Ohms 909E Coaxial Termination, DC to 3 GHz, 75 Ohms Load DC to 3 GHz Type-N, 75 ohm
909F Precision Coaxial Termination, DC to 18 GHz 909F Precision Coaxial Termination, DC to 18 GHz Load DC to 18 GHz Type-N, APC-7
11593A BNC Termination, 50 Ohm [Obsoleto] 11593A BNC Termination, 50 Ohm [Obsoleto]

A partir de: n/a

n/a n/a n/a