Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Terminations (Loads)

Loads find wide use as accessories for both broadband and narrowband measurement instruments. Keysight's family of fixed and sliding loads includes both general purpose grade loads as well as loads intended for use as calibration standards.

Compare All Loads (12)

Find a Load

1-12 de 12

Sort:
909C Precision Coaxial Termination Data Sheet

Folha de Dados 2016-01-21

Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

Catálogo 2015-04-28

Termination (Loads) Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Termination (Loads).

Materiais promocionais 2012-10-11

PDF PDF 633 KB
909A Coaxial Termination DC to 18 GHz - Technical Overview

Visão Técnica 2011-06-27

PDF PDF 266 KB
11593A BNC Termination, 50 Ohm Operating Note

Manual do usuário 2009-02-01

PDF PDF 389 KB
909F Precision Coaxial Termination Data Sheet
This two-page, black and white technical specifications includes product description and product photo.

Folha de Dados 2008-08-21

909A dc-18 GHz 909D dc-26.5 GHz Coaxial Terminations Operating Note
Provides overview, specifications, and environmental requirements for the Keysight 909A and 909D Coaxial Terminations.

Manual de operação 2005-04-15

PDF PDF 64 KB
Technical Data, 909C Precision Coaxial Termination, dc-2 GHz
Provides technical data (description and specifications) for the 909C Precision Coaxial Termination.

Manual do usuário 2004-07-15

PDF PDF 317 KB
909E Precision Coaxial Termination Data Sheet
This data sheet includes product description, features, technical specifications, and environmental specifications.

Folha de Dados 2002-09-23

8566B Spectrum Analyzer Installation and Verification Manual
The attached downloadable 8566B Spectrum Analyzer Installation and Verification Manual provides general information, installation, specifications, characteristics, and operation verification.

Manual de instalação 2002-05-07

Solving Difficult Cable Measurements
will help you achieve accurate cable measurements with use of new measurement techniques.

Nota de aplicação 2001-04-16

909D Coaxial Termination Data Sheet

Folha de Dados 1998-08-01

PDF PDF 51 KB