Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

RF & Microwave Electromechanical Switches

Keysight switches are designed for absolute measurement certainty. Our switches have long lives, up to 5,000,000 cycles, and they meet their specs throughout their specified life.

Keysight's L Series electromechanical switches reduce measurement uncertainty for 2 million cycles with a guaranteed 0.03 dB insertion loss repeatability and unmatched isolation. These economically-priced, high-performance switches offer full selection of switch configurations from DC up to 26.5 GHz. Select a frequency range below to find out more about the different L-Series switches.

Compare All Electromechanical Switches (68)

Find an Electromechanical Switch

  • Comutador de desvio Comutador de desvio (6) 

    Comutador de desvio

    • Comutadores de desvio EM com 4- e 5-portas
    • DC de 67 GHz
    • Perda de inserção de 0,03 dB repetidamente
    • Vida útil longa, de até 5 milhões de ciclos garantidos

  • Coaxial Transfer Switches Coaxial Transfer Switches (4) 

    Coaxial Transfer Switches

    Coaxial transfer switches, DC to 50 GHz

  • Matrix Switches Matrix Switches (2) 

    Matrix Switches

    Coaxial, 6-port matrix switches

  • Multiport Switches Multiport Switches (33) 

    Multiport Switches

    • Terminated and unterminated SP4T and SP6T switches
    • DC to 50 GHz
    • 0.03 dB insertion loss repeatability
    • Long operating life up to 5 million cycles guaranteed

  • Comutadores SPDT Comutadores SPDT (11) 

    Comutadores SPDT

    • Comutadores SPDT terminado e não terminado
    • DC de 67 GHz
    • Perda de inserção de 0,03 dB repetidamente
    • Vida útil longa, de até 5 milhões de ciclos garantidos

  • Low PIM Coaxial Switches Low PIM Coaxial Switches (9) 

    Low PIM Coaxial Switches

    • Low PIM performance of -160 dBc
    • Guaranteed 0.03 dB insertion loss repeatability
    • Guaranteed 3 million cycles per section of operating life

  • USB Switches USB Switches (2) 

    USB Switches

    • USB switches
    • SPDT & SP6T
    • DC up to 26.5 GHz
       

  • U3020AS26 Switching Test Set U3020AS26 Switching Test Set (1) 

    U3020AS26 Switching Test Set

    • Dual single-pole-six-throw (SP6T) switch matrix
    • Supported by the Keysight Infiniium Series compliance application framework
    • Guaranteed 5 million cycles operating life