Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Atenuadores de passo programável

Os atenuadores da Keysight são utilizados em uma grande variedade de aplicações para condicionamento e controle de nível do sinal, tais como: reduzir os níveis do sinal, casamento de impedâncias de fontes e cargas e medição de ganho ou perda de um dispositivo de duas portas. Eles oferecem a melhor confiabilidade e repetibilidade do mercado.

Compare atenuadores de passo programável (17)

Encontre um atenuador variável

  • 84904K Programmable Attenuator, 26.5 GHz, 11dB, 1dB steps 84904K Programmable Attenuator, 26.5 GHz, 11dB, 1dB steps (1) 

    84904K Programmable Attenuator, 26.5 GHz, 11dB, 1dB steps

    The Keysight 84904K programmable step attenuator offers coaxial measurements to 26.5 GHz in a compact, rugged design.

  • 84904L Atenuador de passo programável, CC a 40 GHz, 0 a 11 dB, passos de 1 dB 84904L Atenuador de passo programável, CC a 40 GHz, 0 a 11 dB, passos de 1 dB (1) 

    84904L Atenuador de passo programável, CC a 40 GHz, 0 a 11 dB, passos de 1 dB

    O atenuador de passo programável 84904L da Keysight oferece repetibilidade melhor que 0,03 dB, excelente vida útil e faixa de atenuação de 0 a 11 dB e em passos de 1 dB.

  • 84904M Programmable Step Attenuator, 50 GHz, 11 dB, 1 dB Steps 84904M Programmable Step Attenuator, 50 GHz, 11 dB, 1 dB Steps (1) 

    84904M Programmable Step Attenuator, 50 GHz, 11 dB, 1 dB Steps

    The Keysight 84904M is a programmable step attenuator with an attenuation range of 0 to 11 dB in 1 dB steps.

  • 84905M Programmable Step Attenuator, 50 GHz, 60 dB, 10 dB steps 84905M Programmable Step Attenuator, 50 GHz, 60 dB, 10 dB steps (1) 

    84905M Programmable Step Attenuator, 50 GHz, 60 dB, 10 dB steps

    The Keysight 84905M is a programmable step attenuator with an attenuation range of 0 to 60 dB in 10 dB steps.

  • 84906K Programmable Step Attenuator, 26.5 GHz, 90 dB, 10 dB steps 84906K Programmable Step Attenuator, 26.5 GHz, 90 dB, 10 dB steps (1) 

    84906K Programmable Step Attenuator, 26.5 GHz, 90 dB, 10 dB steps

    The Keysight 84906K programmable step attenuator offers coaxial measurements to 26.5 GHz in a compact, rugged design.

  • 84906L Programmable Attenuator, 40 GHz, 90 dB, 10dB steps 84906L Programmable Attenuator, 40 GHz, 90 dB, 10dB steps (1) 

    84906L Programmable Attenuator, 40 GHz, 90 dB, 10dB steps

    The Keysight 84906L programmable step attenuator offers repeatability of better than 0.03 dB, excellent life and an attenuation range of 0 to 90 dB in 10-dB steps.

  • 84907K Programmable Step Attenuator, 26.5 GHz, 70 dB, 10 dB steps 84907K Programmable Step Attenuator, 26.5 GHz, 70 dB, 10 dB steps (1) 

    84907K Programmable Step Attenuator, 26.5 GHz, 70 dB, 10 dB steps

    The Keysight 84907K programmable step attenuator offers coaxial measurements to 26.5 GHz in a compact, rugged design.

  • 84907L Programmable Attenuator, 40 GHz, 70dB, 10dB steps 84907L Programmable Attenuator, 40 GHz, 70dB, 10dB steps (1) 

    84907L Programmable Attenuator, 40 GHz, 70dB, 10dB steps

    The Keysight 84907L programmable step attenuator offers repeatability of better than 0.03 dB, excellent life and an attenuation range of 0 to 70 dB in 10-dB steps.

  • 84908M Programmable Step Attenuator, 50 GHz, 65 dB, 5 dB steps 84908M Programmable Step Attenuator, 50 GHz, 65 dB, 5 dB steps (1) 

    84908M Programmable Step Attenuator, 50 GHz, 65 dB, 5 dB steps

    The Keysight 84908M is a programmable step attenuator ith an attenuation range of 65 dB in 5 dB steps.

  • 8494G Atenuador de passo programável, CC a 4 GHz, 0 a 11 dB, passos de 1 dB 8494G Atenuador de passo programável, CC a 4 GHz, 0 a 11 dB, passos de 1 dB (1) 

    8494G Atenuador de passo programável, CC a 4 GHz, 0 a 11 dB, passos de 1 dB

    O atenuador de passo programável 8494G da Keysight, de CC a 4 GHz, oferece confiabilidade e repetibilidade excelentes.