Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Atenuadores, fixos

Os atenuadores da Keysight são utilizados em uma grande variedade de aplicações para condicionamento e controle de nível do sinal, tais como: reduzir os níveis do sinal, casamento de impedâncias de fontes e cargas e medição de ganho ou perda de um dispositivo de duas portas.

Compare todos atenuadores fixos (12)

Encontre um atenuador fixo

  • 11581A Coaxial Attenuators Set 11581A Coaxial Attenuators Set (1) 

    11581A Coaxial Attenuators Set

    The Keysight 11581A contains a set of four 8491A attenuators 3, 6, 10 and 20 dB with type-N connectors, furnished in a walnut accessory case.

  • 11582A Coaxial Attenuators Set 11582A Coaxial Attenuators Set (1) 

    11582A Coaxial Attenuators Set

    The Keysight 11582A contains a set of four Keysight 8491B attenuators 3, 6, 10, and 20 dB furnished in a walnut accessory case.

  • 11583C Coaxial Attenuators Set 11583C Coaxial Attenuators Set (1) 

    11583C Coaxial Attenuators Set

    The 11583C contains a set of four Keysight 8493C attenuators 3, 6, 10, and 20 dB furnished in a handsome walnut accessory case.

  • 8490D Coaxial Fixed Attenuator, DC to 50 GHz 8490D Coaxial Fixed Attenuator, DC to 50 GHz (1) 

    8490D Coaxial Fixed Attenuator, DC to 50 GHz

    The Keysight 8490D coaxial fixed attenuator provides precision attenuation, flat frequency response, low SWR over broad frequency range at a low price.

  • 8490G Atenuador fixo coaxial, CC a 67 GHz 8490G Atenuador fixo coaxial, CC a 67 GHz (1) 

    8490G Atenuador fixo coaxial, CC a 67 GHz

    Os atenuadores fixos coaxiais de precisão 8490G da Keysight maximizam sua faixa de frequência operacional até 67 GHz.

  • 8491A Atenuador fixo coaxial, CC a 12,4 GHz 8491A Atenuador fixo coaxial, CC a 12,4 GHz (1) 

    8491A Atenuador fixo coaxial, CC a 12,4 GHz

    O atenuador fixo coaxial 8491A da Keysight oferece atenuação precisa, resposta de frequência plana e baixo SWR, em uma ampla faixa de frequência.

  • 8491B Coaxial Fixed Attenuator, DC to 18 GHz 8491B Coaxial Fixed Attenuator, DC to 18 GHz (1) 

    8491B Coaxial Fixed Attenuator, DC to 18 GHz

    The Keysight 8491B coaxial fixed attenuator provides precision attenuation, flat frequency response and low SWR over broad frequency ranges.

  • 8493A Coaxial Fixed Attenuator, DC to 12.4 GHz 8493A Coaxial Fixed Attenuator, DC to 12.4 GHz (1) 

    8493A Coaxial Fixed Attenuator, DC to 12.4 GHz

    The Keysight 8493A coaxial fixed attenuator provides precision attenuation, flat frequency response, low SWR over broad frequency range at a low price.

  • 8493B Coaxial Fixed Attenuator, DC to 18 GHz 8493B Coaxial Fixed Attenuator, DC to 18 GHz (1) 

    8493B Coaxial Fixed Attenuator, DC to 18 GHz

    The Keysight 8493B coaxial fixed attenuator provides precision attenuation, flat frequency response, low SWR over broad frequency range at a low price.

  • 8493C Coaxial Fixed Attenuator, DC to 26.5 GHz 8493C Coaxial Fixed Attenuator, DC to 26.5 GHz (1) 

    8493C Coaxial Fixed Attenuator, DC to 26.5 GHz

    The Keysight 8493C coaxial fixed attenuator provides precision attenuation, flat frequency response, low SWR over broad frequency range at a low price.