Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Comparar Produtos

Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes.

Selecionar Características

15 de 15 product matches

Sort:
Produto Detector Type Frequency Range Input Connector Output Connector Maximum Operating Input Power Video Impedance (nominal)
33330B Low-Barrier Schottky Diode Detector, 0.01 to 18 GHz 33330B Low-Barrier Schottky Diode Detector, 0.01 to 18 GHz Low-Barrier Schottky Diode 10 MHz to 18 GHz 3.5 mm (m) SMC (m) 200 mW 1.3 KΩ
8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz 8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz Planar-Doped Barrier Diode 100 kHz to 2 GHz BNC (m) BNC (f) 200 mW 1.5 KΩ
33330C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz 33330C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz Low-Barrier Schottky Diode 10 MHz to 26.5 GHz 3.5 mm (m) SMC (m) 200 mW 1.3 KΩ
8471E Planar-Doped Barrier Diode Detector, 0.01 to 12 GHz 8471E Planar-Doped Barrier Diode Detector, 0.01 to 12 GHz Planar-Doped Barrier Diode 10 MHz to 12 GHz SMA (m) SMC (m) 200 mW 1.5 KΩ
423B Low-Barrier Schottky Diode Detector, 10 MHz to 12.4 GHz 423B Low-Barrier Schottky Diode Detector, 10 MHz to 12.4 GHz Low-Barrier Schottky Diode 10 MHz to 12.4 GHz Type-N (m) BNC (f) 200 mW 1.3 KΩ
8473D Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz 8473D Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz Planar-Doped Barrier Diode 0.01 - 33 GHz 3.5 mm (m) BNC (f) 200 mW 1.5 KΩ
8474B Planar-Doped Barrier Diode Detector, 0.01 to 18 GHz 8474B Planar-Doped Barrier Diode Detector, 0.01 to 18 GHz Planar-Doped Barrier Diode 10 MHz to 18 GHz Type-N (m) BNC (f) 200 mW 1.5 KΩ
8470B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz 8470B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz Low-Barrier Schottky Diode 10 MHz to 18 GHz APC-7 BNC (f) 200 mW 1.3 KΩ
8472B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz 8472B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz Low-Barrier Schottky Diode 10 MHz to 18 GHz SMA (m) BNC (f) 200 mW 1.3 KΩ
8474C Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz 8474C Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz Planar-Doped Barrier Diode 0.01 - 33 GHz 3.5 mm (m) SMC (m) 200 mW 1.5 KΩ
8474E Planar-Doped Barrier Diode Detector, 0.01 to 50 GHz 8474E Planar-Doped Barrier Diode Detector, 0.01 to 50 GHz Planar-Doped Barrier Diode 0.01 - 50 GHz 2.4 mm (m) SMC (m) 200 mW 1.5 KΩ
8473B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz 8473B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz Low-Barrier Schottky Diode 10 MHz to 18 GHz 3.5 mm (m) BNC (f) 200 mW 1.3 KΩ
8473C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz 8473C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz Low-Barrier Schottky Diode 10 MHz to 26.5 GHz 3.5 mm (m) BNC (f) 200 mW 1.3 KΩ
83036C Broadband Directional Detector, 10 MHz to 26.5 GHz 83036C Broadband Directional Detector, 10 MHz to 26.5 GHz Broadband Directional 10 MHz to 26.5 GHz 3.5 mm (f) 3.5 mm (f) 1.6 W n/a
R422C Waveguide Detector, 26.5 to 40 GHz R422C Waveguide Detector, 26.5 to 40 GHz Waveguide 26.5 to 40 GHz WR-28 BNC (f) 100 mW 1.5 KΩ