Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Adapters, Type-N, 50 Ohms

Type-N adapters are designed for systems operating up to 18 GHz.

Compare All Type-N, 50 Ohm Adapters (6)

Find an Adapter or Connector

  • 11524A Adapter, APC-7 to Type-N (f) 11524A Adapter, APC-7 to Type-N (f) (1) 

    11524A Adapter, APC-7 to Type-N (f)

    The Keysight 11524A is a general purpose grade, APC-7 to type-N female adapter.

  • 11525A Adapter, APC-7 to Type-N (m), DC to 18 GHz 11525A Adapter, APC-7 to Type-N (m), DC to 18 GHz (1) 

    11525A Adapter, APC-7 to Type-N (m), DC to 18 GHz

    The Keysight 11525A is a general purpose grade, APC-7 to type-N male adapter.

  • 11853A Accessory Kit, Type-N, 50-Ohm 11853A Accessory Kit, Type-N, 50-Ohm (1) 

    11853A Accessory Kit, Type-N, 50-Ohm

    The Keysight 11853A accessory kit furnishes the RF components required for measurement of devices with 50-ohm, type-N connectors.

  • 11854A Accessory Kit, Type-N to BNC, 50 Ohms 11854A Accessory Kit, Type-N to BNC, 50 Ohms (1) 

    11854A Accessory Kit, Type-N to BNC, 50 Ohms

    The Keysight 11854A accessory kit furnishes the RF components required for measurement of devices with 50 ohm, BNC connectors.

  • 11852B Adapter, 50-Ohm Type-N (f) to 75-Ohm Type-N (m) 11852B Adapter, 50-Ohm Type-N (f) to 75-Ohm Type-N (m) (1) 

    11852B Adapter, 50-Ohm Type-N (f) to 75-Ohm Type-N (m)

    The Keysight 11852B is an instrument-grade, 50-ohm type-N female to 75-ohm type-N male adapter.

  • 11878A Adapter Kit, 3.5 mm to Type-N, DC to 18 GHz 11878A Adapter Kit, 3.5 mm to Type-N, DC to 18 GHz (1) 

    11878A Adapter Kit, 3.5 mm to Type-N, DC to 18 GHz

    The Keysight 11878A adapter set contains 3.5 mm (m) to Type-N (m) instrument-grade adapters.