Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Comparar Produtos

Adapters and Connectors

Ver todos os produtos dessa coleção

Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes.

53 de 53 product matches

Sort:
Produto Grade Frequency Range Connector 1 Connector 2
Y1900B Adapter, 1.0 mm (f) to ruggedized 1.0 mm (f), DC to 120 GHz Y1900B Adapter, 1.0 mm (f) to ruggedized 1.0 mm (f), DC to 120 GHz Instrument DC to 120 GHz ruggedized 1.0 mm (f) 1.0 mm (f)
11923A 1.0 mm Female to Circuit Card Launch, DC to 110... 11923A 1.0 mm Female to Circuit Card Launch, DC to 110... Connector Launch DC to 110 GHz 1.0 mm Female Circuit Card Launch
11900A Adapter, 2.4 mm (m) to 2.4 mm (m), DC to 50 GHz 11900A Adapter, 2.4 mm (m) to 2.4 mm (m), DC to 50 GHz Metrology DC to 50 GHz 2.4 mm (m) 2.4 mm (m)
11524A Adapter, APC-7 to Type-N (f) 11524A Adapter, APC-7 to Type-N (f) General-Purpose DC to 18 GHz APC-7 Type-N (f)
11533A Adapter, APC-7 to SMA (m) 11533A Adapter, APC-7 to SMA (m) General-Purpose DC to 18 GHz APC-7 SMA (m)
Y1900C Adapter, 1.0 mm (m) to ruggedized 1.0 mm (f), DC to 120 GHz Y1900C Adapter, 1.0 mm (m) to ruggedized 1.0 mm (f), DC to 120 GHz Instrument DC to 120 GHz ruggedized 1.0 mm (f) 1.0 mm (m)
11525A Adapter, APC-7 to Type-N (m), DC to 18 GHz 11525A Adapter, APC-7 to Type-N (m), DC to 18 GHz General-Purpose DC to 18 GHz APC-7 Type-N (m)
11534A Adapter, APC-7 to SMA (f) 11534A Adapter, APC-7 to SMA (f) General-Purpose DC to 18 GHz APC-7 SMA (f)
11900B Adapter, 2.4 mm (f) to 2.4 mm (f), DC to 50 GHz 11900B Adapter, 2.4 mm (f) to 2.4 mm (f), DC to 50 GHz Metrology DC to 50 GHz 2.4 mm (f) 2.4 mm (f)
Y1900D Adapter, ruggedized 1.0 mm (f) to ruggedized 1.0 mm (f), DC to 120 GHz Y1900D Adapter, ruggedized 1.0 mm (f) to ruggedized 1.0 mm (f), DC to 120 GHz Instrument DC to 120 GHz ruggedized 1.0 mm (f) ruggedized 1.0 mm (f)
86211A Adapter Kit, Type-N and Type-F, 75 ohm, DC to 2 GHz 86211A Adapter Kit, Type-N and Type-F, 75 ohm, DC to 2 GHz Instrument DC to 2 GHz Type-N Type-F, 75 Ω
11900C Adapter, 2.4 mm (m) to 2.4 mm (f), DC to 50 GHz 11900C Adapter, 2.4 mm (m) to 2.4 mm (f), DC to 50 GHz Metrology DC to 50 GHz 2.4 mm (m) 2.4 mm (f)
83059A Coaxial Adapter, 3.5 mm (m) to 3.5 mm (m), DC to 26.5 GHz 83059A Coaxial Adapter, 3.5 mm (m) to 3.5 mm (m), DC to 26.5 GHz Instrument DC to 26.5 GHz 3.5 mm (m) 3.5 mm (m)
11853A Accessory Kit, Type-N, 50-Ohm 11853A Accessory Kit, Type-N, 50-Ohm Accessories Kit n/a Type-N N/A
Y1901B Adapter, 1.0 mm ruggedized (f) to 1.85 mm (f), DC to 67 GHz Y1901B Adapter, 1.0 mm ruggedized (f) to 1.85 mm (f), DC to 67 GHz Instrument DC to 67 GHz ruggedized 1.0 mm (f) 1.85 mm (f)
11854A Accessory Kit, Type-N to BNC, 50 Ohms 11854A Accessory Kit, Type-N to BNC, 50 Ohms Adapter Kit n/a Type-N BNC
83059B Coaxial Adapter, 3.5 mm (f) to 3.5 mm (f), DC to 26.5 GHz 83059B Coaxial Adapter, 3.5 mm (f) to 3.5 mm (f), DC to 26.5 GHz Instrument DC to 26.5 GHz 3.5 mm (f) 3.5 mm (f)
11901A Adapter, 2.4 mm (m) to 3.5 mm (m), DC to 26.5 GHz 11901A Adapter, 2.4 mm (m) to 3.5 mm (m), DC to 26.5 GHz Metrology DC to 26.5 GHz 2.4 mm (m) 3.5 mm (m)
Y1902B Adapter, 1.0 mm ruggedized (f) to 2.4 mm (f), DC to 50 GHz Y1902B Adapter, 1.0 mm ruggedized (f) to 2.4 mm (f), DC to 50 GHz Instrument DC to 50 GHz ruggedized 1.0 mm (f) 2.4 mm (f)
11901B Adapter, 2.4 mm (f) to 3.5 mm (f), DC to 26.5 GHz 11901B Adapter, 2.4 mm (f) to 3.5 mm (f), DC to 26.5 GHz Metrology DC to 26.5 GHz 2.4 mm (f) 3.5 mm (f)
83059C Coaxial Adapter, 3.5 mm (m) to 3.5 mm (f), DC to 26.5 GHz 83059C Coaxial Adapter, 3.5 mm (m) to 3.5 mm (f), DC to 26.5 GHz Instrument DC to 26.5 GHz 3.5 mm (m) 3.5 mm (f)
Y1903B Adapter, 1.0 mm ruggedized (f) to 2.92 mm (f), DC to 40 GHz Y1903B Adapter, 1.0 mm ruggedized (f) to 2.92 mm (f), DC to 40 GHz Instrument DC to 40 GHz ruggedized 1.0 mm (f) 2.92 mm (f)
11901C Adapter, 2.4 mm (m) to 3.5 mm (f), DC to 26.5 GHz 11901C Adapter, 2.4 mm (m) to 3.5 mm (f), DC to 26.5 GHz Metrology DC to 26.5 GHz 2.4 mm (m) 3.5 mm (f)
83059K Adapter Kit, 3.5 mm 83059K Adapter Kit, 3.5 mm Adapter Kit n/a 3.5 mm (m/f) 3.5 mm (m/f)
Y1910A Adapter, 1.0 mm (m) to 1.0 mm (m), DC to 120 GHz Y1910A Adapter, 1.0 mm (m) to 1.0 mm (m), DC to 120 GHz Instrument DC to 120 GHz 1.0 mm (m) 1.0 mm (m)
11901D Adapter, 2.4 mm (f) to 3.5 mm (m), DC to 26.5 GHz 11901D Adapter, 2.4 mm (f) to 3.5 mm (m), DC to 26.5 GHz Metrology DC to 26.5 GHz 2.4 mm (f) 3.5 mm (m)
Y1910B Adapter, 1.0 mm (f) to 1.0 mm (f), DC to 120 GHz Y1910B Adapter, 1.0 mm (f) to 1.0 mm (f), DC to 120 GHz Instrument DC to 120 GHz 1.0 mm (f) 1.0 mm (f)
11902A Adapter, 2.4 mm (m) to APC-7, DC to 18 GHz 11902A Adapter, 2.4 mm (m) to APC-7, DC to 18 GHz Metrology DC to 18 GHz 2.4 mm (m) APC-7
Y1910C Adapter, 1.0 mm (m) to 1.0 mm (f), DC to 120 GHz Y1910C Adapter, 1.0 mm (m) to 1.0 mm (f), DC to 120 GHz Instrument DC to 120 GHz 1.0 mm (m) 1.0 mm (f)
11902B Adapter, 2.4 mm (f) to APC-7, DC to 18 GHz 11902B Adapter, 2.4 mm (f) to APC-7, DC to 18 GHz Metrology DC to 18 GHz 2.4 mm (f) APC-7
11903A Adapter, 2.4 mm (m) to Type-N (m), DC to 18 GHz 11903A Adapter, 2.4 mm (m) to Type-N (m), DC to 18 GHz Metrology DC to 18 GHz 2.4 mm (m) Type-N (m)
11903B Adapter 2.4 mm (f) to Type-N (f), DC to 18 GHz 11903B Adapter 2.4 mm (f) to Type-N (f), DC to 18 GHz Metrology DC to 18 GHz 2.4 mm (f) Type-N (f)
11903C Adapter, 2.4 mm (m) to Type-N (f), DC to 18 GHz 11903C Adapter, 2.4 mm (m) to Type-N (f), DC to 18 GHz Metrology DC to 18 GHz 2.4 mm (m) Type-N (f)
11921E Adapter, 1.0 mm (m) to 1.85 mm (m), DC to 67 GHz 11921E Adapter, 1.0 mm (m) to 1.85 mm (m), DC to 67 GHz Instrument DC to 67 GHz 1.0 mm (m) 1.85 mm (m)
11903D Adapter, 2.4 mm (f) to Type-N (m), DC to 18 GHz 11903D Adapter, 2.4 mm (f) to Type-N (m), DC to 18 GHz Metrology DC to 18 GHz 2.4 mm (f) Type-N (m)
11921F Adapter, 1.0 mm (f) to 1.85 mm (f), DC to 67 GHz 11921F Adapter, 1.0 mm (f) to 1.85 mm (f), DC to 67 GHz Instrument DC to 67 GHz 1.0 mm (f) 1.85 mm (f)
11904A Adapter, 2.4 mm (m) to 2.92 mm (m), DC to 40 GHz 11904A Adapter, 2.4 mm (m) to 2.92 mm (m), DC to 40 GHz Metrology DC to 40 GHz 2.4 mm (m) 2.92 mm (m)
11921G Adapter, 1.0 mm (m) to 1.85 mm (f), DC to 67 GHz 11921G Adapter, 1.0 mm (m) to 1.85 mm (f), DC to 67 GHz Instrument DC to 67 GHz 1.0 mm (m) 1.85 mm (f)
11904B Adapter, 2.4 mm (f) to 2.92 mm (f), DC to 40 GHz 11904B Adapter, 2.4 mm (f) to 2.92 mm (f), DC to 40 GHz Metrology DC to 40 GHz 2.4 mm (f) 2.92 mm (f)
11921H Adapter, 1.0 mm (f) to 1.85 mm (m), DC to 67 GHz 11921H Adapter, 1.0 mm (f) to 1.85 mm (m), DC to 67 GHz Instrument DC to 67 GHz 1.0 mm (f) 1.85 mm (m)
11922A Adapter, 1.0 mm (m) to 2.4 mm (m), DC to 50 GHz 11922A Adapter, 1.0 mm (m) to 2.4 mm (m), DC to 50 GHz Instrument DC to 50 GHz 1.0 mm (m) 2.4 mm (m)
11922B Adapter, 1.0 mm (f) to 2.4 mm (f), DC to 50 GHz 11922B Adapter, 1.0 mm (f) to 2.4 mm (f), DC to 50 GHz Instrument DC to 50 GHz 1.0 mm (f) 2.4 mm (f)
11904C Adapter, 2.4 mm (m) to 2.92 mm (f), DC to 40 GHz 11904C Adapter, 2.4 mm (m) to 2.92 mm (f), DC to 40 GHz Metrology DC to 40 GHz 2.4 mm (m) 2.92 mm (f)
11922C Adapter, 1.0 mm (m) to 2.4 mm (f), DC to 50 GHz 11922C Adapter, 1.0 mm (m) to 2.4 mm (f), DC to 50 GHz Instrument DC to 50 GHz 1.0 mm (m) 2.4 mm (f)
11904D Adapter, 2.4 mm (f) to 2.92 mm (m), DC to 40 GHz 11904D Adapter, 2.4 mm (f) to 2.92 mm (m), DC to 40 GHz Metrology DC to 40 GHz 2.4 mm (f) 2.92 mm (m)
11922D Adapter, 1.0 mm (f) to 2.4 mm (m), DC to 50 GHz 11922D Adapter, 1.0 mm (f) to 2.4 mm (m), DC to 50 GHz Instrument DC to 50 GHz 1.0 mm (f) 2.4 mm (m)
11904S Adapter Set, 2.4 mm to 2.92 mm, DC to 40 GHz 11904S Adapter Set, 2.4 mm to 2.92 mm, DC to 40 GHz Metrology DC to 40 GHz 2.4 mm 2.92 mm
N5520A Adapter, 1.85 mm (m) to 1.85 (m), DC to 67 GHz N5520A Adapter, 1.85 mm (m) to 1.85 (m), DC to 67 GHz Instrument DC to 67 GHz 1.85 mm (m) 1.85 mm (m)
N5520B Adapter, 1.85 mm (f) to 1.85 (f), DC to 67 GHz N5520B Adapter, 1.85 mm (f) to 1.85 (f), DC to 67 GHz Instrument DC to 67 GHz 1.85 mm (f) 1.85 mm (f)
N5520C Adapter, 1.85 mm (m) to 1.85 mm (f), DC to 67 GHz N5520C Adapter, 1.85 mm (m) to 1.85 mm (f), DC to 67 GHz Instrument DC to 67 GHz 1.85 mm (m) 1.85 mm (f)
85130H Test Port Adapter Set, 1.85 mm to 1.85 mm 85130H Test Port Adapter Set, 1.85 mm to 1.85 mm Instrument DC to 67 GHz 1.85 mm (m) 1.85 mm (f)
11852B Adapter, 50-Ohm Type-N (f) to 75-Ohm Type-N (m) 11852B Adapter, 50-Ohm Type-N (f) to 75-Ohm Type-N (m) Instrument n/a Type-N (f) 75-Ohm Type-N (m)
11878A Adapter Kit, 3.5 mm to Type-N, DC to 18 GHz 11878A Adapter Kit, 3.5 mm to Type-N, DC to 18 GHz Adapter Kit DC to 18 GHz 3.5 mm (m/f) Type-N (m/f)