Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Jitter Generation and Analysis Systems

High-speed digital transmission systems and high-speed digital I/O buses are often required to receive or regenerate data using a clock signal that is recovered or extracted from the data waveform. Variation in the data rate commonly known as jitter can complicate the clock recovery and data regeneration process. To guarantee a high level of performance in the presence of jitter, components and systems are typically required to adhere to a rigorous set of jitter performance standards. Keysight offers several jitter analysis solutions for SONET/SDH/OTN, Ethernet, and high-speed digital I/O.

In the Product Comparison table below, some solutions will require E/O and O/E converters to make optical measurements.

Compare All Jitter Generation Systems (4)

  • 81134A Gerador de padrões de pulso, 3,35 GHz, dois canais 81134A Gerador de padrões de pulso, 3,35 GHz, dois canais (1) 

    81134A Gerador de padrões de pulso, 3,35 GHz, dois canais

    O gerador de padrões de pulso 81134A da Keysight, com 3,35 GHz e um canal, é a próxima geração de geradores de padrões de pulso de alta velocidade da Keysight.

  • E5001A SSA-J Precision Clock Jitter Analysis Software E5001A SSA-J Precision Clock Jitter Analysis Software (1) 

    E5001A SSA-J Precision Clock Jitter Analysis Software

  • PCI Express® Gen 2.0 RX jitter testing  with J-BERT N4903B [Descontinuado] PCI Express® Gen 2.0 RX jitter testing with J-BERT N4903B [Descontinuado] (1) 

    PCI Express® Gen 2.0 RX jitter testing with J-BERT N4903B [Descontinuado]

    PCI Express® made it to one of the major interfaces inside a computer. In December 2006 the PCI-SIG® association released the Base Specification Revision 2 [1]. The Revision 2 doubles the operating speed from 2.5 Gb/s in Revision 1 to 5 Gb/s.

  • DSO91304A Osciloscópio Infiniium de alto desempenho DSO91304A Osciloscópio Infiniium de alto desempenho (1) 

    DSO91304A Osciloscópio Infiniium de alto desempenho

    13 GHz, 4 canais, 40 GSa/s em todos os canais, 10Mpts a 1Gpts.