Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Comparar Produtos

Optical Laser Source Products

Ver todos os produtos dessa coleção

Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes.

Selecionar Características

Selecionar produtos para comparar

17 de 17 product matches

Sort:
Produto Laser Type Tunability Wavelength options Max. output power (peak, typ.) Output power (tuning range) Signal to SSE ratio Absolute wavelength accuracy Linewidth/ Spectral bandwidth Mainframe compatibility
81602A Extra High Power Tunable Laser 81602A Extra High Power Tunable Laser
Tunable ECL sweeping, up to 200 nm/s bidirectional 1250 - 1370 nm ≥ +17 dBm ≥ +12 dBm (1260 nm - 1360 nm);
≥ +10 dBm (full range)
≥ 50 dB/nm typical Typ. ±1.5 pm <10 kHz
  • 8164B
81606A Tunable Laser Source, High Power and Lowest SSE, Top-Line 81606A Tunable Laser Source, High Power and Lowest SSE, Top-Line
Tunable ECL sweeping, up to 200 nm/s bidirectional 1240-1380 nm;
1450-1650 nm;
1490-1640 nm
≥ +12 dBm (option 216, 116);
≥ +13 dBm (option 113)
≥ +11 dBm (1515 nm - 1620 nm, options 216, 116);
≥ +5 dBm (full range, options 216,  113);
≥ +8 dBm (full range, option 116)
≥ 80 dB/nm Typ. ±1.5 pm <10 kHz
  • 8164B
81607A Tunable Laser Source, Low SSE, Value Line 81607A Tunable Laser Source, Low SSE, Value Line
Tunable ECL sweeping, up to 200 nm/s bidirectional 1490-1640 nm > +8 dBm > +7 dBm (1515nm - 1620nm);
> +4 dBm (full range)
≥ 75dB/nm Typ. ±3 pm <10 kHz
  • 8164B
81608A Tunable Laser Source, High Power and Low SSE, Value Line 81608A Tunable Laser Source, High Power and Low SSE, Value Line
Tunable ECL sweeping, up to 200 nm/s bidirectional 1240-1380 nm;
1450-1650 nm;
1490-1640 nm
≥ +12 dBm (option 216, 116);
≥ +13 dBm (option 113)
≥ +11 dBm (1515 nm - 1620 nm, options 216, 116);
≥ +5 dBm (full range, options 216,  113);
≥ +8 dBm (full range, option 116)
≥75 dB/nm Typ. ±5 pm static;
±10 pm
sweeping
<10 kHz
  • 8164B
81609A Step-Tunable Laser Source, High Power and Low SSE, Basic Line 81609A Step-Tunable Laser Source, High Power and Low SSE, Basic Line
Tunable ECL Stepped 1240-1380 nm;
1450-1650 nm;
1490-1640 nm
≥ +12 dBm (option 216, 116);
≥ +13 dBm (option 113)
≥ +11 dBm (1515 nm - 1620 nm, options 216, 116);
≥ +5 dBm (full range, options 216,  113);
≥ +8 dBm (full range, option 116)
≥ 75 dB/nm  Typ. ±10 pm <10 kHz
  • 8164B
81940A Compact Tunable Laser Source with Continuous Sweep Mode, 1520nm to 1630nm [Descontinuado] 81940A Compact Tunable Laser Source with Continuous Sweep Mode, 1520nm to 1630nm [Descontinuado]
Tunable ECL sweeping, up to 50 nm/s 1520-1630 nm ≥ +14.5 dBm ≥ +10 dBm 58 dB/ 0.1 nm ±20 pm 100 kHz
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81949A Compact Tunable Laser Source, 1520nm to 1630nm [Descontinuado] 81949A Compact Tunable Laser Source, 1520nm to 1630nm [Descontinuado]
Tunable ECL stepped 1520-1630 nm ≥ +14.5 dBm ≥ +10 dBm 58 dB/ 0.1 nm ±100 pm 100 kHz
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81950A Compact Tunable Laser Module 81950A Compact Tunable Laser Module
Tunable ECL (iTLA) stepped 1527.60 - 1570.01 nm;
1570.01 - 1611.76 nm
≥ +15 dBm (Option 310);
≥ +13 dBm (Option 301)
≥ +13.5 dBm (Option 310);
≥ +11.5 dBm (Option 301)
60 dB/0.1 nm ±22 pm <100 kHz
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81960A Fast Swept Compact Tunable Laser Source, 1505nm to 1630nm [Descontinuado] 81960A Fast Swept Compact Tunable Laser Source, 1505nm to 1630nm [Descontinuado]
Tunable ECL sweeping, up to 200 nm/s bidirectional 1505-1630 nm ≥ +14 dBm ≥ +10 dBm 60 dB/0.1 nm ±10 pm 100 kHz
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81980A Compact Tunable Laser Source with Continuous Sweep Mode, 1465nm to 1575nm [Descontinuado] 81980A Compact Tunable Laser Source with Continuous Sweep Mode, 1465nm to 1575nm [Descontinuado]
Tunable ECL sweeping, up to 50 nm/s 1465-1575 nm ≥ +14.5 dBm ≥ +10 dBm 58 dB/ 0.1 nm ±20 pm 100 kHz
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81989A Compact Tunable Laser Source, 1465nm to 1575nm [Descontinuado] 81989A Compact Tunable Laser Source, 1465nm to 1575nm [Descontinuado]
Tunable ECL stepped 1465-1575 nm ≥ +14.5 dBm ≥ +10 dBm 58 dB/ 0.1 nm ±100 pm 100 kHz
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
N7714A Four-Port Tunable Laser System Source N7714A Four-Port Tunable Laser System Source
Tunable ECL (iTLA) stepped 1527.60 - 1570.01 nm;
1570.01 - 1611.76 nm
≥ +15 dBm (Option 340);
≥ +13 dBm (Options 304, 322)
≥ +13.5 dBm (Option 340);
≥ +11.5 dBm (Options 304, 322)
60 dB/0.1 nm ±22 pm <100 kHz
  • standalone
N7711A Single-Port Tunable Laser System Source N7711A Single-Port Tunable Laser System Source
Tunable ECL (iTLA) stepped 1527.60 - 1570.01 nm;
1570.01 - 1611.76 nm
≥ +15 dBm (Option 310);
≥ +13 dBm (Option 301)
≥ +13.5 dBm (Option 310);
≥ +11.5 dBm (Option 301)
60 dB/0.1 nm ±22pm <100 kHz
  • standalone
81655A Single Fabry-Perot Laser Source, 1310nm, >13dBm (20mW) 81655A Single Fabry-Perot Laser Source, 1310nm, >13dBm (20mW)
Fabry-Perot fixed wavelength 1310 nm > +13 dBm > +13 dBm n/a ±15 nm <5.5 nm
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81656A Fabry-Perot Laser Source, 1550nm, 13dBm (20mW) 81656A Fabry-Perot Laser Source, 1550nm, 13dBm (20mW)
Fabry-Perot fixed wavelength 1550 nm > +13 dBm > +13 dBm n/a ±15 nm <7.5 nm
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81663A Distributed Feedback Laser Source 81663A Distributed Feedback Laser Source
DFB stepped ±500 pm 1310 nm;
1490 nm;
1510 nm;
1550 nm;
1625 nm
> +13 dBm > +13 dBm n/a ±5 nm not specified
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81657A Dual Fabry-Perot Laser Source, 1310nm & 1550nm, >13dBm (20mW) 81657A Dual Fabry-Perot Laser Source, 1310nm & 1550nm, >13dBm (20mW)
Fabry-Perot fixed wavelength 1310+1550 nm > +13 dBm > +13 dBm n/a ±15 nm <5.5 nm/7.5 nm
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B