Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Wavelength Meters

Keysight multi-wavelength meters are an essential tool for measuring DWDM signals and for calibrating and testing fixed-wavelength and tunable transmitter lasers, featuring high resolution, accuracy and repetition rate. The broadband mode extends support to high-rate modulated signals as well.

Compare All Wavelength Meter Products (2)

  • 86120D Multi-Wavelength Meter 86120D Multi-Wavelength Meter (1) 

    86120D Multi-Wavelength Meter

    • The 8612xx family of multi-wavelength meters is known for reliability and durability
    • Measures light sources and signals in wavelength ranges
    • Wavelength range from 700 to 1700 nm
    • Ideal for fast, automated wavelength adjustment procedures

  • 86122C Multi-Wavelength Meter 86122C Multi-Wavelength Meter (1) 

    86122C Multi-Wavelength Meter

    • Enhanced, stabilized HeNe reference laser with double lifetime
    • Perfect in manufacturing benches as well as R&D labs
    • Absolute wavelength accuracy: ±0.2 ppm
    • 5 year warranty
    • Wavelength range: 1270 to 1650 nm