Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Connectivity Accessories

KEYSIGHT's general Lightwave Solution Platform concept encompasses a flexible and replaceable device connectivity, including bare fiber adaptation. For all modules and optical heads, replaceable interface adapters are provided. For details, please see our latest version of the Configuration Guide.

Accessory Overview image

Refine the List

By Type of Content

Categoria de Produto

1-3 de 3

Sort:
Lightwave Solution Platform - Configuration Guide
This configuration guide gives information on the connector interfaces and the bare face adapters for use with the 8164xA.

Guia de configuração 2019-07-22

81602A Extra High Power Tunable Laser - video
The Keysight 81602A is an extra high power tunable laser operating from 1250 nm to 1370 nm. With over +17 dBm peak power and +16 dBm in the 100GBASE-LR4 range, it improves tolerance for optical power budgets in test setups.

Demonstração 2016-04-19

N7700A Photonic Application Suite Software YouTube Videos
Technical clips for N7700A Photonic Application Suite Software: Installation of the package manager, Insertion Loss (IL) and Polarization Dependent Loss (PDL) Setup, Fast Spectral Loss Setup, N77xx Viewer Software and many more.

Demonstração 2016-01-26