Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Flash & In-System Device Programming

Programmable device technologies have advanced to the point where their capabilities and cost effectiveness have surpassed traditional hard-coded devices. To compete in today's race to get products to market faster while maintaining the ability to update code embedded in the product, manufacturers are turning to flexible devices such as Flash Memory and Programmable Logic Devices at a lightening fast rate.

To keep up with this lightening fast rate, Keysight offers In-System Programming tools to take full advantage of this technological revolution. Keysight's In-System Programming provides the ability to burn programs onto Flash Memory and Programmable Logic Devices after they have been mounted onto the PCBA. Fully integrated into the Keysight Medalist ICT family, Keysight ISP allows a device to be programmed at the same time its printed circuit-board assembly is tested for manufacturing defects.

To learn more, request additional product information. 

No information available in this part of our site.