Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Discontinued WAN modules and undercradles for Keysight Advisor

Keysight Advisor WAN makes it easier and more efficient for you to install, maintain, and troubleshoot a wide area network. Monitor all major WAN and ATM communication protocols, as well as all major LAN protocols running over the WAN. It can also be expanded to test all the major LAN technologies.

  • J2294D E1/T1 Modules for the Keysight Advisor [Obsoleto] J2294D E1/T1 Modules for the Keysight Advisor [Obsoleto] 

    J2294D E1/T1 Modules for the Keysight Advisor [Obsoleto]

    The Keysight J2294D and J2298D E1/T1Interface Modules operate with the Keysight Advisor ATM/WAN. These interfaces support E1 or T1 configuration, as well as full or fractional E1/T1 on both ATM and WAN.

  • J2296D E1 BNC 75 Ohm Module for the Keysight Advisor  [Obsoleto] J2296D E1 BNC 75 Ohm Module for the Keysight Advisor [Obsoleto] 

    J2296D E1 BNC 75 Ohm Module for the Keysight Advisor [Obsoleto]

    The Keysight J2296D E1Interface Module operates with the Keysight Advisor ATM/WAN. This interface supports full or fractional E1 on both ATM and WAN.

  • J2298D E1/T1 Modules for the Keysight Advisor [Obsoleto] J2298D E1/T1 Modules for the Keysight Advisor [Obsoleto] 

    J2298D E1/T1 Modules for the Keysight Advisor [Obsoleto]

    The Keysight J2298D E1/T1Interface Module operates with the Keysight Advisor ATM/WAN.

  • J2900A High Speed Undercradle  [Obsoleto] J2900A High Speed Undercradle [Obsoleto] 

    J2900A High Speed Undercradle [Obsoleto]

    The High Speed undercradle provides support for all ATM and WAN plug-in modules

  • J2912B STM-1/OC-3 Module for the Keysight Advisor [Obsoleto] J2912B STM-1/OC-3 Module for the Keysight Advisor [Obsoleto] 

    J2912B STM-1/OC-3 Module for the Keysight Advisor [Obsoleto]

    The Keysight J2912B helps network professionals isolate and resolve network problems quickly.

  • J2914A STM-1e/EC-3 Module for the Keysight Advisor [Obsoleto] J2914A STM-1e/EC-3 Module for the Keysight Advisor [Obsoleto] 

    J2914A STM-1e/EC-3 Module for the Keysight Advisor [Obsoleto]

    The Keysight J2914A module helps network professionals isolate and resolve network problems quickly.

  • J3445A Keysight Advisor LAN - Fiber Interface for Keysight J3444A [Obsoleto] J3445A Keysight Advisor LAN - Fiber Interface for Keysight J3444A [Obsoleto] 

    J3445A Keysight Advisor LAN - Fiber Interface for Keysight J3444A [Obsoleto]

    Fiber Interface for Keysight J3444A

  • J3759B E3/DS3 ATM/WAN Module [Obsoleto] J3759B E3/DS3 ATM/WAN Module [Obsoleto] 

    J3759B E3/DS3 ATM/WAN Module [Obsoleto]

    Allows network managers and troubleshooters in complex ATM and WAN environments to quickly solve high-speed ATM/WAN access and internetworking problems.

  • J3762B HSSI Module for the Keysight Advisor [Obsoleto] J3762B HSSI Module for the Keysight Advisor [Obsoleto] 

    J3762B HSSI Module for the Keysight Advisor [Obsoleto]

    The J3762B module has two SCSI connectors. It supports frame-based technologies such as Frame Relay (CIR & SLA), HDLC, SDLC, and PPP at rates between 56 kb/s and 52 Mb/s.

  • J5425A Keysight Switch Advisor Overview    [Obsoleto] J5425A Keysight Switch Advisor Overview [Obsoleto] 

    J5425A Keysight Switch Advisor Overview [Obsoleto]

    Switch Advisor MIB functions come standard with Advisor software version 11.8. Unleash the full power of Switch Advisor and access RMON features of your SNMP supported devices.

  • J2300E Keysight Advisor WAN [Obsoleto] J2300E Keysight Advisor WAN [Obsoleto] 

    J2300E Keysight Advisor WAN [Obsoleto]

    The Keysight Advisor WAN combines complete protocol analysis for WAN and ATM testing with a powerful and rugged personal computer.

  • J2904B ISDN BRI/ST Simulation/BERT Module  [Obsoleto] J2904B ISDN BRI/ST Simulation/BERT Module [Obsoleto] 

    J2904B ISDN BRI/ST Simulation/BERT Module [Obsoleto]

    The Keysight J2904B module adds ISDN BRI S and T interface testing to the Keysight Advisor for a fully integrated monitoring simulation, call placement and BERT solution.

  • J2905B ISDN BRI S/T and U Interface Module [Obsoleto] J2905B ISDN BRI S/T and U Interface Module [Obsoleto] 

    J2905B ISDN BRI S/T and U Interface Module [Obsoleto]

    The Keysight J2905B module adds ISDN BRI S/T and U interface testing to the Keysight Advisor for a fully integrated monitoring simulation, call placement and BERT solution.

  • J2908A DDS 4-Wire Interface Module  [Obsoleto] J2908A DDS 4-Wire Interface Module [Obsoleto] 

    J2908A DDS 4-Wire Interface Module [Obsoleto]

    The J2908A Interface Module operates with the Keysight Advisor WAN.

  • J4646A E1 Primary Rate ISDN Modules for the Keysight Advisor [Obsoleto] J4646A E1 Primary Rate ISDN Modules for the Keysight Advisor [Obsoleto] 

    J4646A E1 Primary Rate ISDN Modules for the Keysight Advisor [Obsoleto]

    Provides full capture and protocol analysis at all layers for primary rate ISDN, PPP, Async PPPand Multi-link PPP.

  • J4647A E1 Primary Rate ISDN Modules for the Keysight Advisor [Obsoleto] J4647A E1 Primary Rate ISDN Modules for the Keysight Advisor [Obsoleto] 

    J4647A E1 Primary Rate ISDN Modules for the Keysight Advisor [Obsoleto]

    Provides full capture and protocol analysis at all layers for primary rate ISDN, PPP, Async PPPand Multi-link PPP.

  • J4648A T1 Primary Rate ISDN Modules for the Keysight Advisor [Obsoleto] J4648A T1 Primary Rate ISDN Modules for the Keysight Advisor [Obsoleto] 

    J4648A T1 Primary Rate ISDN Modules for the Keysight Advisor [Obsoleto]

    It provides full capture and protocol analysis at all layers for primary rate ISDN, PPP, Async PPPand Multi-link PPP.

  • J4649A T1 Primary Rate ISDN Modules for the Keysight Advisor [Obsoleto] J4649A T1 Primary Rate ISDN Modules for the Keysight Advisor [Obsoleto] 

    J4649A T1 Primary Rate ISDN Modules for the Keysight Advisor [Obsoleto]

    It provides full capture and protocol analysis at all layers for primary rate ISDN, PPP, Async PPPand Multi-link PPP. It also performs bit error ratio testing (BERT).

  • J5457A High Speed V-Series Module for the Keysight Advisor [Obsoleto] J5457A High Speed V-Series Module for the Keysight Advisor [Obsoleto] 

    J5457A High Speed V-Series Module for the Keysight Advisor [Obsoleto]

    The J5457 module supports frame-based technologies such as Frame Relay X.25, HDLC, SDLC, and PPP at rates between 50 b/s and 8.192 Mb/s.