Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Discontinued LAN modules and undercradles for Keysight Advisor

Keysight Advisor LAN makes it easier and more efficient for you to isolate and solve problems on your Ethernet, Fast Ethernet and Gigabit Ethernet networks, as well as on token-ring and FDDI LANs.

  • J3446E Keysight Advisor LAN - Fast Ethernet [Obsoleto] J3446E Keysight Advisor LAN - Fast Ethernet [Obsoleto] 

    J3446E Keysight Advisor LAN - Fast Ethernet [Obsoleto]

    Keysight Advisor LAN is used to support and maintain Fast Ethernet and 10BaseT networks. Easy network connection and expert analysis.

  • J5425A Keysight Switch Advisor Overview    [Obsoleto] J5425A Keysight Switch Advisor Overview [Obsoleto] 

    J5425A Keysight Switch Advisor Overview [Obsoleto]

    Switch Advisor MIB functions come standard with Advisor software version 11.8. Unleash the full power of Switch Advisor and access RMON features of your SNMP supported devices.

  • J2900A High Speed Undercradle  [Obsoleto] J2900A High Speed Undercradle [Obsoleto] 

    J2900A High Speed Undercradle [Obsoleto]

    The High Speed undercradle provides support for all ATM and WAN plug-in modules

  • J3762B HSSI Module for the Keysight Advisor [Obsoleto] J3762B HSSI Module for the Keysight Advisor [Obsoleto] 

    J3762B HSSI Module for the Keysight Advisor [Obsoleto]

    The J3762B module has two SCSI connectors. It supports frame-based technologies such as Frame Relay (CIR & SLA), HDLC, SDLC, and PPP at rates between 56 kb/s and 52 Mb/s.

  • J1950A LAN Analyzer [Obsoleto] J1950A LAN Analyzer [Obsoleto] 

    J1950A LAN Analyzer [Obsoleto]

    Keysight LAN Analyzer is a powerful, integrated analyzer plus monitor software application for 10/100/1000 Mbps Ethernet and 4/16 Mbps Token Ring networks.

  • J2307A Token Ring Undercradle  [Obsoleto] J2307A Token Ring Undercradle [Obsoleto] 

    J2307A Token Ring Undercradle [Obsoleto]

    The Keysight J2307A undercradle adds comprehensive 4/16Mbps Token Ring testing capability to the J3446C/D/E LAN Advisor and J2300C/D/E WAN Advisor Mainframe.

  • J2524A Keysight Advisor LAN - FDDI Undercradle [Obsoleto] J2524A Keysight Advisor LAN - FDDI Undercradle [Obsoleto] 

    J2524A Keysight Advisor LAN - FDDI Undercradle [Obsoleto]

    The Keysight J2524A provides comprehensive FDDI testing capability for the Keysight Advisor.

  • J2901A Keysight Advisor LAN - Gigabit Ethernet Undercradle [Obsoleto] J2901A Keysight Advisor LAN - Gigabit Ethernet Undercradle [Obsoleto] 

    J2901A Keysight Advisor LAN - Gigabit Ethernet Undercradle [Obsoleto]

    The Keysight J2901A provides comprehensive testing capability for switched, full-duplex Gigabit Ethernet.

  • J3444A Keysight Advisor LAN - Fast Ethernet Undercradle [Obsoleto] J3444A Keysight Advisor LAN - Fast Ethernet Undercradle [Obsoleto] 

    J3444A Keysight Advisor LAN - Fast Ethernet Undercradle [Obsoleto]

    The Keysight Advisor allows users to install, support and maintain local area network (LAN), wide area network (WAN), and asynchronous transfer mode (ATM) networks.

  • J3445A Keysight Advisor LAN - Fiber Interface for Keysight J3444A [Obsoleto] J3445A Keysight Advisor LAN - Fiber Interface for Keysight J3444A [Obsoleto] 

    J3445A Keysight Advisor LAN - Fiber Interface for Keysight J3444A [Obsoleto]

    Fiber Interface for Keysight J3444A

  • J3447A Keysight Advisor - 100 Base FX Interface Module for J3446D [Obsoleto] J3447A Keysight Advisor - 100 Base FX Interface Module for J3446D [Obsoleto] 

    J3447A Keysight Advisor - 100 Base FX Interface Module for J3446D [Obsoleto]

    The J3447A Keysight Advisor allows the Fast Ethernet Advisor to be connected to 100Base-FX without the need for an external transceiver.