Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Obsolete ATM Modules and undercradles for Keysight Advisor

Keysight Advisor ATM provides powerful test capabilities for deployment, troubleshooting, and optimization of advanced, cell-based networks with mission critical traffic.

  • J2300E Keysight Advisor WAN [Obsoleto] J2300E Keysight Advisor WAN [Obsoleto] 

    J2300E Keysight Advisor WAN [Obsoleto]

    The Keysight Advisor WAN combines complete protocol analysis for WAN and ATM testing with a powerful and rugged personal computer.

  • J3759B E3/DS3 ATM/WAN Module [Obsoleto] J3759B E3/DS3 ATM/WAN Module [Obsoleto] 

    J3759B E3/DS3 ATM/WAN Module [Obsoleto]

    Allows network managers and troubleshooters in complex ATM and WAN environments to quickly solve high-speed ATM/WAN access and internetworking problems.

  • J3763A 622Vu Advisor Undercradle [Obsoleto] J3763A 622Vu Advisor Undercradle [Obsoleto] 

    J3763A 622Vu Advisor Undercradle [Obsoleto]

    Extends the test capability of the Keysight Advisor to provide full rate ATM analysis at 622 Mbps.

  • J3764A Single-Mode Interface for 622Vu J3763A ATM Undercradle [Obsoleto] J3764A Single-Mode Interface for 622Vu J3763A ATM Undercradle [Obsoleto] 

    J3764A Single-Mode Interface for 622Vu J3763A ATM Undercradle [Obsoleto]

    The J3764A plug-in module for the J3763A 622Vu STM-4c/OC-12 ATM undercradle provides two output signals from 1310nm Class 1 single-mode lasers and two single mode/multi-mode compatible receivers.

  • J3766A ATM25 Module [Obsoleto] J3766A ATM25 Module [Obsoleto] 

    J3766A ATM25 Module [Obsoleto]

    Capture and decoding for ATM, AAL-1, AAL-2, AAL-3/4, AAL-5 plus

  • J2294D E1/T1 Modules for the Keysight Advisor [Obsoleto] J2294D E1/T1 Modules for the Keysight Advisor [Obsoleto] 

    J2294D E1/T1 Modules for the Keysight Advisor [Obsoleto]

    The Keysight J2294D and J2298D E1/T1Interface Modules operate with the Keysight Advisor ATM/WAN. These interfaces support E1 or T1 configuration, as well as full or fractional E1/T1 on both ATM and WAN.

  • J2296D E1 BNC 75 Ohm Module for the Keysight Advisor  [Obsoleto] J2296D E1 BNC 75 Ohm Module for the Keysight Advisor [Obsoleto] 

    J2296D E1 BNC 75 Ohm Module for the Keysight Advisor [Obsoleto]

    The Keysight J2296D E1Interface Module operates with the Keysight Advisor ATM/WAN. This interface supports full or fractional E1 on both ATM and WAN.

  • J2298D E1/T1 Modules for the Keysight Advisor [Obsoleto] J2298D E1/T1 Modules for the Keysight Advisor [Obsoleto] 

    J2298D E1/T1 Modules for the Keysight Advisor [Obsoleto]

    The Keysight J2298D E1/T1Interface Module operates with the Keysight Advisor ATM/WAN.

  • J2900A High Speed Undercradle  [Obsoleto] J2900A High Speed Undercradle [Obsoleto] 

    J2900A High Speed Undercradle [Obsoleto]

    The High Speed undercradle provides support for all ATM and WAN plug-in modules

  • J2912B STM-1/OC-3 Module for the Keysight Advisor [Obsoleto] J2912B STM-1/OC-3 Module for the Keysight Advisor [Obsoleto] 

    J2912B STM-1/OC-3 Module for the Keysight Advisor [Obsoleto]

    The Keysight J2912B helps network professionals isolate and resolve network problems quickly.

  • J2913B UTP155 ATM Module for the Keysight Advisor  [Obsoleto] J2913B UTP155 ATM Module for the Keysight Advisor [Obsoleto] 

    J2913B UTP155 ATM Module for the Keysight Advisor [Obsoleto]

    Solves installation problems, isolates maintenance issues and pinpoints physical layer service interruptions

  • J2914A STM-1e/EC-3 Module for the Keysight Advisor [Obsoleto] J2914A STM-1e/EC-3 Module for the Keysight Advisor [Obsoleto] 

    J2914A STM-1e/EC-3 Module for the Keysight Advisor [Obsoleto]

    The Keysight J2914A module helps network professionals isolate and resolve network problems quickly.

  • J5425A Keysight Switch Advisor Overview    [Obsoleto] J5425A Keysight Switch Advisor Overview [Obsoleto] 

    J5425A Keysight Switch Advisor Overview [Obsoleto]

    Switch Advisor MIB functions come standard with Advisor software version 11.8. Unleash the full power of Switch Advisor and access RMON features of your SNMP supported devices.