Contact an Expert
X-Series Measurement Applications

W-CDMA/HSPA+ Measurement Application, Multi-touch UI

This bundle is part of PathWave X-Series Measurement Applications

Installs on: Instrument


Key Features

  • 30-Day Free Trial for X-Series Measurement Applications
  • Complies with W-CDMA, HSPA, HSPA+ per 3GPP TS 25 standards
  • Downlink measurements: EVM, frequency error, CPICH power accuracy, 64QAM RCDE, SEM, ACLR and more
  • Uplink measurements: EVM, frequency error, PkCDE, RCDE, PRACH power, slot power, SEM, ACLR and more
  • Support automatic detection of scrambling code, all active channels and signals plus predefined test models (TM1 to TM6)
  • Support multiple result views: constellation diagram, code domain, numeric display, spectrum, time domain
  • Performance: Composite EVM floor up to 0.5 %; ACLR up to -83 (-88 dBc nominal) with noise correction; Absolute power accuracy up to ±0.19 dB
  • Support multi-touch user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

This Bundle Includes

  • N9073EM0E X-Series measurement application license for W-CDMA/HSPA+ downlink and uplink RF conformance measurements with multi-touch UI
  • W-CDMA/HSPA+ measurement application software subscription and support (12-month)

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave X-Series Measurement Applications — The industry's broadest offering of measurement applications for benchtop and modular signal analyzers for cellular communications, wireless connectivity, aerospace/defense, and general purpose.


Learn more: PathWave X-Series Measurement Applications

Select a Configuration