Agilent Technologies

VISA: 34951A User Generated Trace Example Using VB.NET

34951A VISA and VB.NET User Generated Trace Example

This program is an example program that can be used to generate a standard waveform
trace or user defined trace on the 34951A module. The user can select/enter all the
appropriate parameters and generate a waveform. The parameters are: clock cource,
trigger, frequency, points, number of times for a trace output, slot and channel
number, and voltage and offset levels.

The program requires that VISA is installed in your computer. VISA comes with the
Agilent I/O Library Suite 14.

Include the visa32.vb file. This file comes with Agilent I/O Library Suite 14.0
or above.


The program was developed in Microsoft(r) Visual Basic .NET 2003 version 7.1


Date: April 18, 2006
Version: 1.0.0.0
Language: Microsoft(r) Visual Basic .NET 2003 version 7.1
Operating System: Windows(r) NT 4.0, 2000 Professional, XP
VISA Com Version: Use Agilent I/O Library Suite 14.0 or above


Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation


Copyright (c) 2006 Agilent Technologies Inc. All rights reserved.

You have a royalty-free right to use, modify, reproduce and distribute these example 
files (and/or any modified version) in any way you find useful, provided that you 
agree that Agilent has no warranty, obligations or liability for any Sample 
Application Files.

Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.


© Agilent 2000-2006