Data Sheets
Keysight Technologies
N6472A IEEE802.3bs/cd Compliance Application
For Infiniium Z-Series Oscilloscopes
Introduction
More and more industry and standards bodies have adopted pulse amplitude modulation 4-level (PAM4) to increase throughput within a given bandwidth compared to Non-Return-to -Zero (NRZ) technology. Working groups within the IEEE802.3bs and IEEE802.3cd are one such group that has adapted PAM4 technology.
Transform complexity into simplicity
The Keysight N6472A IEEE802.3bs/cd compliance application for Infiniium real-time oscilloscopes saves you time and money by automating the task of preforming PAM4 and NRZ compliance measurements. The N6472A IEEE802.3bs/cd compliance application for Infiniium real-time oscilloscopes is an easy-to-use oscilloscope application that:
– Saves time in understanding details of standards
– Reduces the time it takes to characterize your PAM4 and NRZ design from hours to minutes
– Helps debug your device using custom configurations
– Allows you to quickly generate early HTML reports summarizing your device characteristics
Debug and Verify Your Designs Quickly and Easily
Select your measurement tools
Choose from a wide array of high performance real-time oscilloscopes supporting up to 63 GHz and 160 GSa/s with the lowest noise floor in the industry. The N6472A IEEE802.3bs/cd compliance application can be configured to measure the S-parameters of your device under test as well as control vector network analyzers (VNA) to measure return loss.
Select the desired test suite
The N6472A IEEE802.3bs/cd compliance application covers PAM4 and NRZ transmitter measurements outlined in IEEE802.3bs and IEEE802.3cd specifications. The tests are sorted conveniently by clause. Click on the desired test group, and the appropriate tests are offered in Select Tests (factory-installed options shown).
N6472A-1FP performs PAM4 and NRZ transmitter tests outlined in:
– IEEE P802.3bs, Annex 120D, CDAUI-8 chip-to-chip
– IEEE P802.3bs, Annex 120E, CDAUI-8 chip-to-module
– IEEE P802.3cd, Clause 135B.3.1 LAUI-2 chip-to chip
– IEEE P802.3cd, Clause 135D.3.1 50GAUI-x and 100GAUI-x chip-to chip
– IEEE P802.3cd, Clause 136A.2 50GAUI-CR and 100GAUI-CR2 and 200GBASE-CR4 chip-to chip
– IEEE P802.3cd, Clause 137.9.2 50GAUI-KR and 100GAUI-KR2 and 200GBASE-KR4 chip-to chip
Configure your measurements
Customize parameters that are specific to your setup, such as signaling rate and attenuation. Use default values or enter your own settings including number of waveforms taken, type of pattern, and pattern symbol length. Choose Normal mode to test within limits, or choose Debug mode to test to your custom limits and adjust other test parameters.
Choose your tests
The N6472A IEEE802.3bs/cd compliance application provides comprehensive coverage of all PAM4 and NRZ and NRZ tests that are specific to the clause you are testing. You may click on all available tests, a group of tests, or select individual tests to run. The full test name appears in the test list and is also shown in the test results and reports. A description of the test and reference to the Standard/IA is shown for each test.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.