Loading...
Skip to content

Here’s the page we think you wanted. See search results instead:

 
Find-A-Part: Product Number Matches
Product Matches: 66000A
-
Return to Find-A-Part
Product Number
Product Description
Parts List
66000AModular Power System Mainframe, 1200 W max, 8 slots, GPIB
66000A-0B0Download the product manual from the Keysight website
66000A-831Power cord, Americas, No Plug, 12AWG, 3-wire, 8ft
66000A-833Power cord, Europe, No Plug, 3-wire,1.5mm, 2.5m
66000A-834Power cord - Japan - 250V - NO PLUG
66000A-841Power cord, Americas, NEMA 6-20P, 20A, 250V PLUG,12AWG,3-wire, 8ft
66000A-845Power cord, Scandinavia, IEC 309,16A,220V PLUG,1.5mm,3-wire, 2.5m
66000A-846Power cord, North America, NEMA L5-30P,30A,120V, PLUG, 10AWG, 8ft
66000A-847Power cord, Europe, CEE 7/7,16A, 220V PLUG, 1.5mm,3-wire, 2.5m
66000A-848Power cord, S.Africa, India, BS 546,15A, 240V PLUG,1.5mm,3-wire, 2.5m
66000A-908Rackmount kit
66000A-ABDGermany - German localization
66000A-ABFFrance - French localization
66000A-ABJJapan - Japanese localization
Columns Hidden
Email Parts Identification Team|FAQ|
Repair and Calibration Services