Carregando...
Ir para o conteúdo

Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 
Find-A-Part: Product Number Matches
Product Matches: 6031A
-
Return to Find-A-Part
Product Number
Product Description
Parts List
6031ADC power supply, 0-20Vdc, 0-120A, 1064 W. Autoranging - GPIB
6031A-001Blank front panel
6031A-0B0Download the product manual from the Keysight website
6031A-100DC power supply 87-106VAC operation 50/60 Hz; Output characteristics reduced
6031A-220DC power supply 191-233VAC operation, 50/60Hz
6031A-240DC power supply 209-254VAC operation, 50/60 Hz
6031A-831Power cord, Americas, No Plug, 12AWG, 3-wire, 8ft
6031A-833Power cord, Europe, No Plug, 3-wire,1.5mm, 2.5m
6031A-834Power cord - Japan - 250V - NO PLUG
6031A-841Power cord, Americas, NEMA 6-20P, 20A, 250V PLUG,12AWG,3-wire, 8ft
6031A-845Power cord, Scandinavia, IEC 309,16A,220V PLUG,1.5mm,3-wire, 2.5m
6031A-846Power cord, North America, NEMA L5-30P,30A,120V, PLUG, 10AWG, 8ft
6031A-847Power cord, Europe, CEE 7/7,16A, 220V PLUG, 1.5mm,3-wire, 2.5m
6031A-848Power cord, S.Africa, India, BS 546,15A, 240V PLUG,1.5mm,3-wire, 2.5m
6031A-908Rackmount Kit
6031A-909Rackmount Kit with Handles
Colunas Ocultas
Email Parts Identification Team|FAQ|
Repair and Calibration Services