Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- Keysight Streamline Series USB Products
- P937xA Streamline Series USB Vector Network Analyzers
- P9373A Keysight Streamline Series USB Vector Network Analyzer, 14 GHz
P9373A Keysight Streamline Series USB Vector Network Analyzer, 14 GHz
Compact, faceless, USB vector network analyzer (VNA). Affordable full two-port VNA which dramatically reduces your size of test. Up to 14 GHz.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Compact, faceless, USB vector network analyzer (VNA). Affordable full two-port VNA which dramatically reduces your size of test. Up to 14 GHz.
Highlights
- compact, portable, and easy to connect
- dramatically reduces your size of test
- frequency range from 300 kHz to 14 GHz
- extends the number of test ports (max four ports)
- same GUI and measurement science as Keysight high-performance VNAs
- supports all electronic calibration (ECal) modules
What's included:
- quick-start guide
- USB 3.0 cable assembly
- power supply, external AC-DC adapter
- power cord
- calibration certificate
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility