Highlights

  • EEPROM to store cal factors eliminates manual entry
  • Wide frequency range from 10 MHz to 67 GHz (Not warranted spec from 67 to 70 GHz)
  • Wide dynamic range from -35 to +20 dBm
  • Best-in-class power linearity of less than 1%, excellent SWR of mismatch uncertainty and highly accurate power repeatability
  • Accurate calibration and traceability to US National Institute of Standards and Technology (NIST)
  • SCPI codes compatibility
  • Compatible with EPM (new N1913/14A, E4418/19B), EPM-P (E4416/17A), P-Series (N1911/12A) power meters (Firmware upgrade required)

Note: All N8480 series power sensors are not compatible with the Keysight 43x, E1416A, N8262A power meters, 5314x microwave counters and E7495x base station test set. (More information)

The N8488A power sensors have the widest frequency range in Keysight’s family of N8480 power sensors. Each of these new sensors allow users to calibrate the power sensor without manually entering the calibration factors in to the power meter. Similar to the rest of N8480 power sensors, the new N8488A power sensors are designed with excellent accuracy, linearity, repeatability, and SWR.

Can’t find what you’re looking for? Try our special options.

For more information about rf sensor, please visit N8480 Thermocouple Power Sensors

Keysight Technologies F and S Award Logo

KEY SPECIFICATIONS

Connector Type
1.85mm
Frequency Range
10 MHz to 67 GHz (Not warranted spec from 67GHz to 70GHz)
Maximum Frequency
75 GHz
Maximum Power
+20 dBm (100 mW)
Measurement Type (Supported Power Meters)
Average/CW (EPM, EPM-P and P-series)
Measurement Type
Average/CW only
Connector Type
Frequency Range
Maximum Frequency
Maximum Power
Measurement Type (Supported Power Meters)
Measurement Type
1.85mm
10 MHz to 67 GHz (Not warranted spec from 67GHz to 70GHz)
75 GHz
+20 dBm (100 mW)
Average/CW (EPM, EPM-P and P-series)
Average/CW only
View More
Connector Type:
1.85mm
Frequency Range:
10 MHz to 67 GHz (Not warranted spec from 67GHz to 70GHz)
Maximum Frequency:
75 GHz
Maximum Power:
+20 dBm (100 mW)
Measurement Type (Supported Power Meters):
Average/CW (EPM, EPM-P and P-series)
Measurement Type:
Average/CW only
Power Range:
-35 dBm (316.23 nW) to +20 dBm (100 mW)

Standard Configurations

Interested in a N8488A?

Featured Resources

View All Resources

View All Resources

Want help or have questions?