Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
Reduce the signal bandwidth and increase overall pulse performance by converting fixed transition times to slower ones
Reduce the signal bandwidth and increase overall pulse performance by converting fixed transition times to slower ones
15435A
Reduce the signal bandwidth and increase overall pulse performance by converting fixed transition times to slower ones
The new design of these transition time converters ensures very low signal reflection far beyond the 3 dB point, unlike conventional converters.
Reducing the signal transition-times also increases the overall pulse-performance for overshoot/reflection sensitive applications.
The converters are fitted with SMA connectors, one male, one female.
These converters have been designed to convert the fixed transition-times of the Keysight 81133/4A 3.35GHz pulse pattern generator (< 100 ps transitions) to slower, fixed transition-times (150 ps, 250 ps, 500 ps, 1 ns, 2 ns) hence reducing the signal bandwidth. All transition-times are from 10% to 90% of amplitude.
The transition time converters can be cascaded to get transitions which are intermediate values equal to the square root of the sum of the values squared.
The converters can be used with the following products, too: