!!!!    6    0    1  986759887  V03dd                                         

! Device           : 4118
! Function         : Static RAM 3-state 1k x 8
! revision         : B.01.00
! safeguard        : med_out_mos
! Modifications    : Modified for AwareTest xi
!
  warning           "This library has not been verified with hardware."

sequential

assign    VCC            to pins   24
assign    GND            to pins   12

assign    Address        to pins   22,23,1,2,3,4,5,6,7,8

assign    Data           to pins   17,16,15,14,13,11,10,9
assign    Data_D0        to pins   9    !AT Added for minimum pin test.
assign    Data_D1        to pins   10   !AT Added for minimum pin test.
assign    Data_D2        to pins   11   !AT Added for minimum pin test.
assign    Data_D3        to pins   13   !AT Added for minimum pin test.
assign    Data_D4        to pins   14   !AT Added for minimum pin test.
assign    Data_D5        to pins   15   !AT Added for minimum pin test.
assign    Data_D6        to pins   16   !AT Added for minimum pin test.
assign    Data_D7        to pins   17   !AT Added for minimum pin test.

assign    Chip_enable_bar       to pins   18
assign    Write_enable_bar      to pins   21
assign    Output_enable_bar     to pins   20
assign    Latch_bar             to pins   19

family    TTL

power     VCC, GND

inputs    Address, Write_enable_bar, Chip_enable_bar
inputs    Output_enable_bar, Latch_bar

bidirectional  Data
bidirectional  Data_D0, Data_D1, Data_D2, Data_D3 !AT Added for min. pin test.
bidirectional  Data_D4, Data_D5, Data_D6, Data_D7 !AT Added for min. pin test.

when      Write_enable_bar    is   "0" inputs   Data
when      Write_enable_bar    is   "1" outputs  Data
when      Output_enable_bar   is   "1" inactive    Data

trace    Data  to  Address, Write_enable_bar, Chip_enable_bar
trace    Data  to  Output_enable_bar, Latch_bar

outputs limited to 4 at "0", 4 at "1"

disable   Data   with  Write_enable_bar    to   "0"
disable   Data   with  Output_enable_bar   to   "1"

!***************************************************************
!***************************************************************

vector    Disable
     set  Write_enable_bar    to   "1"
     set  Chip_enable_bar     to   "1"
     set  Output_enable_bar   to   "1"
     set  Latch_bar           to   "1"
end vector

vector    Chip_enable_true
     set  Address             to   "kkkkkkkkkk"
     set  Write_enable_bar    to   "k"
     set  Chip_enable_bar     to   "0"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    Write_enable
     set  Address             to   "kkkkkkkkkk"
     set  Write_enable_bar    to   "0"
     set  Chip_enable_bar     to   "k"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    Latch_bar_true
     set  Address             to   "kkkkkkkkkk"
     set  Write_enable_bar    to   "k"
     set  Chip_enable_bar     to   "k"
     set  Output_enable_bar   to   "0"
     set  Latch_bar           to   "0"
end vector

vector    Write_enable_true
     set  Address             to   "kkkkkkkkkk"
     set  Write_enable_bar    to   "0"
     set  Chip_enable_bar     to   "k"
     set  Output_enable_bar   to   "0"
     set  Latch_bar           to   "k"
end vector

vector    Write_enable_false
     drive  Data
     set  Data                to   "kkkkkkkk"
     set  Write_enable_bar    to   "1"
     set  Chip_enable_bar     to   "k"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    Chip_enable_false
     drive  Data
     set  Data                to   "kkkkkkkk"
     set  Write_enable_bar    to   "k"
     set  Chip_enable_bar     to   "1"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    Read_enable
     set  Address             to   "kkkkkkkkkk"
     set  Write_enable_bar    to   "k"
     set  Chip_enable_bar     to   "0"
     set  Output_enable_bar   to   "0"
     set  Latch_bar           to   "k"
end vector

vector    Read_disable
     set  Write_enable_bar    to   "k"
     set  Chip_enable_bar     to   "1"
     set  Output_enable_bar   to   "1"
     set  Latch_bar           to   "k"
end vector

vector    Address_0000000000
     initialize to  Disable
     set  Address   to   "0000000000"
end vector

vector    Address_0000000001
     initialize to  Disable
     set  Address   to   "0000000001"
end vector

vector    Address_0000000011
     initialize to  Disable
     set  Address   to   "0000000011"
end vector

vector    Address_0000000111
     initialize to  Disable
     set  Address   to   "0000000111"
end vector

vector    Address_0000001111
     initialize to  Disable
     set  Address   to   "0000001111"
end vector

vector    Address_0000011111
     initialize to  Disable
     set  Address   to   "0000011111"
end vector

vector    Address_0000111111
     initialize to  Disable
     set  Address   to   "0000111111"
end vector

vector    Address_0001111111
     initialize to  Disable
     set  Address   to   "0001111111"
end vector

vector    Address_0011111111
     initialize to  Disable
     set  Address   to   "0011111111"
end vector

vector    Address_0111111111
     initialize to  Disable
     set  Address   to   "0111111111"
end vector

vector    Address_1111111111
     initialize to  Disable
     set  Address   to   "1111111111"
end vector

vector    Address_1111111111_latched
     set  Address   to   "1111111111"
     set  Write_enable_bar    to   "k"
     set  Chip_enable_bar     to   "k"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    Data_write_00000000
     initialize to  Write_enable
     drive  Data
     set Data       to   "00000000"
end vector

vector    Data_write_00000001
     initialize to  Write_enable
     drive  Data
     set Data       to   "00000001"
end vector

vector    Data_write_00000011
     initialize to  Write_enable
     drive  Data
     set Data       to   "00000011"
end vector

vector    Data_write_00000111
     initialize to  Write_enable
     drive  Data
     set Data       to   "00000111"
end vector

vector    Data_write_00001111
     initialize to  Write_enable
     drive  Data
     set Data       to   "00001111"
end vector

vector    Data_write_00011111
     initialize to  Write_enable
     drive  Data
     set Data       to   "00011111"
end vector

vector    Data_write_00111111
     initialize to  Write_enable
     drive  Data
     set Data       to   "00111111"
end vector

vector    Data_write_01111111
     initialize to  Write_enable
     drive  Data
     set Data       to   "01111111"
end vector

vector    Data_write_11111111
     initialize to  Write_enable
     drive  Data
     set Data       to   "11111111"
end vector

vector    Data_write_10101010
     initialize to  Write_enable
     drive  Data
     set Data       to   "10101010"
end vector

vector    Data_write_01010101
     initialize to  Write_enable
     drive  Data
     set Data       to   "01010101"
end vector

vector    Data_write_11111111_CE_false
     drive  Data
     set Address           to  "kkkkkkkkkk"
     set Write_enable_bar  to  "0"
     set Chip_enable_bar   to  "k"
     set Output_enable_bar to  "0"
     set Latch_bar         to  "k"
     set Data              to  "11111111"
end vector

vector    Data_read_00000000
     initialize to  Read_enable
     receive  Data
     set Data       to   "00000000"
end vector

vector    Data_read_00000001
     initialize to  Read_enable
     receive  Data
     set Data       to   "00000001"
end vector

vector    Data_read_00000011
     initialize to  Read_enable
     receive  Data
     set Data       to   "00000011"
end vector

vector    Data_read_00000111
     initialize to  Read_enable
     receive  Data
     set Data       to   "00000111"
end vector

vector    Data_read_00001111
     initialize to  Read_enable
     receive  Data
     set Data       to   "00001111"
end vector

vector    Data_read_00011111
     initialize to  Read_enable
     receive  Data
     set Data       to   "00011111"
end vector

vector    Data_read_00111111
     initialize to  Read_enable
     receive  Data
     set Data       to   "00111111"
end vector

vector    Data_read_01111111
     initialize to  Read_enable
     receive  Data
     set Data       to   "01111111"
end vector

vector    Data_read_11111111
     initialize to  Read_enable
     receive  Data
     set Data       to   "11111111"
end vector

vector    Data_read_10101010
     initialize to  Read_enable
     receive  Data
     set Data       to   "10101010"
end vector

vector    Data_read_01010101
     initialize to  Read_enable
     receive  Data
     set Data       to   "01010101"
end vector

vector   Data_read_00000000_Latched
     receive  Data
     set  Write_enable_bar    to   "1"
     set  Chip_enable_bar     to   "0"
     set  Output_enable_bar   to   "0"
     set  Latch_bar           to   "k"
     set  Data                to   "00000000"
end vector

!AT The following vectors have been added for a minimum pins test. Any
!AT vectors that references the data bus was copied and modified to reference
!AT only a single pin of the data bus.

vector    WEb_hi_D0
     drive  Data_D0
     set  Data_D0             to   "k"
     set  Write_enable_bar    to   "1"
     set  Chip_enable_bar     to   "k"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    WEb_hi_D1
     drive  Data_D1
     set  Data_D1             to   "k"
     set  Write_enable_bar    to   "1"
     set  Chip_enable_bar     to   "k"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    WEb_hi_D2
     drive  Data_D2
     set  Data_D2             to   "k"
     set  Write_enable_bar    to   "1"
     set  Chip_enable_bar     to   "k"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    WEb_hi_D3
     drive  Data_D3
     set  Data_D3             to   "k"
     set  Write_enable_bar    to   "1"
     set  Chip_enable_bar     to   "k"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    WEb_hi_D4
     drive  Data_D4
     set  Data_D4             to   "k"
     set  Write_enable_bar    to   "1"
     set  Chip_enable_bar     to   "k"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    WEb_hi_D5
     drive  Data_D5
     set  Data_D5             to   "k"
     set  Write_enable_bar    to   "1"
     set  Chip_enable_bar     to   "k"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    WEb_hi_D6
     drive  Data_D6
     set  Data_D6             to   "k"
     set  Write_enable_bar    to   "1"
     set  Chip_enable_bar     to   "k"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    WEb_hi_D7
     drive  Data_D7
     set  Data_D7             to   "k"
     set  Write_enable_bar    to   "1"
     set  Chip_enable_bar     to   "k"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    CEb_hi_D0
     drive  Data_D0
     set  Data_D0             to   "k"
     set  Write_enable_bar    to   "k"
     set  Chip_enable_bar     to   "1"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    CEb_hi_D1
     drive  Data_D1
     set  Data_D1             to   "k"
     set  Write_enable_bar    to   "k"
     set  Chip_enable_bar     to   "1"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    CEb_hi_D2
     drive  Data_D2
     set  Data_D2             to   "k"
     set  Write_enable_bar    to   "k"
     set  Chip_enable_bar     to   "1"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    CEb_hi_D3
     drive  Data_D3
     set  Data_D3             to   "k"
     set  Write_enable_bar    to   "k"
     set  Chip_enable_bar     to   "1"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    CEb_hi_D4
     drive  Data_D4
     set  Data_D4             to   "k"
     set  Write_enable_bar    to   "k"
     set  Chip_enable_bar     to   "1"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    CEb_hi_D5
     drive  Data_D5
     set  Data_D5             to   "k"
     set  Write_enable_bar    to   "k"
     set  Chip_enable_bar     to   "1"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    CEb_hi_D6
     drive  Data_D6
     set  Data_D6             to   "k"
     set  Write_enable_bar    to   "k"
     set  Chip_enable_bar     to   "1"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    CEb_hi_D7
     drive  Data_D7
     set  Data_D7             to   "k"
     set  Write_enable_bar    to   "k"
     set  Chip_enable_bar     to   "1"
     set  Output_enable_bar   to   "k"
     set  Latch_bar           to   "k"
end vector

vector    Data_write_D0_0
     initialize to  WEb_hi_D0
     drive  Data_D0
     set Data_D0    to   "0"
end vector

vector    Data_write_D0_1
     initialize to  WEb_hi_D0
     drive  Data_D0
     set Data_D0    to   "1"
end vector

vector    Data_write_D1_0
     initialize to  WEb_hi_D1
     drive  Data_D1
     set Data_D1    to   "0"
end vector

vector    Data_write_D1_1
     initialize to  WEb_hi_D1
     drive  Data_D1
     set Data_D1    to   "1"
end vector

vector    Data_write_D2_0
     initialize to  WEb_hi_D2
     drive  Data_D2
     set Data_D2    to   "0"
end vector

vector    Data_write_D2_1
     initialize to  WEb_hi_D2
     drive  Data_D2
     set Data_D2    to   "1"
end vector

vector    Data_write_D3_0
     initialize to  WEb_hi_D3
     drive  Data_D3
     set Data_D3    to   "0"
end vector

vector    Data_write_D3_1
     initialize to  WEb_hi_D3
     drive  Data_D3
     set Data_D3    to   "1"
end vector

vector    Data_write_D4_0
     initialize to  WEb_hi_D4
     drive  Data_D4
     set Data_D4    to   "0"
end vector

vector    Data_write_D4_1
     initialize to  WEb_hi_D4
     drive  Data_D4
     set Data_D4    to   "1"
end vector

vector    Data_write_D5_0
     initialize to  WEb_hi_D5
     drive  Data_D5
     set Data_D5    to   "0"
end vector

vector    Data_write_D5_1
     initialize to  WEb_hi_D5
     drive  Data_D5
     set Data_D5    to   "1"
end vector

vector    Data_write_D6_0
     initialize to  WEb_hi_D6
     drive  Data_D6
     set Data_D6    to   "0"
end vector

vector    Data_write_D6_1
     initialize to  WEb_hi_D6
     drive  Data_D6
     set Data_D6    to   "1"
end vector

vector    Data_write_D7_0
     initialize to  WEb_hi_D7
     drive  Data_D7
     set Data_D7    to   "0"
end vector

vector    Data_write_D7_1
     initialize to  WEb_hi_D7
     drive  Data_D7
     set Data_D7    to   "1"
end vector

vector    Data_read_D0_0
     initialize to  Read_enable
     receive  Data_D0
     set Data_D0    to   "0"
end vector

vector    Data_read_D0_1
     initialize to  Read_enable
     receive  Data_D0
     set Data_D0    to   "1"
end vector

vector    Data_read_D1_0
     initialize to  Read_enable
     receive  Data_D1
     set Data_D1    to   "0"
end vector

vector    Data_read_D1_1
     initialize to  Read_enable
     receive  Data_D1
     set Data_D1    to   "1"
end vector

vector    Data_read_D2_0
     initialize to  Read_enable
     receive  Data_D2
     set Data_D2    to   "0"
end vector

vector    Data_read_D2_1
     initialize to  Read_enable
     receive  Data_D2
     set Data_D2    to   "1"
end vector

vector    Data_read_D3_0
     initialize to  Read_enable
     receive  Data_D3
     set Data_D3    to   "0"
end vector

vector    Data_read_D3_1
     initialize to  Read_enable
     receive  Data_D3
     set Data_D3    to   "1"
end vector

vector    Data_read_D4_0
     initialize to  Read_enable
     receive  Data_D4
     set Data_D4    to   "0"
end vector

vector    Data_read_D4_1
     initialize to  Read_enable
     receive  Data_D4
     set Data_D4    to   "1"
end vector

vector    Data_read_D5_0
     initialize to  Read_enable
     receive  Data_D5
     set Data_D5    to   "0"
end vector

vector    Data_read_D5_1
     initialize to  Read_enable
     receive  Data_D5
     set Data_D5    to   "1"
end vector

vector    Data_read_D6_0
     initialize to  Read_enable
     receive  Data_D6
     set Data_D6    to   "0"
end vector

vector    Data_read_D6_1
     initialize to  Read_enable
     receive  Data_D6
     set Data_D6    to   "1"
end vector

vector    Data_read_D7_0
     initialize to  Read_enable
     receive  Data_D7
     set Data_D7    to   "0"
end vector

vector    Data_read_D7_1
     initialize to  Read_enable
     receive  Data_D7
     set Data_D7    to   "1"
end vector

!***************************************************************
!***************************************************************

sub  Write_data (Address, Data)
     execute   Address
     execute   Chip_enable_true
     execute   Data
     execute   Chip_enable_false
     execute   Write_enable_false
end sub

sub  Read_data (Address, Data)
     execute   Address
     execute   Data
     execute   Read_disable
end sub

!AT The following subroutines have been added for a minimum pins test.
!AT Vectors in the subroutine "Write_data" reference the entire data bus.
!AT Therefore this subroutine was copied and modified to reference only
!AT a single pin of the data bus. The subroutine "Read_data" did not
!AT require any modification as all references to the data bus are made
!AT via a passed parameter (Data). This reference can be modified in the
!AT call statement.

sub  Write_data_Dx (Address, Data_Dx, CEb_hi_Dx, WEb_hi_Dx)
     execute   Address
     execute   Chip_enable_true
     execute   Data_Dx
     execute   CEb_hi_Dx
     execute   WEb_hi_Dx
end sub

!***************************************************************

!AT The following AwareTest units have been added for minimum pins tests. Each
!AT unit tests a separate data pin starting with D0.

unit   "awaretest D0 Test"

  call Write_data_Dx (Address_0000000000, Data_write_D0_0, CEb_hi_D0, WEb_hi_D0)
  call Read_data (Address_0000000000, Data_read_D0_0)

  call Write_data_Dx (Address_0000000000, Data_write_D0_1, CEb_hi_D0, WEb_hi_D0)
  call Read_data (Address_0000000000, Data_read_D0_1)

end unit

unit   "awaretest D1 Test"

  call Write_data_Dx (Address_0000000000, Data_write_D1_0, CEb_hi_D1, WEb_hi_D1)
  call Read_data (Address_0000000000, Data_read_D1_0)

  call Write_data_Dx (Address_0000000000, Data_write_D1_1, CEb_hi_D1, WEb_hi_D1)
  call Read_data (Address_0000000000, Data_read_D1_1)

end unit

unit   "awaretest D2 Test"

  call Write_data_Dx (Address_0000000000, Data_write_D2_0, CEb_hi_D2, WEb_hi_D2)
  call Read_data (Address_0000000000, Data_read_D2_0)

  call Write_data_Dx (Address_0000000000, Data_write_D2_1, CEb_hi_D2, WEb_hi_D2)
  call Read_data (Address_0000000000, Data_read_D2_1)

end unit

unit   "awaretest D3 Test"

  call Write_data_Dx (Address_0000000000, Data_write_D3_0, CEb_hi_D3, WEb_hi_D3)
  call Read_data (Address_0000000000, Data_read_D3_0)

  call Write_data_Dx (Address_0000000000, Data_write_D3_1, CEb_hi_D3, WEb_hi_D3)
  call Read_data (Address_0000000000, Data_read_D3_1)

end unit

unit   "awaretest D4 Test"

  call Write_data_Dx (Address_0000000000, Data_write_D4_0, CEb_hi_D4, WEb_hi_D4)
  call Read_data (Address_0000000000, Data_read_D4_0)

  call Write_data_Dx (Address_0000000000, Data_write_D4_1, CEb_hi_D4, WEb_hi_D4)
  call Read_data (Address_0000000000, Data_read_D4_1)

end unit

unit   "awaretest D5 Test"

  call Write_data_Dx (Address_0000000000, Data_write_D5_0, CEb_hi_D5, WEb_hi_D5)
  call Read_data (Address_0000000000, Data_read_D5_0)

  call Write_data_Dx (Address_0000000000, Data_write_D5_1, CEb_hi_D5, WEb_hi_D5)
  call Read_data (Address_0000000000, Data_read_D5_1)

end unit

unit   "awaretest D6 Test"

  call Write_data_Dx (Address_0000000000, Data_write_D6_0, CEb_hi_D6, WEb_hi_D6)
  call Read_data (Address_0000000000, Data_read_D6_0)

  call Write_data_Dx (Address_0000000000, Data_write_D6_1, CEb_hi_D6, WEb_hi_D6)
  call Read_data (Address_0000000000, Data_read_D6_1)

end unit

unit   "awaretest D7 Test"

  call Write_data_Dx (Address_0000000000, Data_write_D7_0, CEb_hi_D7, WEb_hi_D7)
  call Read_data (Address_0000000000, Data_read_D7_0)

  call Write_data_Dx (Address_0000000000, Data_write_D7_1, CEb_hi_D7, WEb_hi_D7)
  call Read_data (Address_0000000000, Data_read_D7_1)

end unit

!   Write cycle:  Output_enable_bar, Latch_bar are held high
!   Read cycle:  Write_enable_bar, Latch_bar are held high

unit "Test RAM  Latch_bar_high"
     call Write_data (Address_0000000000, Data_write_00000000)
     call Write_data (Address_0000000001, Data_write_00000001)
     call Write_data (Address_0000000011, Data_write_00000011)
     call Write_data (Address_0000000111, Data_write_00000111)
     call Write_data (Address_0000001111, Data_write_00001111)
     call Write_data (Address_0000011111, Data_write_00011111)
     call Write_data (Address_0000111111, Data_write_00111111)
     call Write_data (Address_0001111111, Data_write_01111111)
     call Write_data (Address_0011111111, Data_write_11111111)
     call Write_data (Address_0111111111, Data_write_10101010)
     call Write_data (Address_1111111111, Data_write_01010101)
     call Read_data (Address_0000000000, Data_read_00000000)
     call Read_data (Address_0000000001, Data_read_00000001)
     call Read_data (Address_0000000011, Data_read_00000011)
     call Read_data (Address_0000000111, Data_read_00000111)
     call Read_data (Address_0000001111, Data_read_00001111)
     call Read_data (Address_0000011111, Data_read_00011111)
     call Read_data (Address_0000111111, Data_read_00111111)
     call Read_data (Address_0001111111, Data_read_01111111)
     call Read_data (Address_0011111111, Data_read_11111111)
     call Read_data (Address_0111111111, Data_read_10101010)
     call Read_data (Address_1111111111, Data_read_01010101)
end unit

!  Write_enable held high

unit "Test  Latch_bar_true"
     call Write_data (Address_0000000000, Data_write_00000000)
     call Write_data (Address_1111111111, Data_write_01010101)
     call Read_data (Address_0000000000, Data_read_00000000)
     call Read_data (Address_1111111111, Data_read_01010101)
     execute   Address_0000000000
     execute   Chip_enable_true
     execute   Latch_bar_true
     execute   Address_1111111111_Latched
     execute   Data_read_00000000_Latched
     execute   Read_disable
end unit

!  Latch_bar held high

unit "Test  Write_enable_true"
     call Write_data (Address_0000000000, Data_write_00000000)
     call Write_data (Address_1111111111, Data_write_01010101)
     call Read_data (Address_0000000000, Data_read_00000000)
     call Read_data (Address_1111111111, Data_read_01010101)
     execute   Address_0000000000
     execute   Chip_enable_true
     execute   Write_enable_true
     execute   Address_1111111111_Latched
     execute   Data_read_00000000_Latched
     execute   Read_disable
end unit

unit "Test  Chip_enable_false"
     call Write_data (Address_0000000000, Data_write_00000000)
     execute   Address_0000000000
     execute   Chip_enable_false
     execute   Data_write_11111111_CE_false
     execute   Write_enable_false
     call Read_data (Address_0000000000, Data_read_00000000)
end unit

!    End of test
