!!!!    6    0    1  986840400  V1e62                                         

! Device           : 2142
! Function         : Static RAM 3-state 1k x 4
! revision         : B.01.00
! safeguard        : med_out_mos
! Modifications    : Modified for AwareTest xi
!
  warning           "This library has not been verified with hardware."

sequential

warning "Pull-ups are required to test high-impedance outputs."

vector cycle  1000n
receive delay  900n

assign    VCC            to pins   20
assign    GND            to pins   10

assign    Address        to pins   17,18,19,1,2,3,4,8,7,6

assign    Data           to pins   12,13,14,15
assign    Data_D0        to pins   15   !AT Added for minimum pin test.
assign    Data_D1        to pins   14   !AT Added for minimum pin test.
assign    Data_D2        to pins   13   !AT Added for minimum pin test.
assign    Data_D3        to pins   12   !AT Added for minimum pin test.

assign    Chip_select_1_bar     to pins   9
assign    Chip_select_2         to pins   5
assign    Chip_selects          to pins   9,5

assign    Write_enable_bar      to pins   11
assign    Output_disable        to pins   16

family    TTL

power     VCC, GND

inputs    Address, Write_enable_bar, Output_disable
inputs    Chip_select_1_bar, Chip_select_2, Chip_selects

bidirectional  Data
bidirectional  Data_D0, Data_D1, Data_D2, Data_D3 !AT Added for min. pin test.

when      Write_enable_bar    is    "0"   inputs      Data
when      Write_enable_bar    is    "1"   outputs     Data

when      Chip_select_1_bar   is    "1"   inactive    Data
when      Chip_select_2       is    "0"   inactive    Data
when      Output_disable      is    "1"   inactive    Data

trace     Data  to  Address, Write_enable_bar, Output_disable
trace     Data  to  Chip_select_1_bar, Chip_select_2, Chip_selects

disable   Data   with Chip_select_1_bar     to   "1"
disable   Data   with Chip_select_2         to   "0"
disable   Data   with Output_disable        to   "1"

!***************************************************************
!***************************************************************

vector    Disable
     set  Write_enable_bar    to   "1"
     set  Chip_selects        to   "10"
     set  Output_disable      to   "1"
end vector

vector    Write_enable
     set  Address             to   "kkkkkkkkkk"
     set  Write_enable_bar    to   "0"
     set  Chip_selects        to   "01"
     set  Output_disable      to   "k"
end vector

vector    Write_enable_false
     drive  Data
     set  Address             to   "kkkkkkkkkk"
     set  Data                to   "kkkk"
     set  Write_enable_bar    to   "1"
     set  Chip_selects        to   "10"
     set  Output_disable      to   "k"
end vector

vector    Chip_select_1_false
     drive  Data
     set  Address             to   "kkkkkkkkkk"
     set  Write_enable_bar    to   "k"
     set  Chip_selects        to   "11"
     set  Output_disable      to   "k"
end vector

vector    Chip_select_2_false
     drive  Data
     set  Address             to   "kkkkkkkkkk"
     set  Write_enable_bar    to   "k"
     set  Chip_selects        to   "00"
     set  Output_disable      to   "k"
end vector

vector    Read_enable
     set  Address             to   "kkkkkkkkkk"
     set  Write_enable_bar    to   "k"
     set  Chip_selects        to   "01"
     set  Output_disable      to   "0"
end vector

vector    Address_0000000000
     initialize to  Disable
     set  Address   to   "0000000000"
end vector

vector    Address_0000000001
     initialize to  Disable
     set  Address   to   "0000000001"
end vector

vector    Address_0000000011
     initialize to  Disable
     set  Address   to   "0000000011"
end vector

vector    Address_0000000111
     initialize to  Disable
     set  Address   to   "0000000111"
end vector

vector    Address_0000001111
     initialize to  Disable
     set  Address   to   "0000001111"
end vector

vector    Address_0000011111
     initialize to  Disable
     set  Address   to   "0000011111"
end vector

vector    Address_0000111111
     initialize to  Disable
     set  Address   to   "0000111111"
end vector

vector    Address_0001111111
     initialize to  Disable
     set  Address   to   "0001111111"
end vector

vector    Address_0011111111
     initialize to  Disable
     set  Address   to   "0011111111"
end vector

vector    Address_0111111111
     initialize to  Disable
     set  Address   to   "0111111111"
end vector

vector    Address_1111111111
     initialize to  Disable
     set  Address   to   "1111111111"
end vector

vector    Data_write_0000
     initialize to  Write_enable
     drive  Data
     set Data       to   "0000"
end vector

vector    Data_write_0001
     initialize to  Write_enable
     drive  Data
     set Data       to   "0001"
end vector

vector    Data_write_0011
     initialize to  Write_enable
     drive  Data
     set Data       to   "0011"
end vector

vector    Data_write_0111
     initialize to  Write_enable
     drive  Data
     set Data       to   "0111"
end vector

vector    Data_write_1111
     initialize to  Write_enable
     drive  Data
     set Data       to   "1111"
end vector

vector    Data_write_1110
     initialize to  Write_enable
     drive  Data
     set Data       to   "1110"
end vector

vector    Data_write_1100
     initialize to  Write_enable
     drive  Data
     set Data       to   "1100"
end vector

vector    Data_write_1000
     initialize to  Write_enable
     drive  Data
     set Data       to   "1000"
end vector

vector    Data_write_1010
     initialize to  Write_enable
     drive  Data
     set Data       to   "1010"
end vector

vector    Data_write_0101
     initialize to  Write_enable
     drive  Data
     set Data       to   "0101"
end vector

vector    Data_write_0010
     initialize to  Write_enable
     drive  Data
     set Data       to   "0010"
end vector

vector    Data_write_1111_CS_false
     drive  Data
     set Address           to  "kkkkkkkkkk"
     set Write_enable_bar  to  "k"
     set Chip_selects      to  "kk"
     set Output_disable    to  "k"
     set Data              to  "1111"
end vector

vector    Data_read_0000
     initialize to  Read_enable
     receive  Data
     set Data       to   "0000"
end vector

vector    Data_read_0001
     initialize to  Read_enable
     receive  Data
     set Data       to   "0001"
end vector

vector    Data_read_0011
     initialize to  Read_enable
     receive  Data
     set Data       to   "0011"
end vector

vector    Data_read_0111
     initialize to  Read_enable
     receive  Data
     set Data       to   "0111"
end vector

vector    Data_read_1111
     initialize to  Read_enable
     receive  Data
     set Data       to   "1111"
end vector

vector    Data_read_1110
     initialize to  Read_enable
     receive  Data
     set Data       to   "1110"
end vector

vector    Data_read_1100
     initialize to  Read_enable
     receive  Data
     set Data       to   "1100"
end vector

vector    Data_read_1000
     initialize to  Read_enable
     receive  Data
     set Data       to   "1000"
end vector

vector    Data_read_1010
     initialize to  Read_enable
     receive  Data
     set Data       to   "1010"
end vector

vector    Data_read_0101
     initialize to  Read_enable
     receive  Data
     set Data       to   "0101"
end vector

vector    Data_read_0010
     initialize to  Read_enable
     receive  Data
     set Data       to   "0010"
end vector

!AT The following vectors have been added for a minimum pins test. Any
!AT vectors that references the data bus was copied and modified to reference
!AT only a single pin of the data bus.

vector    WEb_hi_D0
     drive  Data_D0
     set  Address             to   "kkkkkkkkkk"
     set  Data_D0             to   "k"
     set  Write_enable_bar    to   "1"
     set  Chip_selects        to   "10"
     set  Output_disable      to   "k"
end vector

vector    WEb_hi_D1
     drive  Data_D1
     set  Address             to   "kkkkkkkkkk"
     set  Data_D1             to   "k"
     set  Write_enable_bar    to   "1"
     set  Chip_selects        to   "10"
     set  Output_disable      to   "k"
end vector

vector    WEb_hi_D2
     drive  Data_D2
     set  Address             to   "kkkkkkkkkk"
     set  Data_D2             to   "k"
     set  Write_enable_bar    to   "1"
     set  Chip_selects        to   "10"
     set  Output_disable      to   "k"
end vector

vector    WEb_hi_D3
     drive  Data_D3
     set  Address             to   "kkkkkkkkkk"
     set  Data_D3             to   "k"
     set  Write_enable_bar    to   "1"
     set  Chip_selects        to   "10"
     set  Output_disable      to   "k"
end vector

vector    Data_write_D0_0
     initialize to  Write_enable
     drive  Data_D0
     set Data_D0    to   "0"
end vector

vector    Data_write_D0_1
     initialize to  Write_enable
     drive  Data_D0
     set Data_D0    to   "1"
end vector

vector    Data_write_D1_0
     initialize to  Write_enable
     drive  Data_D1
     set Data_D1    to   "0"
end vector

vector    Data_write_D1_1
     initialize to  Write_enable
     drive  Data_D1
     set Data_D1    to   "1"
end vector

vector    Data_write_D2_0
     initialize to  Write_enable
     drive  Data_D2
     set Data_D2    to   "0"
end vector

vector    Data_write_D2_1
     initialize to  Write_enable
     drive  Data_D2
     set Data_D2    to   "1"
end vector

vector    Data_write_D3_0
     initialize to  Write_enable
     drive  Data_D3
     set Data_D3    to   "0"
end vector

vector    Data_write_D3_1
     initialize to  Write_enable
     drive  Data_D3
     set Data_D3    to   "1"
end vector

vector    Data_read_D0_0
     initialize to  Read_enable
     receive  Data_D0
     set Data_D0    to   "0"
end vector

vector    Data_read_D0_1
     initialize to  Read_enable
     receive  Data_D0
     set Data_D0    to   "1"
end vector

vector    Data_read_D1_0
     initialize to  Read_enable
     receive  Data_D1
     set Data_D1    to   "0"
end vector

vector    Data_read_D1_1
     initialize to  Read_enable
     receive  Data_D1
     set Data_D1    to   "1"
end vector

vector    Data_read_D2_0
     initialize to  Read_enable
     receive  Data_D2
     set Data_D2    to   "0"
end vector

vector    Data_read_D2_1
     initialize to  Read_enable
     receive  Data_D2
     set Data_D2    to   "1"
end vector

vector    Data_read_D3_0
     initialize to  Read_enable
     receive  Data_D3
     set Data_D3    to   "0"
end vector

vector    Data_read_D3_1
     initialize to  Read_enable
     receive  Data_D3
     set Data_D3    to   "1"
end vector

!***************************************************************
!***************************************************************

sub  Write_data (Address, Data)
     execute   Address
     execute   Data
     execute   Write_enable_false
end sub

sub  Read_data (Address, Data)
     execute   Address
     execute   Data
     execute   Disable
end sub

!AT The following subroutines have been added for a minimum pins test.
!AT Vectors in the subroutine "Write_data" reference the entire data bus.
!AT Therefore this subroutine was copied and modified to reference only
!AT a single pin of the data bus. The subroutine "Read_data" did not
!AT require any modification as all references to the data bus are made
!AT via a passed parameter (Data). This reference can be modified in the
!AT call statement.

sub  Write_data_Dx (Address, Data_Dx, WEb_hi_Dx)
     execute   Address
     execute   Data_Dx
     execute   WEb_hi_Dx
end sub

!***************************************************************

!AT The following AwareTest units have been added for minimum pins tests. Each
!AT unit tests a separate data pin starting with D0.

unit   "awaretest D0 Test"

     call Write_data_Dx (Address_0000000000, Data_write_D0_0, WEb_hi_D0)
     call Read_data (Address_0000000000, Data_read_D0_0)

     call Write_data_Dx (Address_0000000000, Data_write_D0_1, WEb_hi_D0)
     call Read_data (Address_0000000000, Data_read_D0_1)

end unit

unit   "awaretest D1 Test"

     call Write_data_Dx (Address_0000000000, Data_write_D1_0, WEb_hi_D1)
     call Read_data (Address_0000000000, Data_read_D1_0)

     call Write_data_Dx (Address_0000000000, Data_write_D1_1, WEb_hi_D1)
     call Read_data (Address_0000000000, Data_read_D1_1)

end unit

unit   "awaretest D2 Test"

     call Write_data_Dx (Address_0000000000, Data_write_D2_0, WEb_hi_D2)
     call Read_data (Address_0000000000, Data_read_D2_0)

     call Write_data_Dx (Address_0000000000, Data_write_D2_1, WEb_hi_D2)
     call Read_data (Address_0000000000, Data_read_D2_1)

end unit

unit   "awaretest D3 Test"

     call Write_data_Dx (Address_0000000000, Data_write_D3_0, WEb_hi_D3)
     call Read_data (Address_0000000000, Data_read_D3_0)

     call Write_data_Dx (Address_0000000000, Data_write_D3_1, WEb_hi_D3)
     call Read_data (Address_0000000000, Data_read_D3_1)

end unit

unit "RAM test"
     call Write_data (Address_0000000000, Data_write_0000)
     call Write_data (Address_0000000001, Data_write_0001)
     call Write_data (Address_0000000011, Data_write_0011)
     call Write_data (Address_0000000111, Data_write_0111)
     call Write_data (Address_0000001111, Data_write_1111)
     call Write_data (Address_0000011111, Data_write_1110)
     call Write_data (Address_0000111111, Data_write_1100)
     call Write_data (Address_0001111111, Data_write_1000)
     call Write_data (Address_0011111111, Data_write_1010)
     call Write_data (Address_0111111111, Data_write_0101)
     call Write_data (Address_1111111111, Data_write_0010)
     call Read_data (Address_0000000000, Data_read_0000)
     call Read_data (Address_0000000001, Data_read_0001)
     call Read_data (Address_0000000011, Data_read_0011)
     call Read_data (Address_0000000111, Data_read_0111)
     call Read_data (Address_0000001111, Data_read_1111)
     call Read_data (Address_0000011111, Data_read_1110)
     call Read_data (Address_0000111111, Data_read_1100)
     call Read_data (Address_0001111111, Data_read_1000)
     call Read_data (Address_0011111111, Data_read_1010)
     call Read_data (Address_0111111111, Data_read_0101)
     call Read_data (Address_1111111111, Data_read_0010)
end unit

unit "Test Write_enable_1_false"
     call Write_data (Address_0000000000, Data_write_0000)
     execute Address_0000000000
     execute Chip_select_1_false
     execute Data_write_1111_CS_false
     execute Write_enable_false
     call Read_data (Address_0000000000, Data_read_0000)
end unit

unit "Test Write_enable_2_false"
     call Write_data (Address_0000000000, Data_write_0000)
     execute Address_0000000000
     execute Chip_select_2_false
     execute Data_write_1111_CS_false
     execute Write_enable_false
     call Read_data (Address_0000000000, Data_read_0000)
end unit

!    End of test

