!!!! 6 0 1 987185144 V1799 ! Device : 16dp8 ! Function : Dual-Port RAM ! revision : B.01.00 ! safeguard : standard_cmos ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." sequential vector cycle 300n receive delay 200n !+++++++++++++ Power ++++++++++++++! assign VCC to pins 68 assign GND to pins 18,36,52 !+++++++++++ No Connect +++++++++++! assign NC to pins 9,25,26,27,35,43,44 !+++++++ Address/Data Bus +++++++++! assign Addrs_left to pins 3,65,5,7,10,12,63,61,59,57 assign Data_left to pins 51,48,45,40,33,30,24,21 !Can access 2 bytes. assign Data_left to pins 49,46,41,38,31,28,22,19 assign Data_left_D0 to pins 19 !AT Added for minimum pin test. assign Data_left_D1 to pins 22 !AT Added for minimum pin test. assign Data_left_D2 to pins 28 !AT Added for minimum pin test. assign Data_left_D3 to pins 31 !AT Added for minimum pin test. assign Data_left_D4 to pins 38 !AT Added for minimum pin test. assign Data_left_D5 to pins 41 !AT Added for minimum pin test. assign Data_left_D6 to pins 46 !AT Added for minimum pin test. assign Data_left_D7 to pins 49 !AT Added for minimum pin test. assign Data_left_D8 to pins 21 !AT Added for minimum pin test. assign Data_left_D9 to pins 24 !AT Added for minimum pin test. assign Data_left_D10 to pins 30 !AT Added for minimum pin test. assign Data_left_D11 to pins 33 !AT Added for minimum pin test. assign Data_left_D12 to pins 40 !AT Added for minimum pin test. assign Data_left_D13 to pins 45 !AT Added for minimum pin test. assign Data_left_D14 to pins 48 !AT Added for minimum pin test. assign Data_left_D15 to pins 51 !AT Added for minimum pin test. assign Addrs_right to pins 66,4,64,62,60,58,6,8,11,13 assign Data_right to pins 50,47,42,39,32,29,23,20 !Can access 1 byte. assign Data_right_D0 to pins 20 !AT Added for minimum pin test. assign Data_right_D1 to pins 23 !AT Added for minimum pin test. assign Data_right_D2 to pins 29 !AT Added for minimum pin test. assign Data_right_D3 to pins 32 !AT Added for minimum pin test. assign Data_right_D4 to pins 39 !AT Added for minimum pin test. assign Data_right_D5 to pins 42 !AT Added for minimum pin test. assign Data_right_D6 to pins 47 !AT Added for minimum pin test. assign Data_right_D7 to pins 50 !AT Added for minimum pin test. !****************************** Control Lines ******************************! !+++++++++++ Left Side +++++++++++! assign CEL_bar to pins 14 !Left port chip enable. assign OEL_bar to pins 16 !Left port output enable. assign WEL_bar to pins 17 !Left port write enable. assign BusyL_bar to pins 1 !Left port busy flag output. assign INTL_bar to pins 34 !Left port interrupt output. assign BHE_bar to pins 2 !Byte high enable. assign BLE_bar to pins 15 !Byte low enable. !++++++++++ Right Side +++++++++++! assign CER_bar to pins 56 !Right port chip enable. assign OER_bar to pins 54 !Right port output enable. assign WER_bar to pins 53 !Right port write enable. assign BusyR_bar to pins 67 !Right port busy flag output. assign INTR_bar to pins 37 !Right port interrupt output. assign Up_Low_bar to pins 55 !Right port upper or lower byte select. family TTL power VCC,GND nondigital NC inputs Addrs_left,CEL_bar,OEL_bar,WEL_bar,BHE_bar,BLE_bar inputs Addrs_right,CER_bar,OER_bar,WER_bar,Up_Low_bar outputs BusyL_bar,INTL_bar,BusyR_bar,INTR_bar bidirectional Data_left,Data_right bidirectional Data_left_D0, Data_left_D1 !AT Added for min. pin test. bidirectional Data_left_D2, Data_left_D3 !AT Added for min. pin test. bidirectional Data_left_D4, Data_left_D5 !AT Added for min. pin test. bidirectional Data_left_D6, Data_left_D7 !AT Added for min. pin test. bidirectional Data_left_D8, Data_left_D9 !AT Added for min. pin test. bidirectional Data_left_D10, Data_left_D11 !AT Added for min. pin test. bidirectional Data_left_D12, Data_left_D13 !AT Added for min. pin test. bidirectional Data_left_D14, Data_left_D15 !AT Added for min. pin test. bidirectional Data_right_D0, Data_right_D1 !AT Added for min. pin test. bidirectional Data_right_D2, Data_right_D3 !AT Added for min. pin test. bidirectional Data_right_D4, Data_right_D5 !AT Added for min. pin test. bidirectional Data_right_D6, Data_right_D7 !AT Added for min. pin test. format hexadecimal Data_left,Data_right ! ! Disable Information ! disable Data_left with OEL_bar to "1" disable Data_right with OER_bar to "1" ! ! Trace information ! when WEL_bar is "0" inputs Data_left when WEL_bar is "1" outputs Data_left when WER_bar is "0" inputs Data_right when WER_bar is "1" outputs Data_right when OEL_bar is "1" inactive Data_left when OER_bar is "1" inactive Data_right !*****************************************************************************! !**********************Vector Definition Section******************************! !*****************************************************************************! vector Initial_Inputs set CEL_bar to "1" set OEL_bar to "1" set WEL_bar to "1" set BHE_bar to "1" set BLE_bar to "1" set CER_bar to "1" set OER_bar to "1" set WER_bar to "1" set Up_Low_bar to "1" end vector vector Keep_Control set CEL_bar to "k" set OEL_bar to "k" set WEL_bar to "k" set BHE_bar to "k" set BLE_bar to "k" set CER_bar to "k" set OER_bar to "k" set WER_bar to "k" set Up_Low_bar to "k" end vector vector Left_chip_disable initialize to Keep_Control set CEL_bar to "1" end vector vector Left_chip_enable initialize to Keep_Control set CEL_bar to "0" end vector vector Right_chip_disable initialize to Keep_Control set CER_bar to "1" end vector vector Right_chip_enable initialize to Keep_Control set CER_bar to "0" end vector vector Left_output_disable initialize to Keep_Control set OEL_bar to "1" end vector vector Left_output_enable initialize to Keep_Control set OEL_bar to "0" end vector vector Right_output_disable initialize to Keep_Control set OER_bar to "1" end vector vector Right_output_enable initialize to Keep_Control set OER_bar to "0" end vector vector Left_write_disable initialize to Keep_Control set WEL_bar to "1" end vector vector Left_write_enable initialize to Keep_Control set WEL_bar to "0" end vector vector Right_write_disable initialize to Keep_Control set WER_bar to "1" end vector vector Right_write_enable initialize to Keep_Control set WER_bar to "0" end vector vector BusyL_false initialize to Keep_Control set BusyL_bar to "1" end vector vector BusyL_true initialize to Keep_Control set BusyL_bar to "0" end vector vector BusyR_false initialize to Keep_Control set BusyR_bar to "1" end vector vector BusyR_true initialize to Keep_Control set BusyR_bar to "0" end vector vector INTL_false initialize to Keep_Control set INTL_bar to "1" end vector vector INTL_true initialize to Keep_Control set INTL_bar to "0" end vector vector INTR_false initialize to Keep_Control set INTR_bar to "1" end vector vector INTR_true initialize to Keep_Control set INTR_bar to "0" end vector vector Byte_high_disable initialize to Keep_Control set BHE_bar to "1" end vector vector Byte_high_enable initialize to Keep_Control set BHE_bar to "0" end vector vector Byte_low_disable initialize to Keep_Control set BLE_bar to "1" end vector vector Byte_low_enable initialize to Keep_Control set BLE_bar to "0" end vector vector Word_disable initialize to Keep_Control set BHE_bar to "1" set BLE_bar to "1" end vector vector Word_enable initialize to Keep_Control set BHE_bar to "0" set BLE_bar to "0" end vector vector Select_upper_byte initialize to Keep_Control set Up_Low_bar to "1" end vector vector Select_lower_byte initialize to Keep_Control set Up_Low_bar to "0" end vector vector Write_cycle_end_left initialize to Keep_Control set CEL_bar to "1" set WEL_bar to "1" end vector vector Write_cycle_end_right initialize to Keep_Control set CER_bar to "1" set WER_bar to "1" end vector !+++++++++++++++Address Vectors ++++++++++++++! vector AddressL_1010101010 initialize to Keep_Control set Addrs_left to "1010101010" end vector vector AddressL_0101010101 initialize to Keep_Control set Addrs_left to "0101010101" end vector vector AddressL_1001001001 initialize to Keep_Control set Addrs_left to "1001001001" end vector vector AddressL_0100100100 initialize to Keep_Control set Addrs_left to "0100100100" end vector vector AddressL_0011001100 initialize to Keep_Control set Addrs_left to "1010101010" end vector vector AddressL_0100010001 initialize to Keep_Control set Addrs_left to "1010101010" end vector vector AddressL_1100110011 initialize to Keep_Control set Addrs_left to "1100110011" end vector vector AddressL_1100111001 initialize to Keep_Control set Addrs_left to "1100111001" end vector vector AddressL_1000010000 initialize to Keep_Control set Addrs_left to "1000010000" end vector vector AddressL_1111111111 initialize to Keep_Control set Addrs_left to "1111111111" end vector vector AddressL_1111111110 initialize to Keep_Control set Addrs_left to "1111111110" end vector vector AddressL_1111101010 initialize to Keep_Control set Addrs_left to "1111101010" end vector vector AddressR_1010101010 initialize to Keep_Control set Addrs_right to "1010101010" end vector vector AddressR_0101010101 initialize to Keep_Control set Addrs_right to "0101010101" end vector vector AddressR_1001001001 initialize to Keep_Control set Addrs_right to "1001001001" end vector vector AddressR_0100100100 initialize to Keep_Control set Addrs_right to "0100100100" end vector vector AddressR_0011001100 initialize to Keep_Control set Addrs_right to "1010101010" end vector vector AddressR_0100010001 initialize to Keep_Control set Addrs_right to "1010101010" end vector vector AddressR_1100110011 initialize to Keep_Control set Addrs_right to "1100110011" end vector vector AddressR_1100111001 initialize to Keep_Control set Addrs_right to "1100111001" end vector vector AddressR_0111101111 initialize to Keep_Control set Addrs_right to "0111101111" end vector vector AddressR_1111111111 initialize to Keep_Control set Addrs_right to "1111111111" end vector vector AddressR_1111111110 initialize to Keep_Control set Addrs_right to "1111111110" end vector vector AddressR_0101011111 initialize to Keep_Control set Addrs_right to "0101011111" end vector !+++++++++++++++ Data Vectors +++++++++++++++++! vector DataL_2492W initialize to Keep_Control drive Data_left set Data_left to "2492" end vector vector DataL_4924W initialize to Keep_Control drive Data_left set Data_left to "4924" end vector vector DataL_aaaaW initialize to Keep_Control drive Data_left set Data_left to "aaaa" end vector vector DataL_5555W initialize to Keep_Control drive Data_left set Data_left to "5555" end vector vector DataL_1111W initialize to Keep_Control drive Data_left set Data_left to "1111" end vector vector DataL_ccccW initialize to Keep_Control drive Data_left set Data_left to "cccc" end vector vector DataL_3333W initialize to Keep_Control drive Data_left set Data_left to "3333" end vector vector DataL_0000W initialize to Keep_Control drive Data_left set Data_left to "0000" end vector vector DataL_2222W initialize to Keep_Control drive Data_left set Data_left to "2222" end vector vector DataL_0000R initialize to Keep_Control receive Data_left set Data_left to "0000" end vector vector DataL_2492R initialize to Keep_Control receive Data_left set Data_left to "2492" end vector vector DataL_4924R initialize to Keep_Control receive Data_left set Data_left to "4924" end vector vector DataL_aaaaR initialize to Keep_Control receive Data_left set Data_left to "aaaa" end vector vector DataL_5555R initialize to Keep_Control receive Data_left set Data_left to "5555" end vector vector DataL_1111R initialize to Keep_Control receive Data_left set Data_left to "1111" end vector vector DataL_ccccR initialize to Keep_Control receive Data_left set Data_left to "cccc" end vector vector DataL_xx55R initialize to Keep_Control receive Data_left set Data_left to "xx55" end vector vector DataR_55W initialize to Keep_Control drive Data_right set Data_right to "55" end vector vector DataR_ccW initialize to Keep_Control drive Data_right set Data_right to "cc" end vector vector DataR_11W initialize to Keep_Control drive Data_right set Data_right to "11" end vector vector DataR_aaW initialize to Keep_Control drive Data_right set Data_right to "aa" end vector vector DataR_49W initialize to Keep_Control drive Data_right set Data_right to "49" end vector vector DataR_24W initialize to Keep_Control drive Data_right set Data_right to "24" end vector vector DataR_24R initialize to Keep_Control receive Data_right set Data_right to "24" end vector vector DataR_49R initialize to Keep_Control receive Data_right set Data_right to "49" end vector vector DataR_aaR initialize to Keep_Control receive Data_right set Data_right to "aa" end vector vector DataR_55R initialize to Keep_Control receive Data_right set Data_right to "55" end vector vector DataR_11R initialize to Keep_Control receive Data_right set Data_right to "11" end vector vector DataR_ccR initialize to Keep_Control receive Data_right set Data_right to "cc" end vector vector DataR_92R initialize to Keep_Control receive Data_right set Data_right to "92" end vector vector DataR_33R initialize to Keep_Control receive Data_right set Data_right to "33" end vector !AT The following vectors have been added for a minimum pins test. Any !AT vectors that references the data bus was copied and modified to reference !AT only a single pin of the data bus. vector DataL_D0_0W initialize to Keep_Control drive Data_left_D0 set Data_left_D0 to "0" end vector vector DataL_D0_1W initialize to Keep_Control drive Data_left_D0 set Data_left_D0 to "1" end vector vector DataL_D0_0R initialize to Keep_Control receive Data_left_D0 set Data_left_D0 to "0" end vector vector DataL_D0_1R initialize to Keep_Control receive Data_left_D0 set Data_left_D0 to "1" end vector vector DataL_D1_0W initialize to Keep_Control drive Data_left_D1 set Data_left_D1 to "0" end vector vector DataL_D1_1W initialize to Keep_Control drive Data_left_D1 set Data_left_D1 to "1" end vector vector DataL_D1_0R initialize to Keep_Control receive Data_left_D1 set Data_left_D1 to "0" end vector vector DataL_D1_1R initialize to Keep_Control receive Data_left_D1 set Data_left_D1 to "1" end vector vector DataL_D2_0W initialize to Keep_Control drive Data_left_D2 set Data_left_D2 to "0" end vector vector DataL_D2_1W initialize to Keep_Control drive Data_left_D2 set Data_left_D2 to "1" end vector vector DataL_D2_0R initialize to Keep_Control receive Data_left_D2 set Data_left_D2 to "0" end vector vector DataL_D2_1R initialize to Keep_Control receive Data_left_D2 set Data_left_D2 to "1" end vector vector DataL_D3_0W initialize to Keep_Control drive Data_left_D3 set Data_left_D3 to "0" end vector vector DataL_D3_1W initialize to Keep_Control drive Data_left_D3 set Data_left_D3 to "1" end vector vector DataL_D3_0R initialize to Keep_Control receive Data_left_D3 set Data_left_D3 to "0" end vector vector DataL_D3_1R initialize to Keep_Control receive Data_left_D3 set Data_left_D3 to "1" end vector vector DataL_D4_0W initialize to Keep_Control drive Data_left_D4 set Data_left_D4 to "0" end vector vector DataL_D4_1W initialize to Keep_Control drive Data_left_D4 set Data_left_D4 to "1" end vector vector DataL_D4_0R initialize to Keep_Control receive Data_left_D4 set Data_left_D4 to "0" end vector vector DataL_D4_1R initialize to Keep_Control receive Data_left_D4 set Data_left_D4 to "1" end vector vector DataL_D5_0W initialize to Keep_Control drive Data_left_D5 set Data_left_D5 to "0" end vector vector DataL_D5_1W initialize to Keep_Control drive Data_left_D5 set Data_left_D5 to "1" end vector vector DataL_D5_0R initialize to Keep_Control receive Data_left_D5 set Data_left_D5 to "0" end vector vector DataL_D5_1R initialize to Keep_Control receive Data_left_D5 set Data_left_D5 to "1" end vector vector DataL_D6_0W initialize to Keep_Control drive Data_left_D6 set Data_left_D6 to "0" end vector vector DataL_D6_1W initialize to Keep_Control drive Data_left_D6 set Data_left_D6 to "1" end vector vector DataL_D6_0R initialize to Keep_Control receive Data_left_D6 set Data_left_D6 to "0" end vector vector DataL_D6_1R initialize to Keep_Control receive Data_left_D6 set Data_left_D6 to "1" end vector vector DataL_D7_0W initialize to Keep_Control drive Data_left_D7 set Data_left_D7 to "0" end vector vector DataL_D7_1W initialize to Keep_Control drive Data_left_D7 set Data_left_D7 to "1" end vector vector DataL_D7_0R initialize to Keep_Control receive Data_left_D7 set Data_left_D7 to "0" end vector vector DataL_D7_1R initialize to Keep_Control receive Data_left_D7 set Data_left_D7 to "1" end vector vector DataL_D8_0W initialize to Keep_Control drive Data_left_D8 set Data_left_D8 to "0" end vector vector DataL_D8_1W initialize to Keep_Control drive Data_left_D8 set Data_left_D8 to "1" end vector vector DataL_D8_0R initialize to Keep_Control receive Data_left_D8 set Data_left_D8 to "0" end vector vector DataL_D8_1R initialize to Keep_Control receive Data_left_D8 set Data_left_D8 to "1" end vector vector DataL_D9_0W initialize to Keep_Control drive Data_left_D9 set Data_left_D9 to "0" end vector vector DataL_D9_1W initialize to Keep_Control drive Data_left_D9 set Data_left_D9 to "1" end vector vector DataL_D9_0R initialize to Keep_Control receive Data_left_D9 set Data_left_D9 to "0" end vector vector DataL_D9_1R initialize to Keep_Control receive Data_left_D9 set Data_left_D9 to "1" end vector vector DataL_D10_0W initialize to Keep_Control drive Data_left_D10 set Data_left_D10 to "0" end vector vector DataL_D10_1W initialize to Keep_Control drive Data_left_D10 set Data_left_D10 to "1" end vector vector DataL_D10_0R initialize to Keep_Control receive Data_left_D10 set Data_left_D10 to "0" end vector vector DataL_D10_1R initialize to Keep_Control receive Data_left_D10 set Data_left_D10 to "1" end vector vector DataL_D11_0W initialize to Keep_Control drive Data_left_D11 set Data_left_D11 to "0" end vector vector DataL_D11_1W initialize to Keep_Control drive Data_left_D11 set Data_left_D11 to "1" end vector vector DataL_D11_0R initialize to Keep_Control receive Data_left_D11 set Data_left_D11 to "0" end vector vector DataL_D11_1R initialize to Keep_Control receive Data_left_D11 set Data_left_D11 to "1" end vector vector DataL_D12_0W initialize to Keep_Control drive Data_left_D12 set Data_left_D12 to "0" end vector vector DataL_D12_1W initialize to Keep_Control drive Data_left_D12 set Data_left_D12 to "1" end vector vector DataL_D12_0R initialize to Keep_Control receive Data_left_D12 set Data_left_D12 to "0" end vector vector DataL_D12_1R initialize to Keep_Control receive Data_left_D12 set Data_left_D12 to "1" end vector vector DataL_D13_0W initialize to Keep_Control drive Data_left_D13 set Data_left_D13 to "0" end vector vector DataL_D13_1W initialize to Keep_Control drive Data_left_D13 set Data_left_D13 to "1" end vector vector DataL_D13_0R initialize to Keep_Control receive Data_left_D13 set Data_left_D13 to "0" end vector vector DataL_D13_1R initialize to Keep_Control receive Data_left_D13 set Data_left_D13 to "1" end vector vector DataL_D14_0W initialize to Keep_Control drive Data_left_D14 set Data_left_D14 to "0" end vector vector DataL_D14_1W initialize to Keep_Control drive Data_left_D14 set Data_left_D14 to "1" end vector vector DataL_D14_0R initialize to Keep_Control receive Data_left_D14 set Data_left_D14 to "0" end vector vector DataL_D14_1R initialize to Keep_Control receive Data_left_D14 set Data_left_D14 to "1" end vector vector DataL_D15_0W initialize to Keep_Control drive Data_left_D15 set Data_left_D15 to "0" end vector vector DataL_D15_1W initialize to Keep_Control drive Data_left_D15 set Data_left_D15 to "1" end vector vector DataL_D15_0R initialize to Keep_Control receive Data_left_D15 set Data_left_D15 to "0" end vector vector DataL_D15_1R initialize to Keep_Control receive Data_left_D15 set Data_left_D15 to "1" end vector vector DataR_D0_0W initialize to Keep_Control drive Data_right_D0 set Data_right_D0 to "0" end vector vector DataR_D0_1W initialize to Keep_Control drive Data_right_D0 set Data_right_D0 to "1" end vector vector DataR_D0_0R initialize to Keep_Control receive Data_right_D0 set Data_right_D0 to "0" end vector vector DataR_D0_1R initialize to Keep_Control receive Data_right_D0 set Data_right_D0 to "1" end vector vector DataR_D1_0W initialize to Keep_Control drive Data_right_D1 set Data_right_D1 to "0" end vector vector DataR_D1_1W initialize to Keep_Control drive Data_right_D1 set Data_right_D1 to "1" end vector vector DataR_D1_0R initialize to Keep_Control receive Data_right_D1 set Data_right_D1 to "0" end vector vector DataR_D1_1R initialize to Keep_Control receive Data_right_D1 set Data_right_D1 to "1" end vector vector DataR_D2_0W initialize to Keep_Control drive Data_right_D2 set Data_right_D2 to "0" end vector vector DataR_D2_1W initialize to Keep_Control drive Data_right_D2 set Data_right_D2 to "1" end vector vector DataR_D2_0R initialize to Keep_Control receive Data_right_D2 set Data_right_D2 to "0" end vector vector DataR_D2_1R initialize to Keep_Control receive Data_right_D2 set Data_right_D2 to "1" end vector vector DataR_D3_0W initialize to Keep_Control drive Data_right_D3 set Data_right_D3 to "0" end vector vector DataR_D3_1W initialize to Keep_Control drive Data_right_D3 set Data_right_D3 to "1" end vector vector DataR_D3_0R initialize to Keep_Control receive Data_right_D3 set Data_right_D3 to "0" end vector vector DataR_D3_1R initialize to Keep_Control receive Data_right_D3 set Data_right_D3 to "1" end vector vector DataR_D4_0W initialize to Keep_Control drive Data_right_D4 set Data_right_D4 to "0" end vector vector DataR_D4_1W initialize to Keep_Control drive Data_right_D4 set Data_right_D4 to "1" end vector vector DataR_D4_0R initialize to Keep_Control receive Data_right_D4 set Data_right_D4 to "0" end vector vector DataR_D4_1R initialize to Keep_Control receive Data_right_D4 set Data_right_D4 to "1" end vector vector DataR_D5_0W initialize to Keep_Control drive Data_right_D5 set Data_right_D5 to "0" end vector vector DataR_D5_1W initialize to Keep_Control drive Data_right_D5 set Data_right_D5 to "1" end vector vector DataR_D5_0R initialize to Keep_Control receive Data_right_D5 set Data_right_D5 to "0" end vector vector DataR_D5_1R initialize to Keep_Control receive Data_right_D5 set Data_right_D5 to "1" end vector vector DataR_D6_0W initialize to Keep_Control drive Data_right_D6 set Data_right_D6 to "0" end vector vector DataR_D6_1W initialize to Keep_Control drive Data_right_D6 set Data_right_D6 to "1" end vector vector DataR_D6_0R initialize to Keep_Control receive Data_right_D6 set Data_right_D6 to "0" end vector vector DataR_D6_1R initialize to Keep_Control receive Data_right_D6 set Data_right_D6 to "1" end vector vector DataR_D7_0W initialize to Keep_Control drive Data_right_D7 set Data_right_D7 to "0" end vector vector DataR_D7_1W initialize to Keep_Control drive Data_right_D7 set Data_right_D7 to "1" end vector vector DataR_D7_0R initialize to Keep_Control receive Data_right_D7 set Data_right_D7 to "0" end vector vector DataR_D7_1R initialize to Keep_Control receive Data_right_D7 set Data_right_D7 to "1" end vector !++++++++++++++++ Subroutines +++++++++++++++++! ! ! Subroutine: Write_Left_Side ! This write cycle writes data on the 16 lines of the left side port. sub Write_Left_Side(Address,Data) execute Address execute Left_chip_enable execute Left_write_enable execute Data execute Write_cycle_end_left end sub ! Subroutine: Write_Right_Side_lower ! This write cycle writes data on the 8 lines of the right side port. Also ! the data is written to the lower byte of the word. sub Write_Right_Side_lower(Address,Data) execute Select_lower_byte execute Address execute Right_chip_enable execute Right_write_enable execute Data execute Write_cycle_end_right end sub ! Subroutine: Write_Right_Side_upper ! This write cycle writes data on the 8 lines of the right side port. Also ! the data is written to the upper byte of the word. sub Write_Right_Side_upper(Address,Data) execute Select_upper_byte execute Address execute Right_chip_enable execute Right_write_enable execute Data execute Write_cycle_end_right end sub ! Subroutine: Read_Left_2byte ! This subroutine reads data on the 16 data lines of the left side port. sub Read_Left_2byte(Address,Data) execute Address execute Word_enable execute Left_chip_enable execute Left_output_enable execute Data execute Left_chip_disable execute Word_disable execute Left_output_disable end sub ! Subroutine: Read_right_upper ! This subroutine reads the upper byte contained at the address called in. sub Read_right_upper(Address,Data) execute Select_upper_byte execute Right_chip_enable execute Address execute Right_output_enable execute Data execute Right_output_disable execute Right_chip_disable end sub ! Subroutine: Read_right_lower ! This subroutine reads the lower byte contained at the address called in. sub Read_right_lower(Address,Data) execute Select_lower_byte execute Right_chip_enable execute Address execute Right_output_enable execute Data execute Right_output_disable execute Right_chip_disable end sub ! Subroutine: Read_Left_high_byte ! This subroutine reads data on the upper 8 bits of the data bus. The lower 8 ! bits of the data bus are put into a high impedance state. sub Read_Left_high_byte(Address,Data) execute Address execute Byte_high_enable execute Left_chip_enable execute Left_output_enable execute Data execute Left_chip_disable execute Byte_high_disable execute Left_output_disable end sub ! Subroutine: Read_Left_low_byte ! This subroutine reads data on the lower 8 bits of the data bus. The upper 8 ! bits of the data bus are put into a high impedance state. sub Read_Left_low_byte(Address,Data) execute Address execute Byte_low_enable execute Left_chip_enable execute Left_output_enable execute Data execute Left_chip_disable execute Byte_low_disable execute Left_output_disable end sub !*****************************************************************************! !************************ Vector Execution Section****************************! !*****************************************************************************! !AT The following AwareTest units have been added for minimum pins tests. Each !AT unit tests a separate data pin starting with D0. unit "awaretest Left D0 Test" execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_D0_0W) call Read_Left_2byte(AddressL_1010101010,DataL_D0_0R) call Write_Left_Side(AddressL_1010101010,DataL_D0_1W) call Read_Left_2byte(AddressL_1010101010,DataL_D0_1R) end unit unit "awaretest Left D1 Test" execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_D1_0W) call Read_Left_2byte(AddressL_1010101010,DataL_D1_0R) call Write_Left_Side(AddressL_1010101010,DataL_D1_1W) call Read_Left_2byte(AddressL_1010101010,DataL_D1_1R) end unit unit "awaretest Left D2 Test" execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_D2_0W) call Read_Left_2byte(AddressL_1010101010,DataL_D2_0R) call Write_Left_Side(AddressL_1010101010,DataL_D2_1W) call Read_Left_2byte(AddressL_1010101010,DataL_D2_1R) end unit unit "awaretest Left D3 Test" execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_D3_0W) call Read_Left_2byte(AddressL_1010101010,DataL_D3_0R) call Write_Left_Side(AddressL_1010101010,DataL_D3_1W) call Read_Left_2byte(AddressL_1010101010,DataL_D3_1R) end unit unit "awaretest Left D4 Test" execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_D4_0W) call Read_Left_2byte(AddressL_1010101010,DataL_D4_0R) call Write_Left_Side(AddressL_1010101010,DataL_D4_1W) call Read_Left_2byte(AddressL_1010101010,DataL_D4_1R) end unit unit "awaretest Left D5 Test" execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_D5_0W) call Read_Left_2byte(AddressL_1010101010,DataL_D5_0R) call Write_Left_Side(AddressL_1010101010,DataL_D5_1W) call Read_Left_2byte(AddressL_1010101010,DataL_D5_1R) end unit unit "awaretest Left D6 Test" execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_D6_0W) call Read_Left_2byte(AddressL_1010101010,DataL_D6_0R) call Write_Left_Side(AddressL_1010101010,DataL_D6_1W) call Read_Left_2byte(AddressL_1010101010,DataL_D6_1R) end unit unit "awaretest Left D7 Test" execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_D7_0W) call Read_Left_2byte(AddressL_1010101010,DataL_D7_0R) call Write_Left_Side(AddressL_1010101010,DataL_D7_1W) call Read_Left_2byte(AddressL_1010101010,DataL_D7_1R) end unit unit "awaretest Left D8 Test" execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_D8_0W) call Read_Left_2byte(AddressL_1010101010,DataL_D8_0R) call Write_Left_Side(AddressL_1010101010,DataL_D8_1W) call Read_Left_2byte(AddressL_1010101010,DataL_D8_1R) end unit unit "awaretest Left D9 Test" execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_D9_0W) call Read_Left_2byte(AddressL_1010101010,DataL_D9_0R) call Write_Left_Side(AddressL_1010101010,DataL_D9_1W) call Read_Left_2byte(AddressL_1010101010,DataL_D9_1R) end unit unit "awaretest Left D10 Test" execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_D10_0W) call Read_Left_2byte(AddressL_1010101010,DataL_D10_0R) call Write_Left_Side(AddressL_1010101010,DataL_D10_1W) call Read_Left_2byte(AddressL_1010101010,DataL_D10_1R) end unit unit "awaretest Left D11 Test" execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_D11_0W) call Read_Left_2byte(AddressL_1010101010,DataL_D11_0R) call Write_Left_Side(AddressL_1010101010,DataL_D11_1W) call Read_Left_2byte(AddressL_1010101010,DataL_D11_1R) end unit unit "awaretest Left D12 Test" execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_D12_0W) call Read_Left_2byte(AddressL_1010101010,DataL_D12_0R) call Write_Left_Side(AddressL_1010101010,DataL_D12_1W) call Read_Left_2byte(AddressL_1010101010,DataL_D12_1R) end unit unit "awaretest Left D13 Test" execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_D13_0W) call Read_Left_2byte(AddressL_1010101010,DataL_D13_0R) call Write_Left_Side(AddressL_1010101010,DataL_D13_1W) call Read_Left_2byte(AddressL_1010101010,DataL_D13_1R) end unit unit "awaretest Left D14 Test" execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_D14_0W) call Read_Left_2byte(AddressL_1010101010,DataL_D14_0R) call Write_Left_Side(AddressL_1010101010,DataL_D14_1W) call Read_Left_2byte(AddressL_1010101010,DataL_D14_1R) end unit unit "awaretest Left D15 Test" execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_D15_0W) call Read_Left_2byte(AddressL_1010101010,DataL_D15_0R) call Write_Left_Side(AddressL_1010101010,DataL_D15_1W) call Read_Left_2byte(AddressL_1010101010,DataL_D15_1R) end unit unit "awaretest Right D0 Test" execute Initial_Inputs call Write_Right_Side_lower(AddressR_1010101010,DataR_D0_0W) call Read_right_lower(AddressR_1010101010,DataR_D0_0R) call Write_Right_Side_lower(AddressR_1010101010,DataR_D0_1W) call Read_right_lower(AddressR_1010101010,DataR_D0_1R) end unit unit "awaretest Right D1 Test" execute Initial_Inputs call Write_Right_Side_lower(AddressR_1010101010,DataR_D1_0W) call Read_right_lower(AddressR_1010101010,DataR_D1_0R) call Write_Right_Side_lower(AddressR_1010101010,DataR_D1_1W) call Read_right_lower(AddressR_1010101010,DataR_D1_1R) end unit unit "awaretest Right D2 Test" execute Initial_Inputs call Write_Right_Side_lower(AddressR_1010101010,DataR_D2_0W) call Read_right_lower(AddressR_1010101010,DataR_D2_0R) call Write_Right_Side_lower(AddressR_1010101010,DataR_D2_1W) call Read_right_lower(AddressR_1010101010,DataR_D2_1R) end unit unit "awaretest Right D3 Test" execute Initial_Inputs call Write_Right_Side_lower(AddressR_1010101010,DataR_D3_0W) call Read_right_lower(AddressR_1010101010,DataR_D3_0R) call Write_Right_Side_lower(AddressR_1010101010,DataR_D3_1W) call Read_right_lower(AddressR_1010101010,DataR_D3_1R) end unit unit "awaretest Right D4 Test" execute Initial_Inputs call Write_Right_Side_lower(AddressR_1010101010,DataR_D4_0W) call Read_right_lower(AddressR_1010101010,DataR_D4_0R) call Write_Right_Side_lower(AddressR_1010101010,DataR_D4_1W) call Read_right_lower(AddressR_1010101010,DataR_D4_1R) end unit unit "awaretest Right D5 Test" execute Initial_Inputs call Write_Right_Side_lower(AddressR_1010101010,DataR_D5_0W) call Read_right_lower(AddressR_1010101010,DataR_D5_0R) call Write_Right_Side_lower(AddressR_1010101010,DataR_D5_1W) call Read_right_lower(AddressR_1010101010,DataR_D5_1R) end unit unit "awaretest Right D6 Test" execute Initial_Inputs call Write_Right_Side_lower(AddressR_1010101010,DataR_D6_0W) call Read_right_lower(AddressR_1010101010,DataR_D6_0R) call Write_Right_Side_lower(AddressR_1010101010,DataR_D6_1W) call Read_right_lower(AddressR_1010101010,DataR_D6_1R) end unit unit "awaretest Right D7 Test" execute Initial_Inputs call Write_Right_Side_lower(AddressR_1010101010,DataR_D7_0W) call Read_right_lower(AddressR_1010101010,DataR_D7_0R) call Write_Right_Side_lower(AddressR_1010101010,DataR_D7_1W) call Read_right_lower(AddressR_1010101010,DataR_D7_1R) end unit unit "Test Bus and control pins" ! ! This unit tests the address bus, data bus, and bus control pins. ! ! execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_2492W) call Write_Left_Side(AddressL_0101010101,DataL_4924W) call Write_Left_Side(AddressL_1001001001,DataL_aaaaW) call Write_Left_Side(AddressL_0100100100,DataL_5555W) call Write_Left_Side(AddressL_0011001100,DataL_1111W) call Write_Left_Side(AddressL_0100010001,DataL_ccccW) call Read_Left_2byte(AddressL_1010101010,DataL_2492R) call Read_Left_2byte(AddressL_0101010101,DataL_4924R) call Read_Left_2byte(AddressL_1001001001,DataL_aaaaR) call Read_Left_2byte(AddressL_0100100100,DataL_5555R) call Read_Left_2byte(AddressL_0011001100,DataL_1111R) call Read_Left_2byte(AddressL_0100010001,DataL_ccccR) call Write_Right_Side_lower(AddressR_1010101010,DataR_ccW) call Write_Right_Side_lower(AddressR_0101010101,DataR_11W) call Write_Right_Side_lower(AddressR_1001001001,DataR_55W) call Write_Right_Side_lower(AddressR_0100100100,DataR_aaW) call Write_Right_Side_lower(AddressR_0011001100,DataR_49W) call Write_Right_Side_upper(AddressR_0011001100,DataR_55W) call Write_Right_Side_lower(AddressR_0100010001,DataR_24W) call Read_right_lower(AddressR_1010101010,DataR_ccR) call Read_right_lower(AddressR_0101010101,DataR_11R) call Read_right_lower(AddressR_1001001001,DataR_55R) call Read_right_lower(AddressR_0100100100,DataR_aaR) call Read_right_upper(AddressR_0011001100,DataR_55R) call Read_right_lower(AddressR_0011001100,DataR_49R) call Read_right_lower(AddressR_0100010001,DataR_24R) end unit unit "Test Busy lines" execute Initial_Inputs execute BusyR_false execute AddressL_1100110011 execute AddressR_1100110011 execute BusyR_true execute AddressL_1000010000 execute BusyR_false execute BusyL_false execute AddressR_1100111001 execute AddressL_1100111001 execute BusyL_true execute AddressR_0111101111 execute BusyL_false end unit unit "Test INTX lines" execute Initial_Inputs execute AddressL_1111111111 execute Left_chip_enable execute INTR_false execute Left_write_enable execute INTR_true execute DataL_3333W execute Write_cycle_end_left execute Select_lower_byte execute Right_chip_enable execute AddressR_1111111111 execute Right_output_enable execute INTR_false execute DataR_33R execute Right_output_disable execute Right_chip_disable execute AddressR_1111111110 execute Right_chip_enable execute INTL_false execute Right_write_enable execute INTL_true execute DataR_55W execute Write_cycle_end_right execute AddressL_1111111110 execute Word_enable execute Left_chip_enable execute Left_output_enable execute INTL_false execute DataL_xx55R execute Left_chip_disable execute Word_disable execute Left_output_disable end unit unit "Test chip enables" execute Initial_Inputs !!sub Write_Left_Side(AddressL_1111101010,DataL_2492W) execute AddressL_1111101010 execute Left_chip_enable execute Left_write_enable execute DataL_2492W execute Write_cycle_end_left !!end sub !!sub Read_Left_2byte(AddressL_1111101010,DataL_2492R) execute AddressL_1111101010 execute Word_enable execute Left_chip_enable execute Left_output_enable execute DataL_2492R execute Left_chip_disable execute Word_disable execute Left_output_disable !!end sub !!sub Write_Left_Side_disabled(AddressL_1111101010,DataL_2222W) execute AddressL_1111101010 execute Left_chip_disable !Disable writing to the left side of the execute Left_write_enable !chip. execute DataL_2222W execute Write_cycle_end_left !!end sub !!sub Read_Left_2byte(AddressL_1111101010,DataL_2492R) execute AddressL_1111101010 execute Word_enable execute Left_chip_enable execute Left_output_enable execute DataL_2492R !Data should not have changed. execute Left_chip_disable execute Word_disable execute Left_output_disable !!end sub !!sub Write_Right_Side_lower(AddressR_0101011111,DataR_aaW) execute Select_lower_byte execute AddressR_0101011111 execute Right_chip_enable execute Right_write_enable execute DataR_aaW execute Write_cycle_end_right !!end sub !!sub Read_right_lower(AddressR_0101011111,DataR_aaR) execute Select_lower_byte execute Right_chip_enable execute AddressR_0101011111 execute Right_output_enable execute DataR_aaR execute Right_output_disable execute Right_chip_disable !!end sub !!sub Write_Right_Side_lower_disabled(AddressR_0101011111,DataR_55W) execute Right_chip_disable !Disable writing to the right side of the execute Select_lower_byte !chip. execute AddressR_0101011111 execute Right_chip_enable execute Right_write_enable execute DataR_aaW execute Write_cycle_end_right !!end sub !!sub Read_right_lower(AddressR_0101011111,DataR_aaR) execute Select_lower_byte execute Right_chip_enable execute AddressR_0101011111 execute Right_output_enable execute DataR_aaR !The last write was done with the chip execute Right_output_disable !disabled, therefore the data should execute Right_chip_disable !still be aa. !!end sub end unit unit disable test ! !This disable unit tests the disabling ability of the byte high and low !enable pins (BHE and BLE). ! execute Initial_Inputs call Write_Left_Side(AddressL_1010101010,DataL_0000W) call Read_Left_high_byte(AddressL_1010101010,DataL_0000R) call Write_Left_Side(AddressL_1010101010,DataL_1111W) call Read_Left_high_byte(AddressL_1010101010,DataL_1111R) call Write_Left_Side(AddressL_1010101010,DataL_0000W) call Read_Left_low_byte(AddressL_1010101010,DataL_0000R) call Write_Left_Side(AddressL_1010101010,DataL_1111W) call Read_Left_low_byte(AddressL_1010101010,DataL_1111R) end unit