!!!! 6 0 1 986748712 Vbe07 ! Device : 10143 ! Function : Static RAM oc 8 x 2 ! revision : B.01.00 ! safeguard : standard_ecl ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." sequential assign VCC1 to pins 1,24,23 assign VCC2 to pins 1,24,23 assign VEE to pins 12 assign Address_A to pins 13,15,14 assign Address_B to pins 5,7,6 assign Address_C to pins 18,16,17 assign Data_0_in to pins 10 assign Data_1_in to pins 11 assign Data_B_out to pins 2,3 assign Data_B_0_out to pins 3 !AT Added for minimum pin test. assign Data_B_1_out to pins 2 !AT Added for minimum pin test. assign Data_C_out to pins 22,21 assign Data_C_0_out to pins 21 !AT Added for minimum pin test. assign Data_C_1_out to pins 22 !AT Added for minimum pin test. assign Read_B_enable_bar to pins 4 assign Read_C_enable_bar to pins 20 assign Write_0_enable_bar to pins 9 assign Write_1_enable_bar to pins 8 assign Clock to pins 19 family ECL power VCC1, VCC2, VEE inputs Address_A, Address_B, Address_C inputs Data_0_in, Data_1_in inputs Read_B_enable_bar, Read_C_enable_bar inputs Write_0_enable_bar, Write_1_enable_bar inputs Clock outputs Data_B_out, Data_C_out outputs Data_B_0_out, Data_B_1_out !AT Added for minimum pin test. outputs Data_C_0_out, Data_C_1_out !AT Added for minimum pin test. disable Data_B_out with Read_B_enable_bar to "1" disable Data_C_out with Read_C_enable_bar to "1" trace Data_B_out to Address_A, Address_B, Address_C trace Data_B_out to Data_0_in, Data_1_in,Clock trace Data_B_out to Read_B_enable_bar, Read_C_enable_bar trace Data_B_out to Write_0_enable_bar, Write_1_enable_bar trace Data_C_out to Address_A, Address_B, Address_C trace Data_C_out to Data_0_in, Data_1_in,Clock trace Data_C_out to Read_B_enable_bar, Read_C_enable_bar trace Data_C_out to Write_0_enable_bar, Write_1_enable_bar !*************************************************************** !*************************************************************** vector Disable set Clock to "0" set Write_0_enable_bar to "1" set Write_1_enable_bar to "1" set Read_B_enable_bar to "1" set Read_C_enable_bar to "1" end vector vector Write_0 set Clock to "0" set Address_A to "kkk" set Read_B_enable_bar to "1" set Read_C_enable_bar to "1" set Write_0_enable_bar to "0" set Write_1_enable_bar to "1" end vector vector Write_1 set Clock to "0" set Address_A to "kkk" set Read_B_enable_bar to "1" set Read_C_enable_bar to "1" set Write_0_enable_bar to "1" set Write_1_enable_bar to "0" end vector vector Write_0_WE_false set Clock to "0" set Address_A to "kkk" set Read_B_enable_bar to "1" set Read_C_enable_bar to "1" set Write_0_enable_bar to "1" set Write_1_enable_bar to "1" end vector vector Write_1_WE_false set Clock to "0" set Address_A to "kkk" set Read_B_enable_bar to "1" set Read_C_enable_bar to "1" set Write_0_enable_bar to "1" set Write_1_enable_bar to "1" end vector vector Read_B set Clock to "1" set Address_B to "kkk" set Read_B_enable_bar to "0" set Read_C_enable_bar to "1" set Write_0_enable_bar to "1" set Write_1_enable_bar to "1" end vector vector Read_C set Clock to "1" set Address_C to "kkk" set Read_B_enable_bar to "1" set Read_C_enable_bar to "0" set Write_0_enable_bar to "1" set Write_1_enable_bar to "1" end vector vector Clock_0_high set Clock to "1" set Address_A to "kkk" set Read_B_enable_bar to "K" set Read_C_enable_bar to "K" set Write_0_enable_bar to "K" set Write_1_enable_bar to "K" set Data_0_in to "K" end vector vector Clock_0_low set Clock to "0" set Address_A to "kkk" set Read_B_enable_bar to "K" set Read_C_enable_bar to "K" set Write_0_enable_bar to "K" set Write_1_enable_bar to "K" set Data_0_in to "K" end vector vector Clock_1_high set Clock to "1" set Address_A to "kkk" set Read_B_enable_bar to "K" set Read_C_enable_bar to "K" set Write_0_enable_bar to "K" set Write_1_enable_bar to "K" set Data_1_in to "K" end vector vector Clock_1_low set Clock to "0" set Address_A to "kkk" set Read_B_enable_bar to "K" set Read_C_enable_bar to "K" set Write_0_enable_bar to "K" set Write_1_enable_bar to "K" set Data_1_in to "K" end vector vector Address_A_000 initialize to Disable set Address_A to "000" end vector vector Address_A_001 initialize to Disable set Address_A to "001" end vector vector Address_A_010 initialize to Disable set Address_A to "010" end vector vector Address_A_011 initialize to Disable set Address_A to "011" end vector vector Address_A_100 initialize to Disable set Address_A to "100" end vector vector Address_A_101 initialize to Disable set Address_A to "101" end vector vector Address_A_110 initialize to Disable set Address_A to "110" end vector vector Address_A_111 initialize to Disable set Address_A to "111" end vector vector Address_B_000 initialize to Disable set Address_B to "000" end vector vector Address_B_001 initialize to Disable set Address_B to "001" end vector vector Address_B_010 initialize to Disable set Address_B to "010" end vector vector Address_B_011 initialize to Disable set Address_B to "011" end vector vector Address_B_100 initialize to Disable set Address_B to "100" end vector vector Address_B_101 initialize to Disable set Address_B to "101" end vector vector Address_B_110 initialize to Disable set Address_B to "110" end vector vector Address_B_111 initialize to Disable set Address_B to "111" end vector vector Address_C_000 initialize to Disable set Address_C to "000" end vector vector Address_C_001 initialize to Disable set Address_C to "001" end vector vector Address_C_010 initialize to Disable set Address_C to "010" end vector vector Address_C_011 initialize to Disable set Address_C to "011" end vector vector Address_C_100 initialize to Disable set Address_C to "100" end vector vector Address_C_101 initialize to Disable set Address_C to "101" end vector vector Address_C_110 initialize to Disable set Address_C to "110" end vector vector Address_C_111 initialize to Disable set Address_C to "111" end vector vector Data_0_write_0 initialize to Write_0 set Data_0_in to "0" end vector vector Data_0_write_1 initialize to Write_0 set Data_0_in to "1" end vector vector Data_1_write_0 initialize to Write_1 set Data_1_in to "0" end vector vector Data_1_write_1 initialize to Write_1 set Data_1_in to "1" end vector vector Data_0_write_0_WE_false initialize to Write_0_WE_false set Data_0_in to "0" end vector vector Data_1_write_0_WE_false initialize to Write_1_WE_false set Data_1_in to "0" end vector vector Data_B_0_read_0 initialize to Read_B set Data_B_0_out to "0" !AT Modified the group name and x0 state end vector vector Data_B_0_read_1 initialize to Read_B set Data_B_0_out to "1" !AT Modified the group name and x1 state end vector vector Data_B_1_read_0 initialize to Read_B set Data_B_1_out to "0" !AT Modified the group name and 0x state end vector vector Data_B_1_read_1 initialize to Read_B set Data_B_1_out to "1" !AT Modified the group name and 1x state end vector vector Data_C_0_read_0 initialize to Read_C set Data_C_0_out to "0" !AT Modified the group name and x0 state end vector vector Data_C_0_read_1 initialize to Read_C set Data_C_0_out to "1" !AT Modified the group name and x1 state end vector vector Data_C_1_read_0 initialize to Read_C set Data_C_1_out to "0" !AT Modified the group name and 0x state end vector vector Data_C_1_read_1 initialize to Read_C set Data_C_1_out to "1" !AT Modified the group name and 1x state end vector !*************************************************************** !*************************************************************** sub Write_data_0 (Address, Data) execute Address execute Data execute Clock_0_high execute Clock_0_low end sub sub Write_data_1 (Address, Data) execute Address execute Data execute Clock_1_high execute Clock_1_low end sub sub Read_B_data (Address, Data) execute Address execute Data end sub sub Read_C_data (Address, Data) execute Address execute Data end sub !*************************************************************** !AT The following AwareTest units have been added for minimum pins tests. Each !AT unit tests a separate data pin starting with D0. unit "awaretest Data_B_0_output with Data_0_input Test" call Write_data_0 (Address_A_000, Data_0_write_0) call Read_B_data (Address_B_000, Data_B_0_read_0) call Write_data_0 (Address_A_000, Data_0_write_1) call Read_B_data (Address_B_000, Data_B_0_read_1) end unit unit "awaretest Data_B_1_output with Data_1_input Test" call Write_data_1 (Address_A_000, Data_1_write_0) call Read_B_data (Address_B_000, Data_B_1_read_0) call Write_data_1 (Address_A_000, Data_1_write_1) call Read_B_data (Address_B_000, Data_B_1_read_1) end unit unit "awaretest Data_C_0_output with Data_0_input Test" call Write_data_0 (Address_A_000, Data_0_write_0) call Read_C_data (Address_C_000, Data_C_0_read_0) call Write_data_0 (Address_A_000, Data_0_write_1) call Read_C_data (Address_C_000, Data_C_0_read_1) end unit unit "awaretest Data_C_1_output with Data_1_input Test" call Write_data_1 (Address_A_000, Data_1_write_0) call Read_C_data (Address_C_000, Data_C_1_read_0) call Write_data_1 (Address_A_000, Data_1_write_1) call Read_C_data (Address_C_000, Data_C_1_read_1) end unit unit "RAM test, Data_B_0_output with Data_0_input" ! writes zeros call Write_data_0 (Address_A_000, Data_0_write_0) call Write_data_0 (Address_A_001, Data_0_write_0) call Write_data_0 (Address_A_011, Data_0_write_0) call Write_data_0 (Address_A_010, Data_0_write_0) call Write_data_0 (Address_A_110, Data_0_write_0) call Write_data_0 (Address_A_111, Data_0_write_0) call Write_data_0 (Address_A_101, Data_0_write_0) call Write_data_0 (Address_A_100, Data_0_write_0) ! Test Address 000 Output_B_0 call Write_data_0 (Address_A_000, Data_0_write_1) call Read_B_data (Address_B_000, Data_B_0_read_1) call Read_B_data (Address_B_001, Data_B_0_read_0) call Read_B_data (Address_B_011, Data_B_0_read_0) call Read_B_data (Address_B_010, Data_B_0_read_0) call Read_B_data (Address_B_110, Data_B_0_read_0) call Read_B_data (Address_B_111, Data_B_0_read_0) call Read_B_data (Address_B_101, Data_B_0_read_0) call Read_B_data (Address_B_100, Data_B_0_read_0) call Write_data_0 (Address_A_000, Data_0_write_0) ! Test Address 001 Output_B_0 call Write_data_0 (Address_A_001, Data_0_write_1) call Read_B_data (Address_B_000, Data_B_0_read_0) call Read_B_data (Address_B_001, Data_B_0_read_1) call Read_B_data (Address_B_011, Data_B_0_read_0) call Read_B_data (Address_B_010, Data_B_0_read_0) call Read_B_data (Address_B_110, Data_B_0_read_0) call Read_B_data (Address_B_111, Data_B_0_read_0) call Read_B_data (Address_B_101, Data_B_0_read_0) call Read_B_data (Address_B_100, Data_B_0_read_0) call Write_data_0 (Address_A_001, Data_0_write_0) ! Test Address 010 Output_B_0 call Write_data_0 (Address_A_010, Data_0_write_1) call Read_B_data (Address_B_000, Data_B_0_read_0) call Read_B_data (Address_B_001, Data_B_0_read_0) call Read_B_data (Address_B_011, Data_B_0_read_0) call Read_B_data (Address_B_010, Data_B_0_read_1) call Read_B_data (Address_B_110, Data_B_0_read_0) call Read_B_data (Address_B_111, Data_B_0_read_0) call Read_B_data (Address_B_101, Data_B_0_read_0) call Read_B_data (Address_B_100, Data_B_0_read_0) call Write_data_0 (Address_A_010, Data_0_write_0) ! Test Address 011 Output_B_0 call Write_data_0 (Address_A_011, Data_0_write_1) call Read_B_data (Address_B_000, Data_B_0_read_0) call Read_B_data (Address_B_001, Data_B_0_read_0) call Read_B_data (Address_B_011, Data_B_0_read_1) call Read_B_data (Address_B_010, Data_B_0_read_0) call Read_B_data (Address_B_110, Data_B_0_read_0) call Read_B_data (Address_B_111, Data_B_0_read_0) call Read_B_data (Address_B_101, Data_B_0_read_0) call Read_B_data (Address_B_100, Data_B_0_read_0) call Write_data_0 (Address_A_011, Data_0_write_0) ! Test Address 100 Output_B_0 call Write_data_0 (Address_A_100, Data_0_write_1) call Read_B_data (Address_B_000, Data_B_0_read_0) call Read_B_data (Address_B_001, Data_B_0_read_0) call Read_B_data (Address_B_011, Data_B_0_read_0) call Read_B_data (Address_B_010, Data_B_0_read_0) call Read_B_data (Address_B_110, Data_B_0_read_0) call Read_B_data (Address_B_111, Data_B_0_read_0) call Read_B_data (Address_B_101, Data_B_0_read_0) call Read_B_data (Address_B_100, Data_B_0_read_1) call Write_data_0 (Address_A_100, Data_0_write_0) ! Test Address 101 Output_B_0 call Write_data_0 (Address_A_101, Data_0_write_1) call Read_B_data (Address_B_000, Data_B_0_read_0) call Read_B_data (Address_B_001, Data_B_0_read_0) call Read_B_data (Address_B_011, Data_B_0_read_0) call Read_B_data (Address_B_010, Data_B_0_read_0) call Read_B_data (Address_B_110, Data_B_0_read_0) call Read_B_data (Address_B_111, Data_B_0_read_0) call Read_B_data (Address_B_101, Data_B_0_read_1) call Read_B_data (Address_B_100, Data_B_0_read_0) call Write_data_0 (Address_A_101, Data_0_write_0) ! Test Address 110 Output_B_0 call Write_data_0 (Address_A_110, Data_0_write_1) call Read_B_data (Address_B_000, Data_B_0_read_0) call Read_B_data (Address_B_001, Data_B_0_read_0) call Read_B_data (Address_B_011, Data_B_0_read_0) call Read_B_data (Address_B_010, Data_B_0_read_0) call Read_B_data (Address_B_110, Data_B_0_read_1) call Read_B_data (Address_B_111, Data_B_0_read_0) call Read_B_data (Address_B_101, Data_B_0_read_0) call Read_B_data (Address_B_100, Data_B_0_read_0) call Write_data_0 (Address_A_110, Data_0_write_0) ! Test Address 111 Output_B_0 call Write_data_0 (Address_A_111, Data_0_write_1) call Read_B_data (Address_B_000, Data_B_0_read_0) call Read_B_data (Address_B_001, Data_B_0_read_0) call Read_B_data (Address_B_011, Data_B_0_read_0) call Read_B_data (Address_B_010, Data_B_0_read_0) call Read_B_data (Address_B_110, Data_B_0_read_0) call Read_B_data (Address_B_111, Data_B_0_read_1) call Read_B_data (Address_B_101, Data_B_0_read_0) call Read_B_data (Address_B_100, Data_B_0_read_0) call Write_data_0 (Address_A_111, Data_0_write_0) ! Test Write_0_false call Write_data_0 (Address_A_111, Data_0_write_1) execute Address_A_111 execute Data_0_write_0_WE_false execute Clock_0_high execute Clock_0_low call Read_B_data (Address_B_111, Data_B_0_read_1) end unit unit "RAM test, Data_B_1_output with Data_1_input" ! writes zeros call Write_data_1 (Address_A_000, Data_1_write_0) call Write_data_1 (Address_A_001, Data_1_write_0) call Write_data_1 (Address_A_011, Data_1_write_0) call Write_data_1 (Address_A_010, Data_1_write_0) call Write_data_1 (Address_A_110, Data_1_write_0) call Write_data_1 (Address_A_111, Data_1_write_0) call Write_data_1 (Address_A_101, Data_1_write_0) call Write_data_1 (Address_A_100, Data_1_write_0) ! Test Address 000 Output_B_1 call Write_data_1 (Address_A_000, Data_1_write_1) call Read_B_data (Address_B_000, Data_B_1_read_1) call Read_B_data (Address_B_001, Data_B_1_read_0) call Read_B_data (Address_B_011, Data_B_1_read_0) call Read_B_data (Address_B_010, Data_B_1_read_0) call Read_B_data (Address_B_110, Data_B_1_read_0) call Read_B_data (Address_B_111, Data_B_1_read_0) call Read_B_data (Address_B_101, Data_B_1_read_0) call Read_B_data (Address_B_100, Data_B_1_read_0) call Write_data_1 (Address_A_000, Data_1_write_0) ! Test Address 001 Output_B_1 call Write_data_1 (Address_A_001, Data_1_write_1) call Read_B_data (Address_B_000, Data_B_1_read_0) call Read_B_data (Address_B_001, Data_B_1_read_1) call Read_B_data (Address_B_011, Data_B_1_read_0) call Read_B_data (Address_B_010, Data_B_1_read_0) call Read_B_data (Address_B_110, Data_B_1_read_0) call Read_B_data (Address_B_111, Data_B_1_read_0) call Read_B_data (Address_B_101, Data_B_1_read_0) call Read_B_data (Address_B_100, Data_B_1_read_0) call Write_data_1 (Address_A_001, Data_1_write_0) ! Test Address 010 Output_B_1 call Write_data_1 (Address_A_010, Data_1_write_1) call Read_B_data (Address_B_000, Data_B_1_read_0) call Read_B_data (Address_B_001, Data_B_1_read_0) call Read_B_data (Address_B_011, Data_B_1_read_0) call Read_B_data (Address_B_010, Data_B_1_read_1) call Read_B_data (Address_B_110, Data_B_1_read_0) call Read_B_data (Address_B_111, Data_B_1_read_0) call Read_B_data (Address_B_101, Data_B_1_read_0) call Read_B_data (Address_B_100, Data_B_1_read_0) call Write_data_1 (Address_A_010, Data_1_write_0) ! Test Address 011 Output_B_1 call Write_data_1 (Address_A_011, Data_1_write_1) call Read_B_data (Address_B_000, Data_B_1_read_0) call Read_B_data (Address_B_001, Data_B_1_read_0) call Read_B_data (Address_B_011, Data_B_1_read_1) call Read_B_data (Address_B_010, Data_B_1_read_0) call Read_B_data (Address_B_110, Data_B_1_read_0) call Read_B_data (Address_B_111, Data_B_1_read_0) call Read_B_data (Address_B_101, Data_B_1_read_0) call Read_B_data (Address_B_100, Data_B_1_read_0) call Write_data_1 (Address_A_011, Data_1_write_0) ! Test Address 100 Output_B_1 call Write_data_1 (Address_A_100, Data_1_write_1) call Read_B_data (Address_B_000, Data_B_1_read_0) call Read_B_data (Address_B_001, Data_B_1_read_0) call Read_B_data (Address_B_011, Data_B_1_read_0) call Read_B_data (Address_B_010, Data_B_1_read_0) call Read_B_data (Address_B_110, Data_B_1_read_0) call Read_B_data (Address_B_111, Data_B_1_read_0) call Read_B_data (Address_B_101, Data_B_1_read_0) call Read_B_data (Address_B_100, Data_B_1_read_1) call Write_data_1 (Address_A_100, Data_1_write_0) ! Test Address 101 Output_B_1 call Write_data_1 (Address_A_101, Data_1_write_1) call Read_B_data (Address_B_000, Data_B_1_read_0) call Read_B_data (Address_B_001, Data_B_1_read_0) call Read_B_data (Address_B_011, Data_B_1_read_0) call Read_B_data (Address_B_010, Data_B_1_read_0) call Read_B_data (Address_B_110, Data_B_1_read_0) call Read_B_data (Address_B_111, Data_B_1_read_0) call Read_B_data (Address_B_101, Data_B_1_read_1) call Read_B_data (Address_B_100, Data_B_1_read_0) call Write_data_1 (Address_A_101, Data_1_write_0) ! Test Address 110 Output_B_1 call Write_data_1 (Address_A_110, Data_1_write_1) call Read_B_data (Address_B_000, Data_B_1_read_0) call Read_B_data (Address_B_001, Data_B_1_read_0) call Read_B_data (Address_B_011, Data_B_1_read_0) call Read_B_data (Address_B_010, Data_B_1_read_0) call Read_B_data (Address_B_110, Data_B_1_read_1) call Read_B_data (Address_B_111, Data_B_1_read_0) call Read_B_data (Address_B_101, Data_B_1_read_0) call Read_B_data (Address_B_100, Data_B_1_read_0) call Write_data_1 (Address_A_110, Data_1_write_0) ! Test Address 111 Output_B_1 call Write_data_1 (Address_A_111, Data_1_write_1) call Read_B_data (Address_B_000, Data_B_1_read_0) call Read_B_data (Address_B_001, Data_B_1_read_0) call Read_B_data (Address_B_011, Data_B_1_read_0) call Read_B_data (Address_B_010, Data_B_1_read_0) call Read_B_data (Address_B_110, Data_B_1_read_0) call Read_B_data (Address_B_111, Data_B_1_read_1) call Read_B_data (Address_B_101, Data_B_1_read_0) call Read_B_data (Address_B_100, Data_B_1_read_0) call Write_data_1 (Address_A_111, Data_1_write_0) ! Test Write_1_false call Write_data_1 (Address_A_111, Data_1_write_1) execute Address_A_111 execute Data_1_write_0_WE_false execute Clock_1_high execute Clock_1_low call Read_B_data (Address_B_111, Data_B_1_read_1) end unit unit "RAM test, Data_C_0_output with Data_0_input" ! writes zeros call Write_data_0 (Address_A_000, Data_0_write_0) call Write_data_0 (Address_A_001, Data_0_write_0) call Write_data_0 (Address_A_011, Data_0_write_0) call Write_data_0 (Address_A_010, Data_0_write_0) call Write_data_0 (Address_A_110, Data_0_write_0) call Write_data_0 (Address_A_111, Data_0_write_0) call Write_data_0 (Address_A_101, Data_0_write_0) call Write_data_0 (Address_A_100, Data_0_write_0) ! Test Address 000 Output_C_0 call Write_data_0 (Address_A_000, Data_0_write_1) call Read_C_data (Address_C_000, Data_C_0_read_1) call Read_C_data (Address_C_001, Data_C_0_read_0) call Read_C_data (Address_C_011, Data_C_0_read_0) call Read_C_data (Address_C_010, Data_C_0_read_0) call Read_C_data (Address_C_110, Data_C_0_read_0) call Read_C_data (Address_C_111, Data_C_0_read_0) call Read_C_data (Address_C_101, Data_C_0_read_0) call Read_C_data (Address_C_100, Data_C_0_read_0) call Write_data_0 (Address_A_000, Data_0_write_0) ! Test Address 001 Output_C_0 call Write_data_0 (Address_A_001, Data_0_write_1) call Read_C_data (Address_C_000, Data_C_0_read_0) call Read_C_data (Address_C_001, Data_C_0_read_1) call Read_C_data (Address_C_011, Data_C_0_read_0) call Read_C_data (Address_C_010, Data_C_0_read_0) call Read_C_data (Address_C_110, Data_C_0_read_0) call Read_C_data (Address_C_111, Data_C_0_read_0) call Read_C_data (Address_C_101, Data_C_0_read_0) call Read_C_data (Address_C_100, Data_C_0_read_0) call Write_data_0 (Address_A_001, Data_0_write_0) ! Test Address 010 Output_C_0 call Write_data_0 (Address_A_010, Data_0_write_1) call Read_C_data (Address_C_000, Data_C_0_read_0) call Read_C_data (Address_C_001, Data_C_0_read_0) call Read_C_data (Address_C_011, Data_C_0_read_0) call Read_C_data (Address_C_010, Data_C_0_read_1) call Read_C_data (Address_C_110, Data_C_0_read_0) call Read_C_data (Address_C_111, Data_C_0_read_0) call Read_C_data (Address_C_101, Data_C_0_read_0) call Read_C_data (Address_C_100, Data_C_0_read_0) call Write_data_0 (Address_A_010, Data_0_write_0) ! Test Address 011 Output_C_0 call Write_data_0 (Address_A_011, Data_0_write_1) call Read_C_data (Address_C_000, Data_C_0_read_0) call Read_C_data (Address_C_001, Data_C_0_read_0) call Read_C_data (Address_C_011, Data_C_0_read_1) call Read_C_data (Address_C_010, Data_C_0_read_0) call Read_C_data (Address_C_110, Data_C_0_read_0) call Read_C_data (Address_C_111, Data_C_0_read_0) call Read_C_data (Address_C_101, Data_C_0_read_0) call Read_C_data (Address_C_100, Data_C_0_read_0) call Write_data_0 (Address_A_011, Data_0_write_0) ! Test Address 100 Output_C_0 call Write_data_0 (Address_A_100, Data_0_write_1) call Read_C_data (Address_C_000, Data_C_0_read_0) call Read_C_data (Address_C_001, Data_C_0_read_0) call Read_C_data (Address_C_011, Data_C_0_read_0) call Read_C_data (Address_C_010, Data_C_0_read_0) call Read_C_data (Address_C_110, Data_C_0_read_0) call Read_C_data (Address_C_111, Data_C_0_read_0) call Read_C_data (Address_C_101, Data_C_0_read_0) call Read_C_data (Address_C_100, Data_C_0_read_1) call Write_data_0 (Address_A_100, Data_0_write_0) ! Test Address 101 Output_C_0 call Write_data_0 (Address_A_101, Data_0_write_1) call Read_C_data (Address_C_000, Data_C_0_read_0) call Read_C_data (Address_C_001, Data_C_0_read_0) call Read_C_data (Address_C_011, Data_C_0_read_0) call Read_C_data (Address_C_010, Data_C_0_read_0) call Read_C_data (Address_C_110, Data_C_0_read_0) call Read_C_data (Address_C_111, Data_C_0_read_0) call Read_C_data (Address_C_101, Data_C_0_read_1) call Read_C_data (Address_C_100, Data_C_0_read_0) call Write_data_0 (Address_A_101, Data_0_write_0) ! Test Address 110 Output_C_0 call Write_data_0 (Address_A_110, Data_0_write_1) call Read_C_data (Address_C_000, Data_C_0_read_0) call Read_C_data (Address_C_001, Data_C_0_read_0) call Read_C_data (Address_C_011, Data_C_0_read_0) call Read_C_data (Address_C_010, Data_C_0_read_0) call Read_C_data (Address_C_110, Data_C_0_read_1) call Read_C_data (Address_C_111, Data_C_0_read_0) call Read_C_data (Address_C_101, Data_C_0_read_0) call Read_C_data (Address_C_100, Data_C_0_read_0) call Write_data_0 (Address_A_110, Data_0_write_0) ! Test Address 111 Output_C_0 call Write_data_0 (Address_A_111, Data_0_write_1) call Read_C_data (Address_C_000, Data_C_0_read_0) call Read_C_data (Address_C_001, Data_C_0_read_0) call Read_C_data (Address_C_011, Data_C_0_read_0) call Read_C_data (Address_C_010, Data_C_0_read_0) call Read_C_data (Address_C_110, Data_C_0_read_0) call Read_C_data (Address_C_111, Data_C_0_read_1) call Read_C_data (Address_C_101, Data_C_0_read_0) call Read_C_data (Address_C_100, Data_C_0_read_0) call Write_data_0 (Address_A_111, Data_0_write_0) end unit unit "RAM test, Data_C_1_output with Data_1_input" ! writes zeros call Write_data_1 (Address_A_000, Data_1_write_0) call Write_data_1 (Address_A_001, Data_1_write_0) call Write_data_1 (Address_A_011, Data_1_write_0) call Write_data_1 (Address_A_010, Data_1_write_0) call Write_data_1 (Address_A_110, Data_1_write_0) call Write_data_1 (Address_A_111, Data_1_write_0) call Write_data_1 (Address_A_101, Data_1_write_0) call Write_data_1 (Address_A_100, Data_1_write_0) ! Test Address 000 Output_C_1 call Write_data_1 (Address_A_000, Data_1_write_1) call Read_C_data (Address_C_000, Data_C_1_read_1) call Read_C_data (Address_C_001, Data_C_1_read_0) call Read_C_data (Address_C_011, Data_C_1_read_0) call Read_C_data (Address_C_010, Data_C_1_read_0) call Read_C_data (Address_C_110, Data_C_1_read_0) call Read_C_data (Address_C_111, Data_C_1_read_0) call Read_C_data (Address_C_101, Data_C_1_read_0) call Read_C_data (Address_C_100, Data_C_1_read_0) call Write_data_1 (Address_A_000, Data_1_write_0) ! Test Address 001 Output_C_1 call Write_data_1 (Address_A_001, Data_1_write_1) call Read_C_data (Address_C_000, Data_C_1_read_0) call Read_C_data (Address_C_001, Data_C_1_read_1) call Read_C_data (Address_C_011, Data_C_1_read_0) call Read_C_data (Address_C_010, Data_C_1_read_0) call Read_C_data (Address_C_110, Data_C_1_read_0) call Read_C_data (Address_C_111, Data_C_1_read_0) call Read_C_data (Address_C_101, Data_C_1_read_0) call Read_C_data (Address_C_100, Data_C_1_read_0) call Write_data_1 (Address_A_001, Data_1_write_0) ! Test Address 010 Output_C_1 call Write_data_1 (Address_A_010, Data_1_write_1) call Read_C_data (Address_C_000, Data_C_1_read_0) call Read_C_data (Address_C_001, Data_C_1_read_0) call Read_C_data (Address_C_011, Data_C_1_read_0) call Read_C_data (Address_C_010, Data_C_1_read_1) call Read_C_data (Address_C_110, Data_C_1_read_0) call Read_C_data (Address_C_111, Data_C_1_read_0) call Read_C_data (Address_C_101, Data_C_1_read_0) call Read_C_data (Address_C_100, Data_C_1_read_0) call Write_data_1 (Address_A_010, Data_1_write_0) ! Test Address 011 Output_C_1 call Write_data_1 (Address_A_011, Data_1_write_1) call Read_C_data (Address_C_000, Data_C_1_read_0) call Read_C_data (Address_C_001, Data_C_1_read_0) call Read_C_data (Address_C_011, Data_C_1_read_1) call Read_C_data (Address_C_010, Data_C_1_read_0) call Read_C_data (Address_C_110, Data_C_1_read_0) call Read_C_data (Address_C_111, Data_C_1_read_0) call Read_C_data (Address_C_101, Data_C_1_read_0) call Read_C_data (Address_C_100, Data_C_1_read_0) call Write_data_1 (Address_A_011, Data_1_write_0) ! Test Address 100 Output_C_1 call Write_data_1 (Address_A_100, Data_1_write_1) call Read_C_data (Address_C_000, Data_C_1_read_0) call Read_C_data (Address_C_001, Data_C_1_read_0) call Read_C_data (Address_C_011, Data_C_1_read_0) call Read_C_data (Address_C_010, Data_C_1_read_0) call Read_C_data (Address_C_110, Data_C_1_read_0) call Read_C_data (Address_C_111, Data_C_1_read_0) call Read_C_data (Address_C_101, Data_C_1_read_0) call Read_C_data (Address_C_100, Data_C_1_read_1) call Write_data_1 (Address_A_100, Data_1_write_0) ! Test Address 101 Output_C_1 call Write_data_1 (Address_A_101, Data_1_write_1) call Read_C_data (Address_C_000, Data_C_1_read_0) call Read_C_data (Address_C_001, Data_C_1_read_0) call Read_C_data (Address_C_011, Data_C_1_read_0) call Read_C_data (Address_C_010, Data_C_1_read_0) call Read_C_data (Address_C_110, Data_C_1_read_0) call Read_C_data (Address_C_111, Data_C_1_read_0) call Read_C_data (Address_C_101, Data_C_1_read_1) call Read_C_data (Address_C_100, Data_C_1_read_0) call Write_data_1 (Address_A_101, Data_1_write_0) ! Test Address 110 Output_C_1 call Write_data_1 (Address_A_110, Data_1_write_1) call Read_C_data (Address_C_000, Data_C_1_read_0) call Read_C_data (Address_C_001, Data_C_1_read_0) call Read_C_data (Address_C_011, Data_C_1_read_0) call Read_C_data (Address_C_010, Data_C_1_read_0) call Read_C_data (Address_C_110, Data_C_1_read_1) call Read_C_data (Address_C_111, Data_C_1_read_0) call Read_C_data (Address_C_101, Data_C_1_read_0) call Read_C_data (Address_C_100, Data_C_1_read_0) call Write_data_1 (Address_A_110, Data_1_write_0) ! Test Address 111 Output_C_1 call Write_data_1 (Address_A_111, Data_1_write_1) call Read_C_data (Address_C_000, Data_C_1_read_0) call Read_C_data (Address_C_001, Data_C_1_read_0) call Read_C_data (Address_C_011, Data_C_1_read_0) call Read_C_data (Address_C_010, Data_C_1_read_0) call Read_C_data (Address_C_110, Data_C_1_read_0) call Read_C_data (Address_C_111, Data_C_1_read_1) call Read_C_data (Address_C_101, Data_C_1_read_0) call Read_C_data (Address_C_100, Data_C_1_read_0) call Write_data_1 (Address_A_111, Data_1_write_0) end unit ! End of test