MSOS404A High-Definition Oscilloscope: 4 GHz, 4 Analog Plus 16 Digital Channels
| Sold By: |
|
|---|
US$ 45,903 Typical Price*
- 4 GHz bandwidth (upgradable)
- 4 analog plus 16 digital channels
- Achieve up to 16 bits of vertical resolution with our advanced system architecture
- Capture a longer signal trace with 20 GSa/s max sample rate and 100 Mpts/channel of standard memory
- Get superior signal integrity with an average system ENOB of 8.1 bits at full bandwidth
- Gain increased usability with the multi-touch supported 15” capacitive touch screen and solid state drive for fast boot and reliability
- Improve your testing with a wide range of protocol, compliance, and analysis software
Every spec verified, adjustments included
Industry-leading 3 year warranty
- Four N2873A 500-MHz passive probes
- Probe accessory pouch
- Keysight I/O libraries suite
- Localized power cord, front panel cover
- 8 GHz BNC calibration cable
- Keyboard and mouse
- User guide and programmer’s guide ship on oscilloscope drive
- Service guide available on Keysight.com
- 16-channel flying lead set logic probe, MSO cable, and MSO calibration fixture.
This product is sold primarily through Keysight's Authorized Sales Partners.
-
Meet your measurement challenges with exceptional signal purity -
Discover the unmatched power integrity solution: the N7020A power rail probe -
See how to perform power analysis using an Infiniium S-Series oscilloscope -
Keysight software is downloadable test and measurement expertise
Software for this Product
S-Series Protocol Applications
- More than 19 protocol decoders are available
- Converts DSO or MSO physical layer acquisitions into packets for specific protocols
- Quickly move between physical and protocol layer information using the time-correlated tracking marker
S-Series Compliance Applications
- Test to the exact specifications of each technology standard
- Keysight experts participate in multiple technology boards and committees
S-Series Analysis Applications
- Full offline capability allows you to test from simulation through silicon debug
- Power application to provide a full suite of power measurements that run directly on your oscilloscope
- Open tightly shut eyes with equalization
Frequently Bought Together
S-Series Compatible Probes
- Supports more than 100 voltage and current probes
- PrecisionProbe for most accurate correction to the probe tip
- Extreme probing solutions available: extreme temperature, high sensitivity current, power integrity
Oscilloscope Accessories
- Accessories for your oscilloscope
- Carrying cases, rackmount kits, and more
Industry Awards
-
ECN Impact Award Finalist
Need More? Unlock Measurement Insights
* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.