- Perform EMC tests with a standard-compliant receiver: CISPR 16-1-1 & MIL-STD-461
- Keep the test queue flowing with the accuracy, repeatability & reliability you need to test with confidence
- Reduce overall scan time with time domain scanning enabled by fast FFT scans
- Easily identify the frequencies of peak emissions prior to final measurement with monitor spectrum
- Enhanced diagnostics using spectrum & real-time analysis, Strip Chart, markers, span zoom, zoom span & spectrograms
Every spec verified, adjustments included
- Full-band, built-in preamplifier for frequency range selected
- High-performance digital signal processing with 2 GB capture memory
- Precision frequency reference (aging rate ± x 10-7/year)
- Mechanical attenuator (2 dB steps, 0 to 70 dB)
- Full spectrum analysis capability
- 10 MHz analysis bandwidth
- Front panel control for two automatic external line impedance stabilization networks (LISN)
- Enhanced display package with spectrogram, trace zoom, and zone span
- Second IF output on rear-panel Aux IF connector for wideband
- SCPI language compatibility to emulate R&S ESU, ESR, and ESL receivers
- USB mouse and keyboard
- Documentation set (CD-ROM)
-
Accelerate EMI compliance testing: increase throughput and reduce operator error -
See and understand high-speed transient signals with real-time spectrum analysis -
Keysight software is downloadable test and measurement expertise
Standard Configurations
MXE, MIL-STD-461, ISO 17025 Calibration, 3 GHz
- For commercial applications that only require 3 GHz frequency coverage (examples: automotive, some CISPR 11, some CISPR 14)
- 20 Hz to 3.6 GHz frequency range
- CISPR16-1-1 and MIL STD 461 compliant
- Includes ISO 17025 accredited calibration
- Easily configured with additional features and capabilities
Contact us to discuss this configuration.
MXE, Time Domain Scan, MIL-STD-461, ISO 17025 Calibration, 26.5 GHz
- Covers all Commercial applications and many MIL STD 461 applications
- 20 Hz to 26.5 GHz frequency range
- CISPR 16-1-1 and MIL STD 461 compliant
- Includes 3.5mm connector for improved return loss above 18GHz
- Features Time Domain Scan capability
- Includes ISO 17025 calibration
- Easily configured or upgraded with additional features, options and measurement applications
Contact us to discuss this configuration.
MXE, Time Domain Scan, MIL-STD-461, ISO 17025 Calibration, 44 GHz
- Covers all Commercial applications and MIL STD 461 applications
- 20 Hz to 44 GHz frequency range
- CISPR 16-1-1 and MIL STD 461 compliant
- Features Time Domain Scan capability
- Includes ISO 17025 calibration
- Easily configured or upgraded with additional features, options and measurement applications
Contact us to discuss this configuration.
Software for this Product
X-Series Measurement Applications for Signal/Spectrum Analyzers
- See and understand more with ready-to-use measurements
- Ensure proper measurements and repeatable results with built-in expertise and simplified operation
- Available on a new instrument or as a post-purchase upgrade
89600 VSA Software
- Comprehensive demodulation & vector signal analysis
- Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
- Cellular, wireless connectivity, aerospace, defense, general-purpose
* Prices for: Viet Nam. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).