Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

5G Non-Signaling Manufacturing Test Solution

Sold By:

Configure

Prices for: Viet Nam

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Applications

  • 5G manufacturing in FR1 and FR2

Benefits

  • Lower Cost of Test
       - Test 5G module performance over any 3GPP-defined mmWave bands with a single remote radio head
       - Test up to four 4 DUTs simultaneously at mmWave frequencies
  • Simplified Calibration and Integration
       - Characterize module performance over-the-air with seamless integration with Keysight OTA chambers

Functionality

  • M1740A mmWave Transceiver for 5G
       - Supports all 3GPP specified 28 GHz, 39 GHz, and 40 GHz bands in FR2
  • E6640A EXM Wireless Test Set
       - Up to four TRX channels per EXM, with up to 160 MHz bandwidth on each TRX
       - Four full-duplex ports per TRX
       - Independent source and analyzer on each TRX allows efficient use of test resources
  • E7770A Common Interface Unit
       - Provides a bi-directional 6 – 12 GHz IF signal

Description

The Keysight 5G non-signaling manufacturing test solution reduces the cost of 5G UE manufacturing through using an industry-proven platform to test multiple devices in multiple formants. The solution implements streamlined automation and sequencing to optimize test speed and bring devices to market faster.