W8598BP Power Electronics Model Generator Software Bundle
| Sold By: |
|
|---|
A replacement for this product is available:
Prices for: Viet Nam
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).
Key Features & Specifications
- Industry standard ASM-HEMT model support for GaN discrete and IC devices used in power electronics
- Keysight SiC and IGBT models that do not require process parameter information
- Automatic import of measured data (DC, CV and S-parameters when available)
- New UI, fast data visualization, preconfigured and automated model extraction
- Temperature dependent modeling
- Model verification and quality check
- Report generation
- Form a complete workflow by combining Power Electronics Model Generator with PD1000A Power Device Measurement System for Advanced Modeling and W2240 ADS Power Electronics Bundle
Description
Note: This product is being discontinued and is no longer recommended. The recommend alternative is IC-CAP with the W8536EP (SiC), W8537EP (IGBT), W8538EP (ASM GaN) add-ons.
The W8598BP Power Electronics Model Generator (PEMG) Software Bundle is an advanced device modeling software tailored towards the model extraction requirements of discrete semiconductor power electronic devices. It offers device modeling engineers and circuit designers the most advanced and customizable software environment for all modeling needs, including data visualization, simulation, optimization, verification and reporting. The current version supports simple, fast and highly accurate automated model extraction for a selection of discrete power electronic specific compact and circuit models:
- GaN high electron mobility transistor (HEMT)
- Si/SiC Power metal–oxide–semiconductor field-effect transistor (MOSFET)
- Insulated-gate bipolar transistor (IGBT)
The W8598BP imports simple and advanced measurement data and automatically extracts a model that can be used in Keysight’s Advanced Design System (ADS). This tool is part of the larger PD1000A Power Device Measurement System for Advanced Modeling, which covers power device measurements, modeling and circuit simulation.

Figure 1. The Extract tab enables model parameter extraction using an optimal sequence of steps called a ‘flow.’
Return to IC-CAP Device Modeling Software.