Prices for: Viet Nam
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).
Key Features & Specifications
- Maximum Power: 15 kW DC
- Maximum Output DC Voltage: 1500 VDC
- Input Voltage: 208 VAC
- I/V Curve Specification: Curve Mode or Table Mode (up to1024 points)
- Parallel supplies up to 90 kW at 1,500 VDC
- Can also be used as an autoranging DC power supply
Description
The Keysight N8937APV Photovoltaic (PV) Array Simulator enables you to develop, verify and optimize the performance of your inverter maximum power point tracking algorithms. Developing and verifying the performance of inverter maximum power point tracking (MPPT) algorithms is challenging. MPPT algorithms are complex, and under-the-sun testing with a comprehensive set of temperature and irradiance conditions is difficult, expensive and time consuming.
Use the Keysight N8937APV Photovoltaic Array Simulators in your design laboratory or on your manufacturing line to simulate the output characteristics of a real-world photovoltaic array. The N8937APV PV array simulator is an autoranging, programmable DC power source that can quickly simulate I-V curve characteristics under different environmental conditions (temperature, irradiance, age, cell technology and more), enabling you to quickly and comprehensively test your solar inverters.
For more information about PV Array Simulators and PV Inverter Test Software , please visit Photovoltaic Array Simulation Solution.
![]()